産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
834229007 | Commercial Micro-D, CMD Single Ended, 15 Circuits, Female - Pigtail, 0.46m Length | No | 15 | 15 | Female-Pigtail | None | 35.266/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 | ||||||||||||
834229013 | Commercial Micro-D, CMD Single Ended, 15 Circuits, Female - Pigtail, 0.91m Length | No | 15 | 15 | Female-Pigtail | None | 15.056/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 | ||||||||||||
834229014 | 1.27mm Pitch Commercial Micro-D, Cable Receptacle Kit, 15 Circuits | Black | 15 | 15 | 500 | Receptacle | Yes | Gold | 5.130/g | 2 | N/A | Bag | No | No | N/A | 0.64mm | 0.762µm | Yes | 1 | -40° to +125°C | N/A | No | 26, 28 | |
834229018 | Commercial Micro-D, CMD Single Ended, 15 Circuits, Female - Pigtail, 1.83m Length | No | 15 | 15 | Female-Pigtail | None | 15.056/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 | ||||||||||||
834229053 | Commercial Micro-D, CMD-to-CMD, 15 Circuits, Female - Female, 0.46m Length | No | 15 | 15 | Female-Female | None | 1.640/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 | ||||||||||||
834229054 | Commercial Micro-D, CMD-to-CMD, 15 Circuits, Female - Female, 0.91m Length | No | 15 | 15 | Female-Female | None | 1.240/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 | ||||||||||||
834229055 | Commercial Micro-D, CMD-to-CMD, 15 Circuits, Female - Female, 1.83m Length | No | 15 | 15 | Female-Female | None | 1.640/g | 2 | Bag | 0.127µm | Crimp or Compression | 28 |