産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
791081001 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 4 Circuits, Lead-Free | No | 4 | 4 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.110/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081002 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 6 Circuits, Lead-Free | No | 6 | 6 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.164/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081003 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 8 Circuits, Lead-Free | No | 8 | 8 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.221/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081004 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 10 Circuits, Lead-Free | No | 10 | 10 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.273/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081005 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 12 Circuits, Lead-Free | No | 12 | 12 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.328/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081006 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 14 Circuits, Lead-Free | No | 14 | 14 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | High Temperature Thermoplastic | 0.383/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | No | No | -55° to +105°C | Through Hole | ||
791081007 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 16 Circuits, Lead-Free | No | 16 | 16 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.437/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081008 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 18 Circuits, Lead-Free | No | 18 | 18 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.492/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081009 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 20 Circuits, Lead-Free | 20 | 20 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.546/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole | |
791081010 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 22 Circuits, Lead-Free | No | 22 | 22 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.601/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081011 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 24 Circuits, Lead-Free | No | 24 | 24 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.655/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081012 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 26 Circuits, Lead-Free | No | 26 | 26 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.710/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081013 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 28 Circuits, Lead-Free | No | 28 | 28 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.764/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081014 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 30 Circuits, Lead-Free | No | 30 | 30 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.811/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081015 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 32 Circuits, Lead-Free | No | 32 | 32 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.873/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081016 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 34 Circuits, Lead-Free | No | 34 | 34 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.928/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081017 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 36 Circuits, Lead-Free | No | 36 | 36 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.982/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081018 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 38 Circuits, Lead-Free | No | 38 | 38 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.037/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081019 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 40 Circuits, Lead-Free | No | 40 | 40 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.091/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081020 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 42 Circuits, Lead-Free | No | 42 | 42 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.146/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081021 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 44 Circuits, Lead-Free | No | 44 | 44 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.201/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081022 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 46 Circuits, Lead-Free | No | 46 | 46 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.255/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081023 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 48 Circuits, Lead-Free | No | 48 | 48 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.310/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081024 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.38µm Gold (Au) Selective Plating, 50 Circuits, Lead-Free | No | 50 | 50 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 1.364/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |
791081051 | Milli-Grid Vertical Receptacle Dual Row Through-Hole, 0.76µm Gold (Au) Selective Plating, 4 Circuits, Lead-Free | No | 4 | 4 | Black | 50 | 94V-0 | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.114/g | 2 | Vertical | Tube | 1.27mm | No | None | 0.60mm | 2.00mm | 1.910µm | No | No | -55° to +105°C | Through Hole |