産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
787880613 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, with Plastic Pegs, with Cap, Tube, 2.50µm Tin (Sn), 6 Circuits, Lead-Free | 6 | 6 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.171/g | 2 | Vertical | Tube | Yes | None | 2.00mm | 2.500µm | 2.500µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount | |
787880614 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, with Plastic Pegs, without Cap, Tube, 2.50µm Tin (Sn), 6 Circuits, Lead-Free | No | 6 | 6 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.171/g | 2 | Vertical | Tube | Yes | None | 2.00mm | 2.500µm | 2.500µm | No | No | None | -55° to +105°C | Surface Mount |
787880623 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, without Plastic Pegs, with Cap, Tube, 2.50µm Tin (Sn), 6 Circuits, Lead-Free | No | 6 | 6 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.169/g | 2 | Vertical | Tube | No | None | 2.00mm | 2.500µm | 2.500µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount |
787880624 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, without Plastic Pegs, without Cap, Tube, 2.50µm Tin (Sn), 6 Circuits, Lead-Free | No | 6 | 6 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.168/g | 2 | Vertical | Tube | No | None | 2.00mm | 2.500µm | 2.500µm | No | No | None | -55° to +105°C | Surface Mount |
787880813 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, with Plastic Pegs, with Cap, Tube, 2.50µm Tin (Sn), 8 Circuits, Lead-Free | No | 8 | 8 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.228/g | 2 | Vertical | Tube | Yes | None | 2.00mm | 2.500µm | 2.500µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount |
787880814 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, with Plastic Pegs, without Cap, Tube, 2.50µm Tin (Sn), 8 Circuits, Lead-Free | No | 8 | 8 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.228/g | 2 | Vertical | Tube | Yes | None | 2.00mm | 2.500µm | 2.500µm | No | No | None | -55° to +105°C | Surface Mount |
787880823 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, without Plastic Pegs, with Cap, Tube, 2.50µm Tin (Sn), 8 Circuits, Lead-Free | No | 8 | 8 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.226/g | 2 | Vertical | Tube | No | None | 2.00mm | 2.500µm | 2.500µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount |
787880824 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, without Plastic Pegs, without Cap, Tube, 2.50µm Tin (Sn), 8 Circuits, Lead-Free | No | 8 | 8 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.228/g | 2 | Vertical | Tube | No | None | 2.00mm | 2.500µm | 2.500µm | No | No | None | -55° to +105°C | Surface Mount |
787881011 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, with Plastic Pegs, with Cap, Tape and Reel, 2.50µm Tin (Sn), 10 Circuits, Lead-Free | No | 10 | 10 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.284/g | 2 | Vertical | Embossed Tape on Reel | Yes | None | 2.00mm | 2.500µm | 2.500µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount |
787881012 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, with Plastic Pegs, without Cap, Tape and Reel, 2.50µm Tin (Sn), 10 Circuits, Lead-Free | No | 10 | 10 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.284/g | 2 | Vertical | Embossed Tape on Reel | Yes | None | 2.00mm | 2.500µm | 2.500µm | No | No | None | -55° to +105°C | Surface Mount |
787881013 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, with Platic Pegs, with Cap, Tube, 2.50µm Tin (Sn), 10 Circuits, Lead-Free | No | 10 | 10 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.284/g | 2 | Vertical | Tube | Yes | None | 2.00mm | 2.500µm | 2.500µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount |
787881014 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, with Pegs, without Cap, Tube, 2.50µm Tin (Sn), 10 Circuits, Lead-Free | 10 | 10 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.284/g | 2 | Vertical | Tube | Yes | None | 2.00mm | 2.500µm | 2.500µm | No | No | None | -55° to +105°C | Surface Mount | |
787881021 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, without Plastic Pegs, with Cap, Tape and Reel, 2.50µm Tin (Sn), 10 Circuits, Lead-Free | No | 10 | 10 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.282/g | 2 | Vertical | Embossed Tape on Reel | No | None | 2.00mm | 2.500µm | 2.500µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount |
787881022 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, without Plastic Pegs, without Cap, Tape and Reel, 2.50µm Tin (Sn), 10 Circuits, Lead-Free | No | 10 | 10 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | High Temperature Thermoplastic | 0.282/g | 2 | Vertical | Embossed Tape on Reel | No | None | 2.00mm | 2.500µm | No | No | None | -55° to +105°C | Surface Mount | ||
787881023 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, without Plastic Pegs, with Cap, Tube, 2.50µm Tin (Sn), 10 Circuits, Lead-Free | No | 10 | 10 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.282/g | 2 | Vertical | Tube | No | None | 2.00mm | 2.500µm | 2.500µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount |
787881024 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, without Plastic Pegs, without Cap, Tube, 2.50µm Tin (Sn), 10 Circuits, Lead-Free | No | 10 | 10 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.282/g | 2 | Vertical | Tube | No | None | 2.00mm | 2.500µm | 2.500µm | No | No | None | -55° to +105°C | Surface Mount |
787881213 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, with Plastic Pegs, with Cap, Tube, 2.50µm Tin (Sn), 12 Circuits, Lead-Free | No | 12 | 12 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.340/g | 2 | Vertical | Tube | Yes | None | 2.00mm | 2.500µm | 2.500µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount |
787881214 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, with Plastic Pegs, without Cap, Tube, 2.50µm Tin (Sn), 12 Circuits, Lead-Free | 12 | 12 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.340/g | 2 | Vertical | Tube | Yes | None | 2.00mm | 2.500µm | 2.500µm | No | No | None | -55° to +105°C | Surface Mount | |
787881223 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, without Plastic Pegs, with Cap, Tube, 2.50µm Tin (Sn), 12 Circuits, Lead-Free | No | 12 | 12 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.339/g | 2 | Vertical | Tube | No | None | 2.00mm | 2.500µm | 2.500µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount |
787881224 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, without Plastic Pegs, without Cap, Tube, 2.50µm Tin (Sn), 12 Circuits, Lead-Free | No | 12 | 12 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.340/g | 2 | Vertical | Tube | No | None | 2.00mm | 2.500µm | 2.500µm | No | No | None | -55° to +105°C | Surface Mount |
787881413 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, with Plastic Pegs, with Cap, Tube, 2.50µm Tin (Sn), 14 Circuits, Lead-Free | No | 14 | 14 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.397/g | 2 | Vertical | Tube | Yes | None | 2.00mm | 2.500µm | 2.500µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount |
787881414 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, with Plastic Pegs, without Cap, Tube, 2.50µm Tin (Sn), 14 Circuits, Lead-Free | No | 14 | 14 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.397/g | 2 | Vertical | Tube | Yes | None | 2.00mm | 2.500µm | 2.500µm | No | No | None | -55° to +105°C | Surface Mount |
787881423 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, without Plastic Pegs, with Cap, Tube, 2.50µm Tin (Sn), 14 Circuits, Lead-Free | No | 14 | 14 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.395/g | 2 | Vertical | Tube | No | None | 2.00mm | 2.500µm | 2.500µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount |
787881424 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, without Plastic Pegs, without Cap, Tube, 2.50µm Tin (Sn), 14 Circuits, Lead-Free | No | 14 | 14 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.397/g | 2 | Vertical | Tube | No | None | 2.00mm | 2.500µm | 2.500µm | No | No | None | -55° to +105°C | Surface Mount |
787881613 | Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, with Plastic Pegs, with Cap, Tube, 2.50µm Tin (Sn), 16 Circuits, Lead-Free | No | 16 | 16 | Black | 30 | 94V-0 | No | None | Copper Alloy | Tin | High Temperature Thermoplastic | 0.453/g | 2 | Vertical | Tube | Yes | None | 2.00mm | 2.500µm | No | No | Pick and Place Cap | -55° to +105°C | Surface Mount |