産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
731000097 | SMB Jack, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Nut and Lockwasher Included, Brass Body, 50 Pieces Per Tray, 50 Ohms | No | N/A | Jack | N/A | 4.685/g | Right Angle | Tray | Yes | Bulkhead | Through Hole | 2.40mm | No | N/A |
731000103 | SMB Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, 80 Pieces Per Tray, 50 Ohms | No | N/A | Jack | N/A | 3.695/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A |
731000157 | SMB Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, Tray (80), 75 Ohms | No | N/A | Jack | N/A | 0.605/g | Straight | Tray | No | N/A | Through Hole | 3.20mm | No | N/A |
731000158 | SMB Jack, Straight, Bulkhead Receptacle, Solder Cup Contact, Brass Body, Gold (Au) Plated, Tray, 75 Ohms | No | Solder | Jack | N/A | 3.160/g | Straight | Tray | Yes | Bulkhead | N/A | No | N/A | |
731000207 | SMB Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, Tray, 50 Ohms | No | N/A | Jack | N/A | 0.617/g | Straight | Tray | No | N/A | Through Hole | 3.20mm | No | N/A |
731000248 | SMB Plug, Straight, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Bodoy, Gold (Au) Plated, Tray, 50 Ohms | No | Crimp | Plug | N/A | 2.694/g | Straight | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
731000255 | SMB Plug, Straight, Crimp, RG-179 Cable, Brass Body, Gold (Au) Plated, Tray, 75 Ohms | No | Crimp | Plug | N/A | 2.661/g | Straight | Tray | No | N/A | N/A | No | RG-179 | |
731000256 | SMB Plug, Right-Angle, Crimp, RG-179 Cable, Accepts Non-standard .015\ Pin, Tray, 75 Ohms | No | Crimp | Plug | N/A | 2.907/g | Right Angle | Tray | No | N/A | N/A | No | RG-179 | |
731000257 | SMB Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Gold (Au) Plated, Tray, 50 Ohms | No | Crimp | Plug | N/A | 2.889/g | Right Angle | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
731000258 | SMB Jack, Straight, PCB Receptacle, Through Hole, Tray, Brass Body, Gold (Au) Plated, Tray, 75 Ohms | No | N/A | Jack | N/A | 0.590/g | Straight | Tray | No | N/A | Through Hole | 3.20mm | No | N/A |
731000259 | SMB Jack, Right-Angle, PCB Receptacle, Through Hole, Gold (Au) Flash Plated Body, Tray, 75 Ohms | No | N/A | Jack | N/A | 2.204/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A |
734040000 | SMB Jack, Straight, Bulkhead, Solder Cup Contact, Brass Body, Nickel (Ni) Plalted, 50 Ohms | No | Solder | Jack | N/A | Straight | Tray | Yes | Bulkhead | N/A | No | 0.99mm Coaxial max. | ||
734040001 | SMB Jack, Straight, Bulkhead, Solder Cup Contact, Brass Body, Nickel (Ni) Plated, Bag, 50 Ohms | No | Solder | Jack | N/A | 3.603/g | Straight | Tray | Yes | Bulkhead | N/A | No | N/A | |
734040140 | SMB Jack, Straight, Bulkhead Receptacle, PCB, Edge Mount, Brass Body, Gold (Au) Plated, Air Dielectric, 75 Ohms | No | N/A | Jack | N/A | 1.668/g | Straight | Tray | Yes | Bulkhead | Edge Mount | 1.60mm | No | N/A |
734040190 | SMB Jack, Straight, PCB Receptacle, Surface Mount, Brass Body, Gold (Au) Plated, Air Dielectric, 75 Ohms | No | N/A | Jack | N/A | 0.610/g | Straight | Tray | No | N/A | Surface Mount | Various | No | N/A |
734040200 | SMB Jack, Right-Angle, PCB Receptacle, Surface Mount, Brass Body, Gold (Au) Plated, Tray, 75 Ohms | No | N/A | Jack | N/A | 2.101/g | Right Angle | Tray | No | N/A | Surface Mount | Various | No | N/A |
734040230 | SMB Plug, Straight, Crimp, RG-179 Cable, Brass Body, Nickel (Ni) Plated, Air Dielectric, Tray, 75 Ohms | No | Crimp | Plug | N/A | 2.379/g | Straight | Tray | No | N/A | N/A | No | RG-179 | |
734040260 | SMB Jack, Straight, PCB Receptacle, Surface Mount, Through Hole Signal, Brass Body, Gold (Au) Plated, Bag, 75 Ohms | No | N/A | Jack | N/A | Straight | Bag | No | N/A | Through Hole | 2.13mm | No | N/A | |
734040290 | SMB Plug, Straight, Crimp, RD-316 Cable, Brass Body, Gold (Au) Plated, Tray, 50 Ohms | No | Crimp | Plug | N/A | Right Angle | Tray | No | N/A | N/A | No | RG-316 Double Shielded | ||
734040300 | SMB Jack, Straight, PCB Receptacle, Edge Mount, Brass Body, Gold (Au) Plated, Air Dielectric, Tray, 75 Ohms | No | N/A | Jack | N/A | Straight | Tray | No | N/A | Edge Mount | 1.60mm | No | N/A | |
734040301 | SMB Jack, Straight, PCB Receptacle, Edge Mount, Brass Body, Gold (Au) Plated, Air Dielectric, Tray, 75 Ohms | No | N/A | Jack | N/A | 0.805/g | Straight | Tray | No | N/A | Edge Mount | 1.57mm | No | N/A |
734040380 | SMB Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, Air Dielectric, 75 Ohms | No | N/A | Jack | N/A | 2.663/g | Right Angle | Tray | No | N/A | Through Hole | 3.20mm | No | N/A |
734040390 | SMB Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, Tray, 75 Ohms | No | N/A | Jack | N/A | 0.729/g | Straight | Tray | No | N/A | Through Hole | 3.00mm | No | N/A |
734040391 | SMB Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Nickel (Ni) Plated, Tray, 75 Ohms | No | N/A | Jack | N/A | Straight | Tray | No | N/A | Through Hole | 3.00mm | No | N/A | |
734040430 | SMB Plug, Right-Angle, Crimp, RG-179 Cable, Die Cast Body, Nickel (Ni) Plated, 75 Ohms | No | Crimp | Plug | N/A | 2.397/g | Right Angle | Tray | No | N/A | N/A | No | RG-179 |