産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||
---|---|---|---|---|---|---|---|
643251010 | CMC 0.635mm Blind Cavity Plug | 0 | 0 | 0.068/g | Carton | ||
643251023 | CMC 1.50mm Blind Cavity Plug | 0 | 0 | 0.098/g | Carton | ||
643251086 | Seal Plug and Single Wire Seal for CP 1.50 Terminals, Light Blue | No | 0 | 0 | Blue (Light) | 0.070/g | Carton |
643251091 | CMC 2.80mm Blind Cavity Plug | 0 | 0 | 0.020/g | Carton | ||
643251332 | Single Wire Seals for CP 2.80 Terminals, Red | 0 | 0 | Red | 0.190/g | Carton | |
643251345 | Single Wire Seals for CP 2.80 Terminals, Green | 0 | 0 | Green | 0.168/g | Carton | |
643251358 | Single Wire Seals for CP 2.80 Terminals, Gray | 0 | 0 | Gray | 0.141/g | Carton | |
643251366 | Single Wire Seals for CP 2.80 Terminals, Blue | 0 | 0 | Blue | 0.125/g | Carton |