産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||
---|---|---|---|---|---|---|---|---|---|
5046950207 | CP-3.3 Terminal Position Assurance (TPA) Retainer, 3.30mm Pitch, Brown, 2 Circuits | 2 | 2 | Brown | PBT | 107.000/mg | Bag | -40° to +105°C | |
5046950307 | CP-3.3 Terminal Position Assurance (TPA) Retainer, 3.30mm Pitch, Brown, 3 Circuits | 3 | 3 | Brown | PBT | 138.000/mg | Bag | -40° to +105°C | |
5046950407 | CP-3.3 Terminal Position Assurance (TPA) Retainer, 3.30mm Pitch, Brown, 4 Circuits | 4 | 4 | Brown | PBT | Bag | -40° to +105°C | ||
5046950507 | CP-3.3 Terminal Position Assurance (TPA) Retainer, 3.30mm Pitch, Brown, 5 Circuits | 5 | 5 | Brown | PBT | 195.000/mg | Bag | -40° to +105°C | |
5046950607 | CP-3.3 Terminal Position Assurance (TPA) Retainer, 3.30mm Pitch, Brown, 6 Circuits | 6 | 6 | Brown | PBT | 233.000/mg | Bag | -40° to +105°C |