産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
457730001 | Micro-Fit 3.0 Crimp Terminal, Female, with Lubricant, with Tin (Sn) Plated Phosphor Bronze Contact, 24-20 AWG, Reel | 30 | Female | Phosphor Bronze | Tin | Tin | 0.061/g | Reel | 0.102µm | 0.102µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
457730003 | Micro-Fit 3.0 Crimp Terminal, Female, with Lubricant, with Gold (Au) Plated Phosphor Bronze Contact, 24-20 AWG, Reel | 30 | Female | Phosphor Bronze | Gold | Tin | 0.067/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
457730006 | Micro-Fit 3.0 Crimp Terminal, Female, with Lubricant, with Gold (Au) Plated Phosphor Bronze Contact, 30-26 AWG, Reel | 30 | Female | Phosphor Bronze | Gold | Tin | 0.062/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
457730053 | Micro-Fit 3.0 Crimp Terminal, Female, with Lubricant, with Gold (Au) Plated Phosphor Bronze Contact, 24-20 AWG, Reel | 30 | Female | Phosphor Bronze | Gold | Tin | 0.067/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A |