産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
442480001 | Modular Jack, Right-Angle, Low Profile, Inverted, Lightpipes, 8/8, 2 Ports | No | N/A | Black, Clear | 500 | 94V-0 | Yes | 13.21mm | Lightpipes | Phosphor Bronze | Gold | Tin | Polycarbonate, Polyester | 3.841/g | Right Angle (Side Entry) | Tray | With Flange | Yes | Yes | 1.57mm | 1.02mm | 1.02mm | 1.270µm | 2.540µm | 1x2 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |
442480029 | Modular Jack, Right-Angle, Low Profile, Inverted, Lightpipes, 8/8, 2 Ports | No | N/A | Black, Clear | 500 | 94V-0 | Yes | 13.45mm | Lightpipes | Phosphor Bronze | Gold | Tin | Polycarbonate, Polyester | 6.475/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.02mm | 1.270µm | 2.540µm | 1x2 | 8/8 | -40° to +85°C | Through Hole | No | N/A | ||
442480030 | Modular Jack, Right-Angle, Low Profile, Inverted, Lightpipes, 8/8, 4 Ports | No | N/A | Black, Clear | 500 | 94V-0 | Yes | 13.45mm | Lightpipes | Phosphor Bronze | Gold | Tin | Polycarbonate, Polyester | 12.015/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.02mm | 1.270µm | 2.540µm | 1x4 | 8/8 | -40° to +85°C | Through Hole | No | N/A | ||
442480033 | Modular Jack, Right-Angle, Low Profile, Inverted, Lightpipes, 8/8, 2 Ports | No | N/A | Black, Clear | 500 | 94V-0 | Yes | 13.45mm | Lightpipes | Phosphor Bronze | Gold | Tin | Polycarbonate, Polyester | 6.800/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.02mm | 1.270µm | 2.540µm | 1x2 | 8/8 | -40° to +85°C | Through Hole | No | N/A | ||
442480034 | Modular Jack, Right-Angle, Low Profile, Inverted, Lightpipes, 8/8, 4 Ports | No | N/A | Black, Clear | 500 | 94V-0 | Yes | 13.45mm | Lightpipes | Phosphor Bronze | Gold | Tin | Polycarbonate, Polyester | 11.877/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.02mm | 1.270µm | 2.540µm | 1x4 | 8/8 | -40° to +85°C | Through Hole | No | N/A | ||
442480057 | Modular Jack, Right-Angle, Low Profile, Inverted, 8/8, 2 Ports | No | N/A | Black | 500 | 94V-0 | Yes | 13.21mm | None | Phosphor Bronze | Gold | Tin | Polyester | 3.573/g | Right Angle (Side Entry) | Tray | With Flange | Yes | Yes | 1.57mm | 1.02mm | 1.02mm | 1.270µm | 2.540µm | 1x2 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |
442480058 | Modular Jack, Right-Angle, Low Profile, Inverted, 8/8, 4 Ports | No | N/A | Black | 500 | 94V-0 | Yes | 13.21mm | None | Phosphor Bronze | Gold | Tin | Polyester | 6.308/g | Right Angle (Side Entry) | Tray | With Flange | Yes | Yes | 1.57mm | 1.02mm | 1.02mm | 1.270µm | 2.540µm | 1x4 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |
442480085 | Modular Jack, Right-Angle, Low Profile, Inverted, 8/8, 2 Ports | N/A | Black | 500 | 94V-0 | Yes | 13.45mm | None | Phosphor Bronze | Gold | Tin | Polyester | 6.360/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.02mm | 1.270µm | 2.540µm | 1x2 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |||
442480086 | Modular Jack, Right-Angle, Low Profile, Inverted, 8/8, 4 Ports | No | N/A | Black | 500 | 94V-0 | Yes | 13.45mm | None | Phosphor Bronze | Gold | Tin | Polyester | 11.068/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.02mm | 1.270µm | 2.540µm | 1x4 | 8/8 | -40° to +85°C | Through Hole | No | N/A | ||
442480089 | Modular Jack, Right-Angle, Low Profile, Inverted, 8/8, 2 Ports | No | N/A | Black | 500 | 94V-0 | Yes | 13.45mm | None | Phosphor Bronze | Gold | Tin | Polyester | 6.360/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.02mm | 1.270µm | 2.540µm | 1x2 | 8/8 | -40° to +85°C | Through Hole | No | N/A | ||
442480093 | Modular Jack, Right-Angle, Low Profile, Inverted, 6/4, 2 Ports | No | N/A | Black | 500 | 94V-0 | Yes | 13.45mm | None | Phosphor Bronze | Gold | Tin | Polyester | 6.200/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.02mm | 1.270µm | 2.540µm | 1x2 | 6/6 | -40° to +85°C | Through Hole | No | N/A | ||
442480095 | Modular Jack, Right-Angle, Low Profile, Inverted, 6/6, 4 Ports | No | N/A | Black | 500 | 94V-0 | Yes | 13.45mm | None | None | Phosphor Bronze | Gold | Tin | Polyester | 11.800/g | Right Angle (Side Entry) | Tray | Without Flange | Yes | Yes | 1.57mm | 1.02mm | 1.02mm | 1.270µm | 2.540µm | 1x4 | 6/6 | -40° to +85°C | Through Hole | No | N/A |
442480101 | Modular Jack, Right-Angle, Low Profile, Inverted, 6/6, 2 Ports | No | N/A | Black | 500 | 94V-0 | Yes | 13.45mm | None | Phosphor Bronze | Gold | Tin | Polyester | 6.200/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.02mm | 1.270µm | 2.540µm | 1x2 | 6/6 | -40° to +85°C | Through Hole | No | N/A |