産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
431781001 | Sabre Crimp Terminal, Male, 18 AWG, 3.30mm Max. Insulation Diameter, Reel Packaged, Unplated, Brass Contact | 25 | Male | Brass | Unplated | Unplated | 0.565/g | Reel | Crimp or Compression | 3.30mm max. | 18 | N/A | |||
431781002 | Sabre Crimp Terminal, Male, 18 AWG, 3.30mm Max. Insulation Diameter, Reel Packaged, Tin (Sn) Plated Brass Contact | 25 | Male | Brass | Tin | Tin | 0.565/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 3.30mm max. | 18 | N/A | |
431782001 | Sabre Crimp Terminal, Male, Double 20+18 or Single 16-14 AWG, 3.60mm Max. Insulation Diameter, Reel Packaged, Unplated, Brass Contact | 25 | Male | Brass | Unplated | Unplated | 2.035/g | Reel | Crimp or Compression | 3.60mm max. | 14, 16, 20+18 | N/A | |||
431782002 | Sabre Crimp Terminal, Male, Double 20+18 or Single 16-14 AWG, 3.60mm Max. Insulation Diameter, Reel Packaged, Tin (Sn) Plated Brass Contact | No | 25 | Male | Brass | Tin | Tin | 0.565/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 3.60mm max. | 14, 16, 20+18 | N/A |
431783001 | Sabre Crimp Terminal, Male, Double 18+18 AWG, 4.57mm Max. Insulation Diameter, Reel Packaged, Unplated, Brass Contact | No | 25 | Male | Brass | Unplated | Unplated | 2.035/g | Reel | Crimp or Compression | 4.57mm max. | 18+18 | N/A | ||
431784001 | Sabre Crimp Terminal, Male, 20-18 AWG, 2.50-2.85mm max. Insulation Diameter, Reel Packaged, Unplated, Brass Contact | No | 25 | Male | Brass | Unplated | Unplated | 0.550/g | Reel | Crimp or Compression | 2.50-2.85mm | 18, 20 | N/A | ||
431784002 | Sabre Crimp Terminal, Male, 20-18 AWG, 2.50-2.85mm max. Insulation Diameter, Reel Packaged, Tin (Sn) Plated Brass Contact | 25 | Male | Brass | Tin | Tin | 0.550/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.50-2.85mm | 18, 20 | N/A | |
431785002 | Sabre Crimp Terminal, Male, 18 AWG, 3.30mm Max. Insulation Diameter, Reel Packaged, Tin (Sn) Plated Brass Contact, Last-Make Wipe Length, Complies with UL1977 Finger Proof Access Requirement | 25 | Male | Brass | Tin | Tin | 2.029/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 3.30mm max. | 18 | N/A | |
431786002 | Sabre Crimp Terminal, Male, 16-14 AWG, 3.60mm Insulation Diameter, Reel Packaged, Tin (Sn) Plated Brass Contact, Last-Make Wipe Length, Complies with UL1977 Finger Proof Access Requirement | No | 25 | Male | Brass | Tin | Tin | 2.029/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 3.60mm max. | 14, 16 | N/A |