産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
431600102 | Sabre Vertical Header, 2 Circuits, Glow-Wire Capable, PCB Thickness 1.60mm, without Board Lock | No | No | 2 | 2 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 2.777/g | 1 | Vertical | Bag | 3.81mm | Yes | N/A | 1.60mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431600103 | Sabre Vertical Header, 3 Circuits, Glow-Wire Capable, PCB Thickness 1.60mm, without Board Lock | No | No | 3 | 3 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 3.789/g | 1 | Vertical | Bag | 3.81mm | Yes | N/A | 1.60mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431600104 | Sabre Vertical Header, 4 Circuits, Glow-Wire Capable, PCB Thickness 1.60mm, without Board Lock | No | No | 4 | 4 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 4.839/g | 1 | Vertical | Bag | 3.81mm | Yes | N/A | 1.60mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431600105 | Sabre Vertical Header, 5 Circuits, Glow-Wire Capable, PCB Thickness 1.60mm, without Board Lock | No | No | 5 | 5 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 5.718/g | 1 | Vertical | Bag | 3.81mm | Yes | N/A | 1.60mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431600106 | Sabre Vertical Header, 6 Circuits, Glow-Wire Capable, PCB Thickness 1.60mm, without Board Lock | No | No | 6 | 6 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 6.814/g | 1 | Vertical | Bag | 3.81mm | Yes | N/A | 1.60mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431600302 | Sabre Vertical Header, 2 Circuits, Glow-Wire Capable, PCB Thickness 2.40mm, without Board Lock | No | No | 2 | 2 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 2.817/g | 1 | Vertical | Tray | 5.33mm | Yes | N/A | 2.40mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431600303 | Sabre Vertical Header, 3 Circuits, Glow-Wire Capable, PCB Thickness 2.40mm, without Board Lock | No | No | 3 | 3 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 3.849/g | 1 | Vertical | Bag | 5.33mm | Yes | N/A | 2.40mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431600304 | Sabre Vertical Header, 4 Circuits, Glow-Wire Capable, PCB Thickness 2.40mm, without Board Lock | No | No | 4 | 4 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 4.919/g | 1 | Vertical | Bag | 5.33mm | Yes | N/A | 2.40mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431600305 | Sabre Vertical Header, 5 Circuits, Glow-Wire Capable, PCB Thickness 2.40mm, without Board Lock | No | No | 5 | 5 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 5.818/g | 1 | Vertical | Bag | 5.33mm | Yes | N/A | 2.40mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431600306 | Sabre Vertical Header, 6 Circuits, Glow-Wire Capable, PCB Thickness 2.40mm, without Board Lock | No | No | 6 | 6 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 6.934/g | 1 | Vertical | Bag | 5.33mm | Yes | N/A | 2.40mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431601102 | Sabre Right-Angle Header, 2 Circuits, Glow-Wire Capable, PCB Thickness 1.60mm, without Board Lock | No | No | 2 | 2 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 3.081/g | 1 | Right Angle | Bag | 3.81mm | Yes | N/A | 1.60mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431601103 | Sabre Right-Angle Header, 3 Circuits, Glow-Wire Capable, PCB Thickness 1.60mm, without Board Lock | No | No | 3 | 3 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 4.245/g | 1 | Right Angle | Bag | 3.81mm | Yes | N/A | 1.60mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431601104 | Sabre Right-Angle Header, 4 Circuits, Glow-Wire Capable, PCB Thickness 1.60mm, without Board Lock | No | No | 4 | 4 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 5.447/g | 1 | Right Angle | Bag | 3.81mm | Yes | N/A | 1.60mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431601105 | Sabre Right-Angle Header, 5 Circuits, Glow-Wire Capable, PCB Thickness 1.60mm, without Board Lock | No | No | 5 | 5 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 6.478/g | 1 | Right Angle | Bag | 3.81mm | Yes | N/A | 1.60mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431601106 | Sabre Right-Angle Header, 6 Circuits, Glow-Wire Capable, PCB Thickness 1.60mm, without Board Lock | No | No | 6 | 6 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 7.726/g | 1 | Right Angle | Bag | 3.81mm | Yes | N/A | 1.60mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431601302 | Sabre Right-Angle Header, 2 Circuits, Glow-Wire Capable, PCB Thickness 2.40mm, without Board Lock | No | No | 2 | 2 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 3.125/g | 1 | Right Angle | Tray | 5.33mm | Yes | N/A | 2.40mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431601303 | Sabre Right-Angle Header, 3 Circuits, Glow-Wire Capable, PCB Thickness 2.40mm, without Board Lock | No | No | 3 | 3 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 4.311/g | 1 | Right Angle | Tray | 5.33mm | Yes | N/A | 2.40mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431601304 | Sabre Right-Angle Header, 4 Circuits, Glow-Wire Capable, PCB Thickness 2.40mm, without Board Lock | No | No | 4 | 4 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 5.535/g | 1 | Right Angle | Tray | 5.33mm | Yes | N/A | 2.40mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431601305 | Sabre Right-Angle Header, 5 Circuits, Glow-Wire Capable, PCB Thickness 2.40mm, without Board Lock | No | No | 5 | 5 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 6.588/g | 1 | Right Angle | Tray | 5.33mm | Yes | N/A | 2.40mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431601306 | Sabre Right-Angle Header, 6 Circuits, Glow-Wire Capable, PCB Thickness 2.40mm, without Board Lock | No | No | 6 | 6 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 7.858/g | 1 | Right Angle | Tray | 5.33mm | Yes | N/A | 2.40mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431601308 | Sabre Right-Angle Header, 8 Circuits, Glow-Wire Capable, PCB Thickness 2.40mm, without Board Lock | No | No | 8 | 8 | Natural | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 10.010/g | 1 | Right Angle | Bag | 5.33mm | Yes | N/A | 2.40mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431602102 | Sabre Vertical Header, 2 Circuits, Glow-Wire Capable, PCB Thickness 1.60mm, with Board Lock | No | No | 2 | 2 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 3.027/g | 1 | Vertical | Tray | 3.81mm | Yes | Yes | 1.60mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431602103 | Sabre Vertical Header, 3 Circuits, Glow-Wire Capable, PCB Thickness 1.60mm, with Board Lock | No | No | 3 | 3 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 4.039/g | 1 | Vertical | Bag | 3.81mm | Yes | Yes | 1.60mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431602104 | Sabre Vertical Header, 4 Circuits, Glow-Wire Capable, PCB Thickness 1.60mm, with Board Lock | No | No | 4 | 4 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 5.089/g | 1 | Vertical | Bag | 3.81mm | Yes | Yes | 1.60mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |
431602105 | Sabre Vertical Header, 5 Circuits, Glow-Wire Capable, PCB Thickness 1.60mm, with Board Lock | No | No | 5 | 5 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | High Temperature Thermoplastic | 5.968/g | 1 | Vertical | Bag | 3.81mm | Yes | Yes | 1.60mm | 7.50mm | 7.50mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +75°C | Through Hole |