産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
398800302 | 5.08mm Pitch, Beau Eurostyle Low Profile, Fixed Block, Modular, 2 Circuits | 2 | 2 | Black | Horizontal | 94V-0 | None | 1.750/g | 1 | Vertical | No | 3.50mm | None | 2.40mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.20-1.50 | |
398800303 | 5.08mm Pitch, Beau Eurostyle Low Profile, Fixed Block, Modular, 3 Circuits | 3 | 3 | Black | Horizontal | 94V-0 | None | 2.670/g | 1 | Vertical | No | 3.50mm | None | 2.40mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.20-1.50 | |
398800304 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, Modular, 4 Circuits | No | 4 | 4 | Black | Horizontal | 94V-0 | None | 3.560/g | 1 | Vertical | No | 3.50mm | None | 2.40mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.20-1.50 |
398800305 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, Modular, 5 Circuits | No | 5 | 5 | Black | Horizontal | 94V-0 | None | 4.450/g | 1 | Vertical | No | 3.50mm | None | 2.40mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.20-1.50 |
398800306 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, Modular, 6 Circuits | No | 6 | 6 | Black | Horizontal | 94V-0 | None | 5.340/g | 1 | Vertical | No | 3.50mm | None | 2.40mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.20-1.50 |
398800307 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, Modular, 7 Circuits | No | 7 | 7 | Black | Horizontal | 94V-0 | None | 6.230/g | 1 | Vertical | No | 3.50mm | None | 2.40mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.20-1.50 |
398800308 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, Modular, 8 Circuits | No | 8 | 8 | Black | Horizontal | 94V-0 | None | 7.120/g | 1 | Vertical | No | 3.50mm | None | 2.40mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.20-1.50 |
398800309 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, Modular, 9 Circuits | No | 9 | 9 | Black | Horizontal | 94V-0 | None | 8.010/g | 1 | Vertical | No | 3.50mm | None | 2.40mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.20-1.50 |
398800310 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, Modular, 10 Circuits | No | 10 | 10 | Black | Horizontal | 94V-0 | None | 8.900/g | 1 | Vertical | No | 3.50mm | None | 2.40mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.20-1.50 |
398800311 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, Modular, 11 Circuits | No | 11 | 11 | Black | Horizontal | 94V-0 | None | 9.790/g | 1 | Vertical | No | 3.50mm | None | 2.40mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.20-1.50 |
398800312 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, Modular, 12 Circuits | No | 12 | 12 | Black | Horizontal | 94V-0 | None | 10.680/g | 1 | Vertical | No | 3.50mm | None | 2.40mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.20-1.50 |
398800314 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, Modular, 14 Circuits | No | 14 | 14 | Black | Horizontal | 94V-0 | None | 1 | Vertical | No | 3.50mm | None | 2.40mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.20-1.50 | |
398800316 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, Modular, 16 Circuits | No | 16 | 16 | Black | Horizontal | 94V-0 | None | 1 | Vertical | No | 3.50mm | None | 2.40mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.20-1.50 | |
398800317 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, Modular, 17 Circuits | No | 17 | 17 | Black | Horizontal | 94V-0 | None | 1 | Vertical | No | 3.50mm | N/A | 2.40mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.20-1.50 | |
398800324 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, Modular, 24 Circuits | No | 24 | 24 | Black | Horizontal | 94V-0 | None | 1 | Vertical | No | 3.50mm | N/A | 2.40mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.20-1.50 | |
398800402 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, 35° Wire Entry, Modular, 2 Circuits | 2 | 2 | Black | 35° Angle | 94V-0 | None | 3.120/g | 1 | Vertical | No | 3.80mm | None | 2.60mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-2.50 | |
398800403 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, 35° Wire Entry, Modular, 3 Circuits | 3 | 3 | Black | 35° Angle | 94V-0 | None | 44.906/g | 1 | Vertical | No | 3.80mm | None | 2.60mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-2.50 | |
398800404 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, 35° Wire Entry, Modular, 4 Circuits | No | 4 | 4 | Black | 35° Angle | 94V-0 | None | 1 | Vertical | No | 3.80mm | None | 2.60mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-2.50 | |
398800405 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, 35° Wire Entry, Modular, 5 Circuits | No | 5 | 5 | Black | 35° Angle | 94V-0 | None | 1 | Vertical | No | 3.80mm | None | 2.60mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-2.50 | |
398800406 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, 35° Wire Entry, Modular, 6 Circuits | No | 6 | 6 | Black | 35° Angle | 94V-0 | None | 1 | Vertical | No | 3.80mm | None | 2.60mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-2.50 | |
398800407 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, 35° Wire Entry, Modular, 7 Circuits | No | 7 | 7 | Black | 35° Angle | 94V-0 | None | 51.146/g | 1 | Vertical | No | 3.80mm | None | 2.60mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-2.50 |
398800408 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, 35° Wire Entry, Modular, 8 Circuits | No | 8 | 8 | Black | 35° Angle | 94V-0 | None | 1 | Vertical | No | 3.80mm | None | 2.60mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-2.50 | |
398800409 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, 35° Wire Entry, Modular, 9 Circuits | No | 9 | 9 | Black | 35° Angle | 94V-0 | None | 1 | Vertical | No | 3.80mm | None | 2.60mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-2.50 | |
398800410 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, 35° Wire Entry, Modular, 10 Circuits | No | 10 | 10 | Black | 35° Angle | 94V-0 | None | 1 | Vertical | No | 3.80mm | None | 2.60mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-2.50 | |
398800411 | 5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, 35° Wire Entry, Modular, 11 Circuits | No | 11 | 11 | Black | 35° Angle | 94V-0 | None | 1 | Vertical | No | 3.80mm | None | 2.60mm | 5.08mm | 5.08mm | N/A | Fully | Yes | 105°C | 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-2.50 |