産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
393720002 | 7.50mm Beau Eurostyle Vertical PCB Header, Closed Ends, 2 Circuits | 2 | 2 | Black | N/A | 94V-0 | None | 1 | Vertical | No | 3.50mm | None | 7.50mm | 7.50mm | Yes | Closed Ends | No | 110°C | N/A | ||
393720003 | 7.50mm Beau Eurostyle Vertical PCB Header, Closed Ends, 3 Circuits | 3 | 3 | Black | N/A | 94V-0 | None | 1 | Vertical | No | 3.50mm | None | 7.50mm | 7.50mm | Yes | Closed Ends | No | 110°C | N/A | ||
393720004 | 7.50mm Beau Eurostyle Vertical PCB Header, Closed Ends, 4 Circuits | 4 | 4 | Black | N/A | 94V-0 | None | 1 | Vertical | No | 3.50mm | None | 7.50mm | 7.50mm | Yes | Closed Ends | No | 110°C | N/A | ||
393720005 | 7.50mm Beau Eurostyle Vertical PCB Header, Closed Ends, 5 Circuits | 5 | 5 | Black | N/A | 94V-0 | None | 44.000/g | 1 | Vertical | No | 3.50mm | None | 7.50mm | 7.50mm | Yes | Closed Ends | No | 110°C | N/A | |
393720006 | 7.50mm Beau Eurostyle Vertical PCB Header, Closed Ends, 6 Circuits | 6 | 6 | Black | N/A | 94V-0 | None | 1 | Vertical | No | 3.50mm | None | 7.50mm | 7.50mm | Yes | Closed Ends | No | 110°C | N/A | ||
393720007 | 7.50mm Beau Eurostyle Vertical PCB Header, Closed Ends, 7 Circuits | No | 7 | 7 | Black | N/A | 94V-0 | None | 44.000/g | 1 | Vertical | No | 3.50mm | None | 7.50mm | 7.50mm | Yes | Closed Ends | No | 110°C | N/A |
393720008 | 7.50mm Beau Eurostyle Vertical PCB Header, Closed Ends, 8 Circuits | 8 | 8 | Black | N/A | 94V-0 | None | 1 | Vertical | No | 3.50mm | None | 7.50mm | 7.50mm | Yes | Closed Ends | No | 110°C | N/A | ||
393720009 | 7.50mm Beau Eurostyle Vertical PCB Header, Closed Ends, 9 Circuits | 9 | 9 | Black | N/A | 94V-0 | None | 1 | Vertical | No | 3.50mm | None | 7.50mm | 7.50mm | Yes | Closed Ends | No | 110°C | N/A | ||
393720010 | 7.50mm Beau Eurostyle Vertical PCB Header, Closed Ends, 10 Circuits | 10 | 10 | Black | N/A | 94V-0 | None | 1 | Vertical | No | 3.50mm | None | 7.50mm | 7.50mm | Yes | Closed Ends | No | 110°C | N/A | ||
393720011 | 7.50mm Beau Eurostyle Vertical PCB Header, Closed Ends, 11 Circuits | No | 11 | 11 | Black | N/A | 94V-0 | None | 1 | Vertical | No | 3.50mm | None | 7.50mm | 7.50mm | Yes | Closed Ends | No | 110°C | N/A | |
393720012 | 7.50mm Beau Eurostyle Vertical PCB Header, Closed Ends, 12 Circuits | 12 | 12 | Black | N/A | 94V-0 | None | 1 | Vertical | No | 3.50mm | None | 7.50mm | 7.50mm | Yes | Closed Ends | No | 110°C | N/A |