産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
366440001 | 2.13mm Diameter MLX Pin and Socket Receptacle, 1 Circuit, PA Polyamide Nylon 6/6 94V-2, Glow-Wire Capable | No | 1 | Natural | 94V-2 | Receptacle | Yes | None | Yes | Nylon | 0.870/g | 1 | Bag | No | N/A | N/A | Yes | No | -55° to +105°C |
366440002 | 2.13mm Diameter MLX Pin and Socket Receptacle, 2 Circuit, PA Polyamide Nylon 6/6 94V-2, Glow-Wire Capable | 2 | Natural | 94V-2 | Receptacle | Yes | None | Yes | Nylon | 2.530/g | 1 | Bag | No | 6.35mm | 6.35mm | Yes | No | -55° to +105°C | |
366440003 | 2.13mm Diameter MLX Pin and Socket Receptacle, 3 Circuit, PA Polyamide Nylon 6/6 94V-2, Glow-Wire Capable | 3 | Natural | 94V-2 | Receptacle | Yes | None | Yes | Nylon | 3.171/g | 1 | Bag | No | 6.35mm | 6.35mm | Yes | No | -55° to +105°C | |
366440004 | 2.13mm Diameter MLX Pin and Socket Receptacle, 4 Circuit, PA Polyamide Nylon 6/6 94V-2, Glow-Wire Capable | 4 | Natural | 94V-2 | Receptacle | Yes | None | Yes | Nylon | 4.400/g | 1 | Bag | No | 6.35mm | 6.35mm | Yes | No | -55° to +105°C | |
366440005 | 2.13mm Diameter MLX Pin and Socket Receptacle, 6 Circuit, PA Polyamide Nylon 6/6 94V-2, Glow-Wire Capable | No | 6 | Natural | 94V-2 | Receptacle | Yes | None | Yes | Nylon | 5.470/g | 2 | Bag | No | 6.35mm | 6.35mm | Yes | No | -55° to +105°C |
366440006 | 2.13mm Diameter MLX Pin and Socket Receptacle, 9 Circuit, PA Polyamide Nylon 6/6 94V-2, Glow-Wire Capable | 9 | Natural | 94V-2 | Receptacle | Yes | None | Yes | Nylon | 7.600/g | 3 | Bag | No | 6.35mm | 6.35mm | Yes | No | -55° to +105°C | |
366440007 | 2.13mm Diameter MLX Pin and Socket Receptacle, 12 Circuit, PA Polyamide Nylon 6/6 94V-2, Glow-Wire Capable | 12 | Natural | 94V-2 | Receptacle | Yes | None | Yes | Nylon | 4 | Bag | No | 6.35mm | 6.35mm | Yes | No | -55° to +105°C | ||
366440010 | 2.13mm Diameter MLX Pin and Socket Receptacle, 5 Circuit, PA Polyamide Nylon 6/6 94V-2, Glow-Wire Capable | 5 | Natural | 94V-2 | Receptacle | Yes | None | Yes | Nylon | 5.500/g | 1 | Bag | No | 6.35mm | 6.35mm | Yes | No | -55° to +105°C |