産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
350230002 | 2.00mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 2 Circuits, Natural | 2 | Natural | 94V-0 | N/A | No | Nylon | 0.040/g | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
350230003 | 2.00mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 3 Circuits, Natural | 3 | Natural | 94V-0 | N/A | No | Nylon | 0.063/g | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
350230004 | 2.00mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 4 Circuits, Natural | 4 | Natural | 94V-0 | N/A | No | Nylon | 0.080/g | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
350230005 | 2.00mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 5 Circuits, Natural | 5 | Natural | 94V-0 | N/A | No | Nylon | 0.100/g | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
350230006 | 2.00mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 6 Circuits, Natural | 6 | Natural | 94V-0 | N/A | No | Nylon | 0.102/g | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
350230007 | 2.00mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 7 Circuits, Natural | 7 | Natural | 94V-0 | N/A | No | Nylon | 0.146/g | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
350230008 | 2.00mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 8 Circuits, Natural | 8 | Natural | 94V-0 | N/A | No | Nylon | 0.151/g | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
350230009 | 2.00mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 9 Circuits, Natural | 9 | Natural | 94V-0 | N/A | No | Nylon | 0.180/g | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
350230010 | 2.00mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 10 Circuits, Natural | 10 | Natural | 94V-0 | N/A | No | Nylon | 0.188/g | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
350230011 | 2.00mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 11 Circuits, Natural | 11 | Natural | 94V-0 | N/A | No | Nylon | 0.213/g | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
350230012 | 2.00mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 12 Circuits, Natural | 12 | Natural | 94V-0 | N/A | No | Nylon | 0.240/g | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
350230013 | 2.00mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 13 Circuits, Natural | No | 13 | Natural | 94V-0 | N/A | No | Nylon | 0.260/g | 1 | Bag | No | 2.00mm | No | -40° to +105°C |
350230014 | 2.00mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 14 Circuits, Natural | 14 | Natural | 94V-0 | N/A | No | Nylon | 0.273/g | 1 | Bag | No | 2.00mm | No | -40° to +105°C | |
350230015 | 2.00mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 15 Circuits, Natural | 15 | Natural | 94V-0 | N/A | No | Nylon | 0.293/g | 1 | Bag | No | 2.00mm | No | -40° to +105°C |