産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
348403410 | MX150 Male Connector Assembly, Bulkhead Twist-Lock, Mat-Sealed Compatible, Dual Row, 6 Circuits, Keying Option A, Black | No | 6 | Black, Natural | Plug | No | Yes | Yes | Modified Polystyrene Alloy | 17.390/g | 2 | Bag | Yes | 3.50mm | Yes | No | -40° to +125°C |
348403420 | MX150 Male Connector Assembly, Bulkhead Twist-Lock, Mat-Sealed Compatible, Dual Row, 6 Circuits, Keying Option B, Light Gray | 6 | Gray (Light), Natural | Plug | No | Yes | Yes | Modified Polystyrene Alloy | 17.390/g | 2 | Bag | Yes | 3.50mm | Yes | No | -40° to +125°C | |
348403430 | MX150 Male Connector Assembly, Bulkhead Twist-Lock, Mat-Sealed Compatible, Dual Row, 6 Circuits, Keying Option C, Dark Gray | No | 6 | Gray (Dark), Natural | Plug | No | Yes | Yes | Modified Polystyrene Alloy | 17.390/g | 2 | Bag | Yes | 3.50mm | Yes | No | -40° to +125°C |
348403440 | MX150 Male Connector Assembly, Bulkhead Twist-Lock, Mat-Sealed Compatible, Dual Row, 6 Circuits, Keying Option D, Stone Gray | 6 | Natural, Stone Gray | Plug | No | Yes | Yes | Modified Polystyrene Alloy | 17.390/g | 2 | Bag | Yes | 3.50mm | Yes | No | -40° to +125°C | |
348404410 | MX150 Male Connector Assembly, Bulkhead Twist-Lock, Mat-Sealed Compatible, Dual Row, 8 Circuits, Keying Option A, Black | No | 8 | Black, Natural | Plug | No | Yes | Yes | Modified Polystyrene Alloy | 18.170/g | 2 | Bag | Yes | 3.50mm | Yes | No | -40° to +125°C |
348404420 | MX150 Male Connector Assembly, Bulkhead Twist-Lock, Mat-Sealed Compatible, Dual Row, 8 Circuits, Keying Option B, Light Gray | 8 | Gray (Light), Natural | Plug | No | Yes | Yes | Modified Polystyrene Alloy | 18.170/g | 2 | Bag | Yes | 3.50mm | Yes | No | -40° to +125°C | |
348404430 | MX150 Male Connector Assembly, Bulkhead Twist-Lock, Mat-Sealed Compatible, Dual Row, 8 Circuits, Keying Option C, Dark Gray | 8 | Gray (Dark), Natural | Plug | No | Yes | Yes | Modified Polystyrene Alloy | 18.170/g | 2 | Bag | Yes | 3.50mm | Yes | No | -40° to +125°C | |
348404440 | MX150 Male Connector Assembly, Bulkhead Twist-Lock, Mat-Sealed Compatible, Dual Row, 8 Circuits, Keying Option D, Stone Gray | 8 | Natural, Stone Gray | Plug | No | Yes | Yes | Modified Polystyrene Alloy | 18.170/g | 2 | Bag | Yes | 3.50mm | Yes | No | -40° to +125°C | |
348406410 | MX150 Male Connector Assembly, Bulkhead Twist-Lock, Mat-Sealed Compatible, Dual Row, 12 Circuits, Keying Option A, Black | No | 12 | Black, Natural | Plug | No | Yes | Yes | Modified Polystyrene Alloy | 24.020/g | 2 | Bag | Yes | 3.50mm | Yes | No | -40° to +125°C |
348406420 | MX150 Male Connector Assembly, Bulkhead Twist-Lock, Mat-Sealed Compatible, Dual Row, 12 Circuits, Keying Option B, Light Gray | No | 12 | Gray (Light), Natural | Plug | No | Yes | Yes | Modified Polystyrene Alloy | 24.020/g | 2 | Bag | Yes | 3.50mm | Yes | No | -40° to +125°C |
348406430 | MX150 Male Connector Assembly, Bulkhead Twist-Lock, Mat-Sealed Compatible, Dual Row, 12 Circuits, Keying Option C, Dark Gray | No | 12 | Gray (Dark), Natural | Plug | No | Yes | Yes | Modified Polystyrene Alloy | 24.020/g | 2 | Bag | Yes | 3.50mm | Yes | No | -40° to +125°C |
348406440 | MX150 Male Connector Assembly, Bulkhead Twist-Lock, Mat-Sealed Compatible, Dual Row, 12 Circuits, Keying Option D, Stone Gray | No | 12 | Natural, Stone Gray | Plug | No | Yes | Yes | Modified Polystyrene Alloy | 24.046/g | 2 | Bag | Yes | 3.50mm | Yes | No | -40° to +125°C |
348408410 | MX150 Male Connector Assembly, Bulkhead Twist-Lock, Mat-Sealed Compatible, Dual Row, 16 Circuits, Keying Option A, Black | No | 16 | Black, Natural | Plug | No | Yes | Yes | Modified Polystyrene Alloy | 25.281/g | 2 | Bag | Yes | 3.50mm | Yes | No | -40° to +125°C |
348408420 | MX150 Male Connector Assembly, Bulkhead Twist-Lock, Mat-Sealed Compatible, Dual Row, 16 Circuits, Keying Option B, Light Gray | 16 | Gray (Light), Natural | Plug | No | Yes | Yes | Modified Polystyrene Alloy | 25.281/g | 2 | Bag | Yes | 3.50mm | Yes | No | -40° to +125°C | |
348408430 | MX150 Male Connector Assembly, Bulkhead Twist-Lock, Mat-Sealed Compatible, Dual Row, 16 Circuits, Keying Option C, Dark Gray | 16 | Gray (Dark), Natural | Plug | No | Yes | Yes | Modified Polystyrene Alloy | 25.281/g | 2 | Bag | Yes | 3.50mm | Yes | No | -40° to +125°C | |
348408440 | MX150 Male Connector Assembly, Bulkhead Twist-Lock, Mat-Sealed Compatible, Dual Row, 16 Circuits, Keying Option D, Stone Gray | 16 | Natural, Stone Gray | Plug | No | Yes | Yes | Modified Polystyrene Alloy | 25.281/g | 2 | Bag | Yes | 3.50mm | Yes | No | -40° to +125°C |