産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2262081112 | Pre-Crimped Lead MOX Female-to-MOX Female, Tin (Sn) Plating, 150.00mm Length, 20 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Female | High Performance Alloy (HPA) | Tin | Tin | 1.447/g | Bag | 1.016µm | 1.016µm | No | Crimp or Compression | 1128-TXL | 20 |
2262081114 | Pre-Crimped Lead MOX Female-to-MOX Female, Tin (Sn) Plating, 300.00mm Length, 20 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Female | High Performance Alloy (HPA) | Tin | Tin | 2.565/g | Bag | 1.016µm | 1.016µm | No | Crimp or Compression | 1128-TXL | 20 |
2262081115 | Pre-Crimped Lead MOX Female-to-MOX Female, Tin (Sn) Plating, 450.00mm Length, 20 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Female | High Performance Alloy (HPA) | Tin | Tin | 3.682/g | Bag | 1.016µm | 1.016µm | No | Crimp or Compression | 1128-TXL | 20 |
2262081122 | Pre-Crimped Lead MOX Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 22 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | Tin | 0.938/g | Bag | 1.016µm | 1.016µm | Yes | Crimp or Compression | 1128-TXL | 22 |
2262081124 | Pre-Crimped Lead MOX Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 22 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | Tin | 1.700/g | Bag | 1.016µm | 1.016µm | Yes | Crimp or Compression | 1128-TXL | 22 |
2262081125 | Pre-Crimped Lead MOX Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 22 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | Tin | 2.462/g | Bag | 1.016µm | 1.016µm | Yes | Crimp or Compression | 1128-TXL | 22 |
2262081212 | Pre-Crimped Lead MOX Female-to-MOX Female, Gold (Au) Plating, 150.00mm Length, 20 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Female | High Performance Alloy (HPA) | Gold | Tin | 1.447/g | Bag | 0.406µm | 1.016µm | No | Crimp or Compression | 1128-TXL | 20 |
2262081214 | Pre-Crimped Lead MOX Female-to-MOX Female, Gold (Au) Plating, 300.00mm Length, 20 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Female | High Performance Alloy (HPA) | Gold | Tin | 2.565/g | Bag | 0.406µm | 1.016µm | No | Crimp or Compression | 1128-TXL | 20 |
2262081215 | Pre-Crimped Lead MOX Female-to-MOX Female, Gold (Au) Plating, 450.00mm Length, 20 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Female | High Performance Alloy (HPA) | Gold | Tin | 3.682/g | Bag | 0.406µm | 1.016µm | No | Crimp or Compression | 1128-TXL | 20 |
2262082112 | Pre-Crimped Lead MOX Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 20 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | Tin | 1.320/g | Bag | 1.016µm | 1.016µm | No | Crimp or Compression | 1128-TXL | 20 |
2262082114 | Pre-Crimped Lead MOX Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 20 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | Tin | 2.437/g | Bag | 1.016µm | 1.016µm | No | Crimp or Compression | 1128-TXL | 20 |
2262082115 | Pre-Crimped Lead MOX Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 20 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | Tin | 3.555/g | Bag | 1.016µm | 1.016µm | No | Crimp or Compression | 1128-TXL | 20 |
2262082212 | Pre-Crimped Lead MOX Female-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 20 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | 1.320/g | Bag | 0.406µm | 1.016µm | Yes | Crimp or Compression | 1128-TXL | 20 |
2262082214 | Pre-Crimped Lead MOX Female-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 20 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | 2.437/g | Bag | 0.406µm | 1.016µm | Yes | Crimp or Compression | 1128-TXL | 20 |
2262082215 | Pre-Crimped Lead MOX Female-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 20 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | Tin | 3.555/g | Bag | 0.406µm | 1.016µm | Yes | Crimp or Compression | 1128-TXL | 20 |