産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2200301021 | Micro-One Wire-to-Board Header, Right Angle, 2.00mm Pitch, Single Row, Glow-Wire Capable, Through Hole, 2 Circuits, Tin-Bismuth Plating, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 688.080/mg | 1 | Right Angle | Tray | 2.90mm | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Through Hole | |
2200301031 | Micro-One Wire-to-Board Header, Right Angle, 2.00mm Pitch, Single Row, Glow-Wire Capable, Through Hole, 3 Circuits, Tin-Bismuth Plating, Black | No | 3 | 3 | Black | 30 | No | 94V-0 | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 806.830/mg | 1 | Right Angle | Tray | 2.90mm | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Through Hole | |
2200301041 | Micro-One Wire-to-Board Header, Right Angle, 2.00mm Pitch, Single Row, Glow-Wire Capable, Through Hole, 4 Circuits, Tin-Bismuth Plating, Black | No | 4 | 4 | Black | 30 | No | 94V-0 | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 921.750/mg | 1 | Right Angle | Tray | 2.90mm | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Through Hole | |
2200301051 | Micro-One Wire-to-Board Header, Right Angle, 2.00mm Pitch, Single Row, Glow-Wire Capable, Through Hole, 5 Circuits, Tin-Bismuth Plating, Black | No | No | 5 | 5 | Black | 30 | No | 94V-0 | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 1035.700/mg | 1 | Right Angle | Tray | 2.90mm | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Through Hole |
2200301061 | Micro-One Wire-to-Board Header, Right Angle, 2.00mm Pitch, Single Row, Glow-Wire Capable, Through Hole, 6 Circuits, Tin-Bismuth Plating, Black | No | 6 | 6 | Black | 30 | No | 94V-0 | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 1150.110/mg | 1 | Right Angle | Tray | 2.90mm | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Through Hole | |
2200301071 | Micro-One Wire-to-Board Header, Right Angle, 2.00mm Pitch, Single Row, Glow-Wire Capable, Through Hole, 7 Circuits, Tin-Bismuth Plating, Black | No | No | 7 | 7 | Black | 30 | No | 94V-0 | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 1271.600/mg | 1 | Right Angle | Tray | 2.90mm | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Through Hole |
2200301081 | Micro-One Wire-to-Board Header, Right Angle, 2.00mm Pitch, Single Row, Glow-Wire Capable, Through Hole, 8 Circuits, Tin-Bismuth Plating, Black | No | 8 | 8 | Black | 30 | No | 94V-0 | Yes | Yes | Brass | Tin-Bismuth | Tin-Bismuth | Liquid Crystal Polymer | 1386.000/mg | 1 | Right Angle | Tray | 2.90mm | Yes | 2.00mm | 1.000µm | Yes | Fully | -40° to +105°C | Through Hole |