産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2196801121 | Pre-Crimped Lead SL Female-to-SL Female, Tin (Sn) Plating, 75.00mm Length, 24 AWG, Black | No | 75.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 0.378/g | 1 | Bag | 3.750µm | 3.750µm | No | Crimp or Compression | UL 11028 | 24 |
2196801122 | Pre-Crimped Lead SL Female-to-SL Female, Tin (Sn) Plating, 150.00mm Length, 24 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 0.579/g | 1 | Bag | 3.750µm | 3.750µm | No | Crimp or Compression | UL 11028 | 24 |
2196801123 | Pre-Crimped Lead SL Female-to-SL Female, Tin (Sn) Plating, 225.00mm Length, 24 AWG, Black | No | 225.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 0.780/g | 1 | Bag | 3.750µm | 3.750µm | No | Crimp or Compression | UL 11028 | 24 |
2196801124 | Pre-Crimped Lead SL Female-to-SL Female, Tin (Sn) Plating, 300.00mm Length, 24 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 0.981/g | 1 | Bag | 3.750µm | 3.750µm | No | Crimp or Compression | UL 11028 | 24 |
2196801125 | Pre-Crimped Lead SL Female-to-SL Female, Tin (Sn) Plating, 450.00mm Length, 24 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 1.383/g | 1 | Bag | 3.750µm | 3.750µm | No | Crimp or Compression | UL 11028 | 24 |
2196801221 | Pre-Crimped Lead SL Female-to-SL Female, Gold (Au) Plating, 75.00mm Length, 24 AWG, Black | No | 75.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Gold | Tin | 0.374/g | 1 | Bag | 0.380µm | 2.000µm | No | Crimp or Compression | UL 11028 | 24 |
2196801222 | Pre-Crimped Lead SL Female-to-SL Female, Gold (Au) Plating, 150.00mm Length, 24 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Gold | Tin | 0.575/g | 1 | Bag | 0.380µm | 2.000µm | No | Crimp or Compression | UL 11028 | 24 |
2196801223 | Pre-Crimped Lead SL Female-to-SL Female, Gold (Au) Plating, 225.00mm Length, 24 AWG, Black | No | 225.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Gold | Tin | 0.776/g | 1 | Bag | 0.380µm | 2.000µm | No | Crimp or Compression | UL 11028 | 24 |
2196801224 | Pre-Crimped Lead SL Female-to-SL Female, Gold (Au) Plating, 300.00mm Length, 24 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Gold | Tin | 0.977/g | 1 | Bag | 0.380µm | 2.000µm | No | Crimp or Compression | UL 11028 | 24 |
2196801225 | Pre-Crimped Lead SL Female-to-SL Female, Gold (Au) Plating, 450.00mm Length, 24 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Gold | Tin | 1.379/g | 1 | Bag | 0.380µm | 2.000µm | No | Crimp or Compression | UL 11028 | 24 |
2196802121 | Pre-Crimped Lead SL Female-to-SL Female, Tin (Sn) Plating, 75.00mm Length, 24 AWG, Red | No | 75.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Tin | Tin | 0.378/g | 1 | Bag | 3.750µm | 3.750µm | No | Crimp or Compression | UL 11028 | 24 |
2196802122 | Pre-Crimped Lead SL Female-to-SL Female, Tin (Sn) Plating, 150.00mm Length, 24 AWG, Red | No | 150.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Tin | Tin | 0.579/g | 1 | Bag | 3.750µm | 3.750µm | No | Crimp or Compression | UL 11028 | 24 |
2196802123 | Pre-Crimped Lead SL Female-to-SL Female, Tin (Sn) Plating, 225.00mm Length, 24 AWG, Red | No | 225.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Tin | Tin | 0.780/g | 1 | Bag | 3.750µm | 3.750µm | No | Crimp or Compression | UL 11028 | 24 |
2196802124 | Pre-Crimped Lead SL Female-to-SL Female, Tin (Sn) Plating, 300.00mm Length, 24 AWG, Red | No | 300.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Tin | Tin | 0.981/g | 1 | Bag | 3.750µm | 3.750µm | No | Crimp or Compression | UL 11028 | 24 |
2196802125 | Pre-Crimped Lead SL Female-to-SL Female, Tin (Sn) Plating, 450.00mm Length, 24 AWG, Red | No | 450.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Tin | Tin | 1.383/g | 1 | Bag | 3.750µm | 3.750µm | No | Crimp or Compression | UL 11028 | 24 |
2196802221 | Pre-Crimped Lead SL Female-to-SL Female, Gold (Au) Plating, 75.00mm Length, 24 AWG, Red | No | 75.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Gold | Tin | 0.374/g | 1 | Bag | 0.380µm | 2.000µm | No | Crimp or Compression | UL 11028 | 24 |
2196802222 | Pre-Crimped Lead SL Female-to-SL Female, Gold (Au) Plating, 150.00mm Length, 24 AWG, Red | No | 150.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Gold | Tin | 0.575/g | 1 | Bag | 0.380µm | 2.000µm | No | Crimp or Compression | UL 11028 | 24 |
2196802223 | Pre-Crimped Lead SL Female-to-SL Female, Gold (Au) Plating, 225.00mm Length, 24 AWG, Red | No | 225.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Gold | Tin | 0.776/g | 1 | Bag | 0.380µm | 2.000µm | No | Crimp or Compression | UL 11028 | 24 |
2196802224 | Pre-Crimped Lead SL Female-to-SL Female, Gold (Au) Plating, 300.00mm Length, 24 AWG, Red | No | 300.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Gold | Tin | 0.977/g | 1 | Bag | 0.380µm | 2.000µm | No | Crimp or Compression | UL 11028 | 24 |
2196802225 | Pre-Crimped Lead SL Female-to-SL Female, Gold (Au) Plating, 450.00mm Length, 24 AWG, Red | No | 450.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Gold | Tin | 1.379/g | 1 | Bag | 0.380µm | 2.000µm | No | Crimp or Compression | UL 11028 | 24 |