産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2196771101 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 26 AWG, Black | No | 75.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 0.313/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 26 |
2196771102 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 26 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 0.538/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 26 |
2196771103 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 26 AWG, Black | No | 225.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 0.764/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 26 |
2196771104 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 26 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 0.990/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 26 |
2196771105 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 26 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 1.441/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 26 |
2196771111 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 24 AWG, Black | No | 75.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 0.388/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 24 |
2196771112 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 24 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 0.680/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 24 |
2196771113 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 24 AWG, Black | No | 225.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 0.972/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 24 |
2196771114 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 24 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 1.264/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 24 |
2196771115 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 24 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 1.849/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 24 |
2196771121 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 22 AWG, Black | No | 75.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 0.525/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 22 |
2196771122 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 22 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 0.938/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 22 |
2196771123 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 22 AWG, Black | No | 225.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 1.352/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 22 |
2196771124 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 22 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 1.765/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 22 |
2196771125 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 22 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 2.591/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 22 |
2196772101 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 26 AWG, Red | No | 75.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 0.299/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 26 |
2196772102 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 26 AWG, Red | No | 150.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 0.513/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 26 |
2196772103 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 26 AWG, Red | No | 225.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 0.726/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 26 |
2196772104 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 26 AWG, Red | No | 300.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 0.940/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 26 |
2196772105 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 26 AWG, Red | No | 450.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 1.368/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 26 |
2196772111 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 24 AWG, Red | No | 75.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 0.388/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 24 |
2196772112 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 24 AWG, Red | No | 150.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 0.680/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 24 |
2196772113 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 24 AWG, Red | No | 225.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 0.972/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 24 |
2196772114 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 24 AWG, Red | No | 300.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 1.264/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 24 |
2196772115 | Pre-Crimped Lead Mini-SPOX Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 24 AWG, Red | No | 450.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | PVC | 1.849/g | 1 | Bag | 0.889µm | 0.914µm | Yes | Crimp or Compression | UL 1569 | 24 |