産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2175211121 | Pre-Crimped Lead Mizu-P25 Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 22 AWG, Black | No | 75.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.658/g | Bag | Yes | Crimp or Compression | 1x0.50mm² FLRY-B | 22 |
2175211122 | Pre-Crimped Lead Mizu-P25 Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 22 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 1.137/g | Bag | Yes | Crimp or Compression | 1x0.50mm² FLRY-B | 22 |
2175211123 | Pre-Crimped Lead Mizu-P25 Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 22 AWG, Black | No | 225.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 1.615/g | Bag | Yes | Crimp or Compression | 1x0.50mm² FLRY-B | 22 |
2175211124 | Pre-Crimped Lead Mizu-P25 Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 22 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 2.094/g | Bag | Yes | Crimp or Compression | 1x0.50mm² FLRY-B | 22 |
2175211125 | Pre-Crimped Lead Mizu-P25 Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 22 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 3.051/g | Bag | Yes | Crimp or Compression | 1x0.50mm² FLRY-B | 22 |
2175212121 | Pre-Crimped Lead Mizu-P25 Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 22 AWG, Red | No | 75.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.515/g | Bag | Yes | Crimp or Compression | 1x0.50mm² FLRY-B | 22 |
2175212122 | Pre-Crimped Lead Mizu-P25 Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 22 AWG, Red | No | 150.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.890/g | Bag | Yes | Crimp or Compression | 1x0.50mm² FLRY-B | 22 |
2175212123 | Pre-Crimped Lead Mizu-P25 Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 22 AWG, Red | No | 225.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | 1.270/g | Bag | Yes | Crimp or Compression | 1x0.50mm² FLRY-B | 22 |
2175212124 | Pre-Crimped Lead Mizu-P25 Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 22 AWG, Red | No | 300.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | 1.640/g | Bag | Yes | Crimp or Compression | 1x0.50mm² FLRY-B | 22 |
2175212125 | Pre-Crimped Lead Mizu-P25 Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 22 AWG, Red | No | 450.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | 2.390/g | Bag | Yes | Crimp or Compression | 1x0.50mm² FLRY-B | 22 |