産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2174831202 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 12 AWG, Black | No | 150.00mm | 1 | 1 | Black | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 8.129/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 12 |
2174831203 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 225.00mm Length, 12 AWG, Black | No | 225.00mm | 1 | 1 | Black | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 11.102/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 12 |
2174831204 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 12 AWG, Black | No | 300.00mm | 1 | 1 | Black | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 14.075/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 12 |
2174831205 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 12 AWG, Black | No | 450.00mm | 1 | 1 | Black | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 20.021/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 12 |
2174831212 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 10 AWG, Black | No | 150.00mm | 1 | 1 | Black | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 12.129/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 10 |
2174831213 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 225.00mm Length, 10 AWG, Black | No | 225.00mm | 1 | 1 | Black | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 16.867/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 10 |
2174831214 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 10 AWG, Black | No | 300.00mm | 1 | 1 | Black | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 21.605/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 10 |
2174831215 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 10 AWG, Black | No | 450.00mm | 1 | 1 | Black | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 31.080/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 10 |
2174831222 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 8 AWG, Black | No | 150.00mm | 1 | 1 | Black | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 19.250/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 8 |
2174831223 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 225.00mm Length, 8 AWG, Black | No | 225.00mm | 1 | 1 | Black | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 27.125/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 8 |
2174831224 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 8 AWG, Black | No | 300.00mm | 1 | 1 | Black | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 35.000/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 8 |
2174831225 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 8 AWG, Black | No | 450.00mm | 1 | 1 | Black | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 50.750/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 8 |
2174832202 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 12 AWG, Red | No | 150.00mm | 1 | 1 | Red | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 8.129/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 12 |
2174832203 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 225.00mm Length, 12 AWG, Red | No | 225.00mm | 1 | 1 | Red | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 11.102/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 12 |
2174832204 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 12 AWG, Red | No | 300.00mm | 1 | 1 | Red | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 14.075/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 12 |
2174832205 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 12 AWG, Red | No | 450.00mm | 1 | 1 | Red | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 20.021/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 12 |
2174832212 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 10 AWG, Red | No | 150.00mm | 1 | 1 | Red | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 12.129/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 10 |
2174832213 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 225.00mm Length, 10 AWG, Red | No | 225.00mm | 1 | 1 | Red | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 16.867/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 10 |
2174832214 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 10 AWG, Red | No | 300.00mm | 1 | 1 | Red | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 21.605/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 10 |
2174832215 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 10 AWG, Red | No | 450.00mm | 1 | 1 | Red | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 31.080/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 10 |
2174832222 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 8 AWG, Red | No | 150.00mm | 1 | 1 | Red | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 18.180/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 8 |
2174832223 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 225.00mm Length, 8 AWG, Red | No | 225.00mm | 1 | 1 | Red | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 25.593/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 8 |
2174832224 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 8 AWG, Red | No | 300.00mm | 1 | 1 | Red | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 33.006/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 8 |
2174832225 | Pre-Crimped Lead Mini-Fit Sr. Male-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 8 AWG, Red | No | 450.00mm | 1 | 1 | Red | Male-Pigtail | High Performance Alloy (HPA) | Gold | Tin | PVC | 47.832/g | 1 | Bag | 0.762µm | 2.540µm | Yes | Crimp or Compression | UL 10669 | 8 |