産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2174711101 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 20 AWG, Black | No | 75.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Tin | 0.658/g | Bag | Yes | Crimp or Compression | UL 1061 | 20 |
2174711102 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 20 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Tin | 1.078/g | Bag | Yes | Crimp or Compression | UL 1061 | 20 |
2174711103 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 20 AWG, Black | No | 225.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Tin | 1.498/g | Bag | Yes | Crimp or Compression | UL 1061 | 20 |
2174711104 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 20 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Tin | 1.918/g | Bag | Yes | Crimp or Compression | UL 1061 | 20 |
2174711105 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 20 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Tin | 2.758/g | Bag | Yes | Crimp or Compression | UL 1061 | 20 |
2174711111 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 18 AWG, Black | No | 75.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Tin | 0.945/g | Bag | Yes | Crimp or Compression | UL 1061 | 18 |
2174711112 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 18 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Tin | 1.613/g | Bag | Yes | Crimp or Compression | UL 1061 | 18 |
2174711113 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 18 AWG, Black | No | 225.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Tin | 2.280/g | Bag | Yes | Crimp or Compression | UL 1061 | 18 |
2174711114 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 18 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Tin | 2.948/g | Bag | Yes | Crimp or Compression | UL 1061 | 18 |
2174711115 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 18 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Tin | 4.283/g | Bag | Yes | Crimp or Compression | UL 1061 | 18 |
2174711121 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 16 AWG, Black | No | 75.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Tin | 1.449/g | Bag | Yes | Crimp or Compression | UL 1061 | 16 |
2174711122 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 16 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Tin | 2.537/g | Bag | Yes | Crimp or Compression | UL 1061 | 16 |
2174711123 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 16 AWG, Black | No | 225.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Tin | 3.624/g | Bag | Yes | Crimp or Compression | UL 1061 | 16 |
2174711124 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 16 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Tin | 4.712/g | Bag | Yes | Crimp or Compression | UL 1061 | 16 |
2174711125 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 16 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Tin | 6.887/g | Bag | Yes | Crimp or Compression | UL 1061 | 16 |
2174711201 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Gold (Au) Plating, 75.00mm Length, 20 AWG, Black | No | 75.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Gold | 0.658/g | Bag | Yes | Crimp or Compression | UL 1061 | 20 |
2174711202 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 20 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Gold | 1.078/g | Bag | Yes | Crimp or Compression | UL 1061 | 20 |
2174711203 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Gold (Au) Plating, 225.00mm Length, 20 AWG, Black | No | 225.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Gold | 1.498/g | Bag | Yes | Crimp or Compression | UL 1061 | 20 |
2174711204 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 20 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Gold | 1.918/g | Bag | Yes | Crimp or Compression | UL 1061 | 20 |
2174711205 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 20 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Gold | 2.758/g | Bag | Yes | Crimp or Compression | UL 1061 | 20 |
2174711211 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Gold (Au) Plating, 75.00mm Length, 18 AWG, Black | No | 75.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Gold | 0.945/g | Bag | Yes | Crimp or Compression | UL 1061 | 18 |
2174711212 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 18 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Gold | 1.613/g | Bag | Yes | Crimp or Compression | UL 1061 | 18 |
2174711213 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Gold (Au) Plating, 225.00mm Length, 18 AWG, Black | No | 225.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Gold | 2.280/g | Bag | Yes | Crimp or Compression | UL 1061 | 18 |
2174711214 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 18 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Gold | 2.948/g | Bag | Yes | Crimp or Compression | UL 1061 | 18 |
2174711215 | Pre-Crimped Lead Ultra-Fit Female-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 18 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | High Conductivity Copper | Gold | 4.283/g | Bag | Yes | Crimp or Compression | UL 1061 | 18 |