産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2082780002 | 1.27mm Signal Pitch, 0.80mm SCSI Pitch, 1.27mm Power Pitch SAS-4 Receptacle, Vertical, Surface Mount, with Side Solder Tab, 8.15mm Height, 1.05mm Peg Length, 29 Circuits, with Cap, Embossed Tape on Reel, Lead-Free | No | Signal 14, Power 15 | 29 | Black | 500 | 94V-0 | Female | Yes | None | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.530/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 1.00mm min. | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | -55° to +85°C | Surface Mount |