産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2079901000 | SlimSAS Cable Assembly, SAS 4.0, Straight Plug-to-Straight Plug, 8x (74 Circuits), 32 AWG, 0.152m Length | No | 0.152m | 74 | 74 | Black | Plug/Plug | Yes | Polycarbonate | 2 | Bag | No | Ribbon Cable | 32 | |
2079901001 | SlimSAS Cable Assembly, SAS 4.0, Straight Plug-to-Straight Plug, 8x (74 Circuits), 32 AWG, 0.30m Length | No | 0.30m | 74 | 74 | Black | Plug/Plug | Yes | Polycarbonate | 29.900/g | 2 | Bag | No | Ribbon Cable | 32 |
2079901002 | SlimSAS Cable Assembly, SAS 4.0, Straight Plug-to-Straight Plug, 8x (74 Circuits), 32 AWG, 1.0m Length | No | 1.0m | 74 | 74 | Black | Plug/Plug | Yes | Polycarbonate | 71.000/g | 2 | Bag | No | Ribbon Cable | 32 |
2079901300 | SlimSAS Cable Assembly, SAS 3.0, Straight Plug-to-Straight Plug, 8x (74 Circuits), 32 AWG, 0.152m Length | No | 0.152m | 74 | 74 | Black | Plug/Plug | Yes | Polycarbonate | 18.000/g | 2 | Bag | No | Ribbon Cable | 32 |
2079901301 | SlimSAS Cable Assembly, SAS 3.0, Straight Plug-to-Straight Plug, 8x (74 Circuits), 32 AWG, 0.30m Length | No | 0.30m | 74 | 74 | Black | Plug/Plug | Yes | Polycarbonate | 27.400/g | 2 | Bag | No | Ribbon Cable | 32 |
2079901302 | SlimSAS Cable Assembly, SAS 3.0, Straight Plug-to-Straight Plug, 8x (74 Circuits), 32 AWG, 1.0m Length | No | 1.0m | 74 | 74 | Black | Plug/Plug | Yes | Polycarbonate | 62.500/g | 2 | Bag | No | Ribbon Cable | 32 |