産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2015911005 | QSFP-DD-to-QSFP-DD Passive Cable Assembly, 56 Gbps, 30 AWG, 0.5m Length | No | Woven Braid | 0.50m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 115.550/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
2015911007 | QSFP-DD-to-QSFP-DD Passive Cable Assembly, 56 Gbps, 30 AWG, 0.75m Length | No | Woven Braid | 0.75m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 142.900/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
2015911010 | QSFP-DD-to-QSFP-DD Passive Cable Assembly, 56 Gbps, 30 AWG, 1.0m Length | No | Woven Braid | 1.0m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 164.550/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
2015911012 | QSFP-DD-to-QSFP-DD Passive Cable Assembly, 56 Gbps, 30 AWG, 1.25m Length | No | Woven Braid | 1.25m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 187.500/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
2015911015 | QSFP-DD-to-QSFP-DD Passive Cable Assembly, 56 Gbps, 30 AWG, 1.5m Length | No | Woven Braid | 1.50m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 247.800/g | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
2015911020 | QSFP-DD-to-QSFP-DD Passive Cable Assembly, 56 Gbps, 30 AWG, 2.0m Length | No | Woven Braid | 2.0m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | Bag | Pull Tab | No | Temp-Flex Twinax | 30 | |
2015913005 | QSFP-DD-to-QSFP-DD Passive Cable Assembly, 56 Gbps, 28 AWG, 0.5m Length | No | Woven Braid | 0.50m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 144.000/g | Bag | Pull Tab | No | Temp-Flex Twinax | 28 |
2015913010 | QSFP-DD-to-QSFP-DD Passive Cable Assembly, 56 Gbps, 28 AWG, 1.0m Length | No | Woven Braid | 1.0m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 196.300/g | Bag | Pull Tab | No | Temp-Flex Twinax | 28 |
2015913012 | QSFP-DD-to-QSFP-DD Passive Cable Assembly, 56 Gbps, 28 AWG, 1.25m Length | No | Woven Braid | 1.25m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 268.300/g | Bag | Pull Tab | No | Temp-Flex Twinax | 28 |
2015913015 | QSFP-DD-to-QSFP-DD Passive Cable Assembly, 56 Gbps, 28 AWG, 1.5m Length | No | Woven Braid | 1.50m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 304.400/g | Bag | Pull Tab | No | Temp-Flex Twinax | 28 |
2015913017 | QSFP-DD-to-QSFP-DD Passive Cable Assembly, 56 Gbps, 28 AWG, 1.75m Length | No | Woven Braid | 1.75m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 345.000/g | Bag | Pull Tab | No | Temp-Flex Twinax | 28 |
2015913020 | QSFP-DD-to-QSFP-DD Passive Cable Assembly, 56 Gbps, 28 AWG, 2.0m Length | No | Woven Braid | 2.0m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 381.800/g | Bag | Pull Tab | No | Temp-Flex Twinax | 28 |
2015913025 | QSFP-DD-to-QSFP-DD Passive Cable Assembly, 56 Gbps, 28 AWG, 2.5m Length | No | Woven Braid | 2.50m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 387.400/g | Bag | Pull Tab | No | Temp-Flex Twinax | 28 |
2015913027 | QSFP-DD-to-QSFP-DD Passive Cable Assembly, 56 Gbps, 26 AWG, 2.75m Length | No | Woven Braid | 2.75m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 573.824/g | Bag | Pull Tab | No | Temp-Flex Twinax | 26 |
2015913030 | QSFP-DD-to-QSFP-DD Passive Cable Assembly, 56 Gbps, 26 AWG, 3.0m Length | No | Woven Braid | 3.0m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | 498.500/g | Bag | Pull Tab | No | Temp-Flex Twinax | 26 |
2015913252 | QSFP-DD-to-QSFP-DD Passive Cable Assembly, 56 Gbps, 26 AWG, 2.5m Length | No | Woven Braid | 2.50m | MSA | Plug/Plug | Yes | Zinc Die Cast | Gold | Bag | Pull Tab | No | Temp-Flex Twinax | 26 |