産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2004530002 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Single Row, UL 94V-0, Low-Halogen, 2 Circuits | 2 | Black | 94V-0 | Receptacle | No | Yes | Nylon | 0.700/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
2004530003 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Single Row, UL 94V-0, Low-Halogen, 3 Circuits | 3 | Black | 94V-0 | Receptacle | No | Yes | Nylon | 0.920/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
2004530004 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Single Row, UL 94V-0, Low-Halogen, 4 Circuits | 4 | Black | 94V-0 | Receptacle | No | Yes | Nylon | 1.140/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
2004530005 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Single Row, UL 94V-0, Low-Halogen, 5 Circuits | 5 | Black | 94V-0 | Receptacle | No | Yes | Nylon | 1.330/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
2004530006 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Single Row, UL 94V-0, Low-Halogen, 6 Circuits | 6 | Black | 94V-0 | Receptacle | No | Yes | Nylon | 1.550/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
2004530102 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Single Row, UL 94V-2, Glow-Wire Capable, 2 Circuits | 2 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 0.760/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
2004530103 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Single Row, UL 94V-2, Glow-Wire Capable, 3 Circuits | 3 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 0.990/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
2004530104 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Single Row, UL 94V-2, Glow-Wire Capable, 4 Circuits | 4 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 1.230/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
2004530105 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Single Row, UL 94V-2, Glow-Wire Capable, 5 Circuits | 5 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 1.450/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
2004530106 | Mini-Fit TPA2 Receptacle Housing, 4.20mm Pitch, Single Row, UL 94V-2, Glow-Wire Capable, 6 Circuits | 6 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 1.690/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
2004531002 | Mini-Fit Sigma Receptacle Housing, 4.20mm Pitch, Single Row, Glow-Wire Capable, 2 Circuits | 2 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 0.930/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
2004531003 | Mini-Fit Sigma Receptacle Housing, 4.20mm Pitch, Single Row, Glow-Wire Capable, 3 Circuits | 3 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 1.230/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
2004531004 | Mini-Fit Sigma Receptacle Housing, 4.20mm Pitch, Single Row, Glow-Wire Capable, 4 Circuits | 4 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 1.520/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
2004531005 | Mini-Fit Sigma Receptacle Housing, 4.20mm Pitch, Single Row, Glow-Wire Capable, 5 Circuits | 5 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 1.800/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
2004531006 | Mini-Fit Sigma Receptacle Housing, 4.20mm Pitch, Single Row, Glow-Wire Capable, 6 Circuits | 6 | Black | 94V-0 | Receptacle | Yes | Yes | Nylon | 2.090/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C |