産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
194180001 | MX150L 8 Circuit Receptacle for 22-18 AWG Wire, with CPA, Black | 8 | Black | 94V-0 | Receptacle | No | Yes | 21.048/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180002 | MX150L 8 Circuit Receptacle for 16-14 AWG Wire, with CPA, Black | 8 | Black | 94V-0 | Receptacle | No | Yes | 22.750/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180004 | MX150L 4 Circuit Receptacle for 16-14 AWG Wire, with CPA, Black | 4 | Black | 94V-0 | Receptacle | No | Yes | 12.602/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180005 | MX150L 4 Circuit Receptacle for 22-18 AWG Wire, with CPA, Black | 4 | Black | 94V-0 | Receptacle | No | Yes | 12.750/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180007 | MX150L 2 Circuit Receptacle for 16-14 AWG Wire, with CPA, Black | 2 | Black | 94V-0 | Receptacle | No | Yes | 9.886/g | 1 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180008 | MX150L 2 Circuit Receptacle for 22-18 AWG Wire, with CPA, Black | 2 | Black | 94V-0 | Receptacle | No | Yes | 9.900/g | 1 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180010 | MX150L 6 Circuit Receptacle for 16-14 AWG Wire, with CPA, Black | 6 | Black | 94V-0 | Receptacle | No | Yes | 17.191/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180011 | MX150L 6 Circuit Receptacle for 22-18 AWG Wire, with CPA, Black | 6 | Black | 94V-0 | Receptacle | No | Yes | 16.672/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180013 | MX150L 10 Circuit Receptacle for 16-14 AWG Wire, with CPA, Black | 10 | Black | 94V-0 | Receptacle | No | Yes | 24.726/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180014 | MX150L 10 Circuit Receptacle for 22-18 AWG Wire, with CPA, Black | 10 | Black | 94V-0 | Receptacle | No | Yes | 24.672/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180016 | MX150L 2 Circuit Receptacle for 22-18 AWG Wire, without CPA, Black | 2 | Black | 94V-0 | Receptacle | No | Yes | 9.530/g | 1 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180017 | MX150L 2 Circuit Receptacle for 16-14 AWG Wire, without CPA, Black | 2 | 94V-0 | Receptacle | No | Yes | 9.513/g | 1 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | ||
194180018 | MX150L 4 Circuit Receptacle for 22-18 AWG Wire, without CPA, Black | 4 | 94V-0 | Receptacle | No | Yes | 12.378/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | ||
194180019 | MX150L 4 Circuit Receptacle for 16-14 AWG Wire, without CPA, Black | 4 | 94V-0 | Receptacle | No | Yes | 14.400/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | ||
194180020 | MX150L 6 Circuit Receptacle for 22-18 AWG Wire, without CPA, Black | 6 | Black | 94V-0 | Receptacle | No | Yes | 16.300/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180021 | MX150L 6 Circuit Receptacle for 16-14 AWG Wire, without CPA, Black | 6 | Black | 94V-0 | Receptacle | No | Yes | 17.667/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180022 | MX150L 8 Circuit Receptacle for 22-18 AWG Wire, without CPA, Black | 8 | Black | 94V-0 | Receptacle | No | Yes | 33.601/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180023 | MX150L 8 Circuit Receptacle for 16-14 AWG Wire, without CPA, Black | 8 | Black | 94V-0 | Receptacle | No | Yes | 20.651/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180024 | MX150L 10 Circuit Receptacle for 22-18 AWG Wire, without CPA, Black | 10 | Black | 94V-0 | Receptacle | No | Yes | 23.520/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180025 | MX150L 10 Circuit Receptacle for 16-14 AWG Wire, without CPA, Black | 10 | Black | 94V-0 | Receptacle | No | Yes | 24.880/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180026 | MX150L 12 Circuit Receptacle for 22-18 AWG Wire, with CPA, Black | 12 | Black | 94V-0 | Receptacle | No | Yes | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | ||
194180027 | MX150L 12 Circuit Receptacle for 16-14 AWG Wire, with CPA, Black | No | 12 | Black | 94V-0 | Receptacle | No | Yes | 29.054/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C |
194180029 | MX150L 16 Circuit Receptacle for 22-18 AWG Wire, with CPA, Black | 16 | Black | 94V-0 | Receptacle | No | Yes | 33.350/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180030 | MX150L 16 Circuit Receptacle for 16-14 AWG Wire, with CPA, Black | 16 | Black | 94V-0 | Receptacle | No | Yes | 37.054/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194180037 | MX150L 12 Circuit Receptacle for 16-14 AWG Wire, without CPA, Black | 12 | Black | 94V-0 | Receptacle | No | Yes | 30.430/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C |