産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
191150007 | Avikrimp Snap Spade Terminal for 22-18 AWG Wire | Closed | 94V-2 | Nylon (PA) | Tin | 0.730/g | Bag | 4.064µm | 4.064µm | 5 (M3) | 3.60mm max. | 18, 20, 22 | |
191150009 | Avikrimp Snap Spade Terminal for 22-18 AWG Wire | No | Closed | 94V-2 | Nylon (PA) | Tin | 0.748/g | Bag | 4.064µm | 4.064µm | 5-6 (M3-3.5) | 3.60mm max. | 18, 20, 22 |
191150012 | Avikrimp Snap Spade Terminal for 22-18 AWG Wire | Closed | 94V-2 | Nylon (PA) | Tin | 0.824/g | Bag | 4.064µm | 4.064µm | 8 (M4) | 3.60mm max. | 18, 20, 22 | |
191150014 | Avikrimp Snap Spade Terminal for 22-18 AWG Wire | Closed | 94V-2 | Nylon (PA) | Tin | 0.858/g | Bag | 4.064µm | 4.064µm | 10 (M5) | 3.60mm max. | 18, 20, 22 | |
191150022 | Avikrimp Snap Spade Terminal for 16-14 AWG Wire | Closed | 94V-2 | Nylon (PA) | Tin | 0.904/g | Bag | 4.064µm | 4.064µm | 5 (M3) | 4.30mm max. | 14, 16 | |
191150024 | Avikrimp Snap Spade Terminal for 16-14 AWG Wire | Closed | 94V-2 | Nylon (PA) | Tin | 0.920/g | Bag | 4.064µm | 4.064µm | 5-6 (M3-3.5) | 4.30mm max. | 14, 16 | |
191150025 | Avikrimp Snap Spade Terminal for 16-14 AWG Wire | No | Closed | 94V-2 | Nylon (PA) | Tin | 0.918/g | Adhesive Tape on Reel | 4.064µm | 4.064µm | 6 (M3.5) | 4.30mm max. | 14, 16 |
191150030 | Avikrimp Snap Spade Terminal for 16-14 AWG Wire | No | Closed | 94V-2 | Nylon (PA) | Tin | 0.995/g | Adhesive Tape on Reel | 4.064µm | 4.064µm | 8 (M4) | 4.30mm max. | 14, 16 |
191150031 | Avikrimp Snap Spade Terminal for 16-14 AWG Wire | Closed | 94V-2 | Nylon (PA) | Tin | 1.016/g | Bag | 4.064µm | 4.064µm | 10 (M5) | 4.30mm max. | 14, 16 | |
191150042 | Avikrimp Snap Spade Terminal for 12-10 AWG Wire | Closed | 94V-2 | Nylon (PA) | Tin | 1.882/g | Bag | 4.064µm | 4.064µm | 5-6 (M3-3.5) | 5.70mm max. | 10, 12 | |
191150046 | Avikrimp Snap Spade Terminal for 12-10 AWG Wire, Bag | Closed | 94V-2 | Nylon (PA) | Tin | 2.087/g | Bag | 4.064µm | 4.064µm | 8 (M4) | 5.70mm max. | 10, 12 | |
191150048 | Avikrimp Snap Spade Terminal for 12-10 AWG Wire | Closed | 94V-2 | Nylon (PA) | Tin | 2.116/g | Bag | 4.064µm | 4.064µm | 10 (M5) | 5.70mm max. | 10, 12 | |
191150079 | Avikrimp Snap Spade Terminal for 16-14 AWG Wire | No | Closed | 94V-2 | Nylon (PA) | Tin | 0.992/g | Bag | 4.064µm | 4.064µm | 8 (M4) | 4.30mm max. | 14, 16 |