産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190120029 | Avikrimp Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 22-18 AWG, Red Insulator, Loose | No | Closed | Red | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 1.186/g | Straight | Bag | 2.540µm | 2.540µm | Yes | 0.81mm | 6.35mm | 105°C | 2.79mm max. | 18, 20, 22 | |
190120030 | Avikrimp Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 22-18 AWG, Red, Insulator, Tape | No | Closed | Red | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 1.186/g | Straight | Reel | 2.540µm | 2.540µm | Yes | 0.81mm | 6.35mm | 105°C | 2.79mm max. | 18, 20, 22 | |
190120031 | Avikrimp Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 16-14 AWG, Blue Insulator, Loose | Closed | Blue | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 1.272/g | Straight | Bag | 2.540µm | 2.540µm | Yes | 0.81mm | 6.35mm | 105°C | 3.56mm max. | 14, 16 | 1.30-2.00 | |
190120032 | Avikrimp Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 16-14 AWG, Blue Insulator, Tape | No | Closed | Blue | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 1.272/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | Yes | 0.81mm | 6.35mm | 105°C | 3.56mm max. | 14, 16 | 1.30-2.00 |
190120033 | Avikrimp Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 12-10 AWG, Yellow Insulator, Loose | Closed | Yellow | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 1.919/g | Straight | Bag | 2.540µm | 2.540µm | Yes | 0.81mm | 6.35mm | 105°C | 5.71mm max. | 10, 12 | ||
190120034 | Avikrimp Fully Insulated Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 12-10 AWG, Yellow Insulator, Tape | No | Closed | Yellow | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 1.919/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | Yes | 0.81mm | 6.35mm | 105°C | 5.71mm max. | 10, 12 |