産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1510653002 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, without Peg, 2.60mm PC Tail Length, 2 Circuits, Tube | No | No | 2 | 2 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 316.542/mg | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653003 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, without Peg, 2.60mm PC Tail Length, 3 Circuits, Tube | No | No | 3 | 3 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 401.313/mg | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653004 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, without Peg, 2.60mm PC Tail Length, 4 Circuits, Tube | No | No | 4 | 4 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 486.084/mg | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653005 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, without Peg, 2.60mm PC Tail Length, 5 Circuits, Tube | No | No | 5 | 5 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 571.855/mg | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653006 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, without Peg, 2.60mm PC Tail Length, 6 Circuits, Tube | No | No | 6 | 6 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 656.626/mg | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653007 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, without Peg, 2.60mm PC Tail Length, 7 Circuits, Tube | No | No | 7 | 7 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 741.397/mg | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653008 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, without Peg, 2.60mm PC Tail Length, 8 Circuits, Tube | No | No | 8 | 8 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 826.168/mg | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653009 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, without Peg, 2.60mm PC Tail Length, 9 Circuits, Tube | No | No | 9 | 9 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.912/g | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653010 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, without Peg, 2.60mm PC Tail Length, 10 Circuits, Tube | No | No | 10 | 10 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.997/g | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653052 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, with Peg, 2.60mm PC Tail Length, 2 Circuits, Tube | No | No | 2 | 2 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.325/g | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653053 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, with Peg, 2.60mm PC Tail Length, 3 Circuits, Tube | No | No | 3 | 3 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.409/g | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653054 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, with Peg, 2.60mm PC Tail Length, 4 Circuits, Tube | No | No | 4 | 4 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.494/g | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653055 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, with Peg, 2.60mm PC Tail Length, 5 Circuits, Tube | No | No | 5 | 5 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.579/g | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653056 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, with Peg, 2.60mm PC Tail Length, 6 Circuits, Tube | No | No | 6 | 6 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.665/g | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653057 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, with Peg, 2.60mm PC Tail Length, 7 Circuits, Tube | No | No | 7 | 7 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.749/g | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653058 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, with Peg, 2.60mm PC Tail Length, 8 Circuits, Tube | No | No | 8 | 8 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.834/g | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653059 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, with Peg, 2.60mm PC Tail Length, 9 Circuits, Tube | No | No | 9 | 9 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.919/g | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653060 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 2.50µm Tin (Sn) Plating, with Peg, 2.60mm PC Tail Length, 10 Circuits, Tube | No | No | 10 | 10 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.004/g | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 2.500µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653102 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 0.05µm Gold (Au) Plating, without Peg, 2.60mm PC Tail Length, 2 Circuits, Tube | No | No | 2 | 2 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 315.866/mg | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 0.050µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653103 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 0.05µm Gold (Au) Plating, without Peg, 2.60mm PC Tail Length, 3 Circuits, Tube | No | No | 3 | 3 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 400.299/mg | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 0.050µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653104 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 0.05µm Gold (Au) Plating, without Peg, 2.60mm PC Tail Length, 4 Circuits, Tube | No | No | 4 | 4 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 484.732/mg | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 0.050µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653105 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 0.05µm Gold (Au) Plating, without Peg, 2.60mm PC Tail Length, 5 Circuits, Tube | No | No | 5 | 5 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 570.165/mg | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 0.050µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653106 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 0.05µm Gold (Au) Plating, without Peg, 2.60mm PC Tail Length, 6 Circuits, Tube | No | No | 6 | 6 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 654.598/mg | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 0.050µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653107 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 0.05µm Gold (Au) Plating, without Peg, 2.60mm PC Tail Length, 7 Circuits, Tube | No | No | 7 | 7 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 739.031/mg | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 0.050µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |
1510653108 | 2.00mm Pitch, Milli-Grid PCB Header, Single Row, Right-Angle, Through Hole, 0.05µm Gold (Au) Plating, without Peg, 2.60mm PC Tail Length, 8 Circuits, Tube | No | No | 8 | 8 | Black | 25 | No | 94V-0 | No | No | None | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 823.464/mg | 1 | Right Angle | Tube | 2.60mm | Yes | None | 1.50mm | 2.00mm | 2.00mm | 0.050µm | 2.000µm | Yes | Yes | Yes | No | -40° to +70°C | Through Hole |