産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1301510001 | Super-Safeway Adapter NEMA 5-15 Receptacle - Female End 15A/125V, Non-NEMA Plug - Male End, with Locking Blade, 15A/125V | No | N/A | No | No | Male-Female | N/A | No | No | 1.000/g | 2-pole/3-wire | N/A |
1301510002 | Super-Safeway Adapter Non-NEMA Receptacle - Female End 15A/125V, Non-NEMA 5-15 Plug - Male End, 15A/125V | No | N/A | Yes | No | Male | N/A | No | No | 2-pole/3-wire | N/A | |
1301510003 | Super-Safeway Adapter NEMA 5-15 Receptacle - Female End 15A/125V, NEMA 5-15 Plug - Male End, 15A/125V | No | N/A | No | No | Male-Female | N/A | No | No | 2-pole/3-wire | N/A | |
1301510012 | Super-Safeway Adapter NEMA 5-15 Receptacle - Female End 15A/125V, Non-NEMA Plug - Male End, 15A/125V | No | N/A | No | No | Male-Female | N/A | No | No | 2-pole/3-wire | N/A | |
1301510013 | Super-Safeway Adapter NEMA 5-15R Receptacle - Female End 15A/125V, Non-NEMA Plug - Male End, 15A/125V | No | N/A | Yes | No | Male | N/A | No | No | 79.832/g | 2-pole/3-wire | N/A |
1301510014 | Super-Safeway Adapter NEMA 5-15 Receptacle - Female End 15A/125V, NEMA L5-15 Plug - Male End, 15A/125V | N/A | No | No | Male-Female | N/A | No | Yes | 1959.000/g | 2-pole/3-wire | N/A | |
1301510016 | Super-Safeway Adapter Non-NEMA Receptacle - Female End, 15A/125V, NEMA 5-15 Plug - Male End, 15A/125V | No | N/A | No | No | Male-Female | N/A | No | No | 75.749/g | 2-pole/3-wire | N/A |
1301510017 | Super-Safeway Adapter NEMA L5-15 Receptacle - Female End 15A/125V, NEMA 5-15 Plug - Male End, 15A/125V | N/A | No | No | Male | N/A | No | Yes | 85.850/g | 2-pole/3-wire | N/A | |
1301510018 | Super-Safeway Locking Blade Adapter Non-NEMA Receptacle - Female End 15A/125V, NEMA L5-15 Plug - Male End, 15A/125V | No | N/A | No | No | Male | N/A | No | Yes | 2-pole/3-wire | N/A | |
1301510019 | Super-Safeway Adapter NEMA L5-15R Receptacle - Female End 15A/125V, Non-NEMA Plug - Male End, 15A/125V | No | N/A | No | No | Male-Female | N/A | No | Yes | 2-pole/3-wire | N/A | |
1301510020 | Super-Safeway Adapter NEMA 5-15 Receptacle - Female End 15A/125V, Non-NEMA Plug - Male End, 20A/250V | N/A | No | No | Male | N/A | No | No | 4797.400/g | 2-pole/3-wire | N/A | |
1301510021 | Super-Safeway Adapter Non-NEMA Receptacle - Female End, 20A/250V, NEMA 5-15 Plug - Male End, 20A/250V | No | N/A | No | No | Male | N/A | No | No | 2-pole/3-wire | N/A | |
1301510022 | Super-Safeway Adapter NEMA 5-20 Receptacle - Female End 20A/125V, P&S Pins Plug - Male End, 20A/125V | No | N/A | No | No | Male-Female | N/A | No | No | 0.174/kg | 2-pole/3-wire | N/A |
1301510023 | Super-Safeway Adapter NEMA 5-15 Receptacle - Female End 15A/125V, NEMA L5-20 Plug - Male End, 20A/125V | No | N/A | No | No | Male-Female | N/A | No | Yes | 150.139/g | 2-pole/3-wire | N/A |
1301510024 | Super-Safeway Adapter NEMA L5-20 Receptacle - Female End 20A/125V, NEMANEMA 5-20 Plug - Male End, 20A/125V | No | N/A | No | No | Male | N/A | No | Yes | 89.890/g | 2-pole/3-wire | N/A |
1301510025 | Super-Safeway Adapter NEMA L5-20 Receptacle - Female End 20A/125V, NEMA 5-15 Plug - Male End, 15A/125V | No | N/A | No | No | Male | N/A | No | Yes | 2-pole/3-wire | N/A | |
1301510026 | Super-Safeway Adapter NEMA 5-15 Receptacle - Female End 15A/125V, NEMA L5-20 Plug - Male End, 20A/125V | No | N/A | No | No | Male-Female | N/A | No | Yes | 2-pole/3-wire | N/A |