産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1301370006 | Super-Safeway Multiple Outlet Box, Extended Depth, 2-Sided, Feed-Thru, F3 (3/4\), with Flip Lids for (2) Single Straight-Blade Receptacles | No | 12.70-19.05mm (.500-.750") | F3 3/4" | N/A | N/A | Yes | Yes | Rubber | Portable | 1 - Customer Supplied | Carton | Single | |
1301370007 | Super-Safeway Multiple Outlet Box, Extended Depth, 2-Sided, Cord Clamp, Duplex Cover Plates | No | 8.26-16.64mm (.325-.655") | F3 3/4" | N/A | N/A | No | Yes | Rubber | Portable | 2 - Customer Supplied | Carton | Duplex | |
1301370008 | Super-Safeway Multiple Outlet Box, Extended Depth, 2-Sided, Cord Clamp, with Cover Plates for (2) Single Straight-Blade Receptacles | No | 8.26-16.64mm (.325-.655") | F3 3/4" | N/A | N/A | No | Yes | Rubber | Portable | 1 - Customer Supplied | Carton | Single | |
1301370009 | Super-Safeway Multiple Outlet Box, Extended Depth, 2-Sided, F3 (3/4\) Cord Grip Body, with Flip Lids for (2) 20/30A Locking Receptacles | No | 12.70-19.05mm (.500-.750") | F3 3/4" | N/A | N/A | No | Yes | Rubber | Portable | 1 - Customer Supplied | Carton | Single | |
1301370010 | Super-Safeway Multiple Outlet Box, Extended Depth, 2-Sided, F3 3/4\ Cord Grip Body, with Flip Lids for (2) Duplex Not Included | No | 12.70-19.05mm (.500-.750") | F3 3/4" | N/A | N/A | No | Yes | Rubber | Portable | 2 - Customer Supplied | Carton | Duplex | |
1301370011 | Super-Safeway Multiple Outlet Box, Extended Depth, 2-Sided, F3 (3/4\) Cord Grip Body, with Flip Lids for (2) Single Straight-Blade Receptacles Not Included | No | 12.70-19.05mm (.500-.750") | N/A | N/A | N/A | Yes | No | Rubber | Portable | 1 - Customer Supplied | Carton | Single | |
1301370013 | Super-Safeway Multiple Outlet Box, Extended Depth, 2-Sided, Cord Clamp, Box only | No | 8.26-16.64mm (.325-.655") | F3 3/4" | N/A | N/A | No | Yes | Rubber | Portable | 499.858/g | 2 - Customer Supplied | Carton | N/A |
1301370014 | Super-Safeway Multiple Outlet Box, Extended Depth, 2-Sided, F4 (1\) Cord Grip Body, Box only, Yellow | No | 19.05-24.64mm (.750-.970") | F3 3/4" | N/A | N/A | No | Yes | Rubber | Portable | 2 - Customer Supplied | Carton | N/A | |
1301370087 | Super-Safeway Multiple Outlet Box, Standard Depth, 2-Sided, Cord Clamp, Duplex Cover Plates only | No | 8.26-16.64mm (.325-.655") | F3 3/4" | N/A | N/A | No | Yes | Rubber | Portable | 420.026/g | 2 - Customer Supplied | Carton | Duplex |
1301370088 | Super-Safeway Multiple Outlet Box, Standard Depth, 2-Sided, NEMA 5-15 Duplex Receptacles, Cord Clamp, Duplex Cover Plates | No | 8.26-16.64mm (.325-.655") | Double C-Clamp | N/A | N/A | No | No | Rubber | Portable | 563.814/g | 2 | Carton | Duplex |
1301370089 | Super-Safeway Multiple Outlet Box, Standard Depth, 2-Sided, NEMA 5-20 Duplex Receptacles, Cord Clamp, Duplex Cover Plates | No | 8.26-16.64mm (.325-.655") | Double C-Clamp | N/A | N/A | No | No | Rubber | Portable | 602.370/g | 2 | Carton | Duplex |
1301370090 | Super-Safeway Multiple Outlet Box, Standard Depth, 2-Sided, NEMA 5-20 Duplex Receptacles, Cord Clamp, Duplex Cover Plates, 7.62m (25.0') Cord Length, 12/3 SOOW Cord, 5-20 Plug | No | 15.24mm (.600") | Double C-Clamp | 7.62m (25.0') | 12/3 SOOW | No | No | Rubber | Portable | 2 | Carton | Duplex | |
1301370091 | Super-Safeway Multiple Outlet Box, Black, Standard Depth, 2-Sided, NEMA 5-20 Duplex Receptacles, Cord Clamp, Duplex Cover Plates, 7.62M (25.0') Cord Length, 12/3 SOOW Cord, 5-20 Plug | No | 15.24mm (.600") | Double C-Clamp | 7.62m (25.0') | 12/3 SOOW | No | Yes | Rubber | Portable | 2 | Carton | Duplex | |
1301370092 | Super-Safeway Multiple Outlet Box, Standard Depth, 2-Sided, NEMA 5-20 Duplex Receptacles, Cord Clamp, Duplex Cover Plates, 15.24m (50.0') Cord Length, 12/3 SOOW Cord, 5-20 Plug | No | 15.24mm (.600") | Double C-Clamp | 15.24m (50.0') | 12/3 SOOW | No | No | Rubber | Portable | 2 | Carton | Duplex | |
1301370095 | Super-Safeway Multiple Outlet Box, Standard Depth, 2-Sided, NEMA 5-15 Duplex Receptacles, Cord Clamp, Duplex Cover Plates, 7.62m (25.0') Cord Length, 14/3 SOOW Cord, 5-15 Plug | No | 13.59mm (.535") | Double C-Clamp | 7.62m (25.0') | 14/3 SOOW | No | No | Rubber | Portable | 2 | Carton | Duplex | |
1301370097 | Super-Safeway Multiple Outlet Box, Standard Depth, 2-Sided, NEMA 5-15 Duplex Receptacles, Cord Clamp, Duplex Cover Plates, 15.24m (50.0') Cord Length, 14/3 SOOW Cord, 5-15 Plug | No | 13.59mm (.535") | Double C-Clamp | 15.24m (50.0') | 14/3 SOOW | No | No | Rubber | Portable | 2 | Carton | Duplex | |
1301370099 | Super-Safeway Multiple Outlet Box, Black, Standard Depth, 2-Sided, NEMA 5-15 Duplex Receptacles, Cord Clamp, Duplex Cover Plates | No | 8.26-16.64mm (.325-.655") | Double C-Clamp | N/A | N/A | No | No | Rubber | Portable | 2 | Carton | Duplex | |
1301370100 | Super-Safeway Multiple Outlet Box, Standard Depth, 2-Sided, NEMA 5-15 Duplex Receptacles, Cord Clamp, Duplex Cover Plates, 0.305m (1.0') Cord Length, 14/3 SOOW Cord, 5-15 Plug | No | 13.59mm (.535") | Double C-Clamp | 0.305m (1.0') | 14/3 SOOW | No | No | Rubber | Portable | 2 | Carton | Duplex | |
1301370101 | Super-Safeway Multiple Outlet Box, Standard Depth, 2-Sided, NEMA 5-15 Duplex Receptacles, Cord Clamp, Duplex Cover Plates, 1.83m (6.0') Cord Length, 14/3 SOOW Cord, 5-15 Plug | No | 13.59mm (.535") | Double C-Clamp | 1.83m (6.0') | 14/3 SOOW | No | No | Rubber | Portable | 2 | Carton | Duplex | |
1301370102 | Super-Safeway Multiple Outlet Box, Standard Depth, 2-Sided, NEMA 5-15 Duplex Receptacles, Cord Clamp, Duplex Cover Plates, 1.83m (6.0') Cord Length, 14/3 SOOW Cord w In-Line GFCI, 5-15 Plug | No | 13.59mm (.535") | Double C-Clamp | 1.83m (6.0') | 14/3 SOOW | No | No | Rubber | Portable | 2 | Bag | Duplex | |
1301370105 | Super-Safeway Multiple Outlet Box, Standard Depth, 2-Sided, NEMA LNEMA 5-15 Duplex Receptacles, Cord Clamp, Duplex Cover Plates | No | 8.26-16.64mm (.325-.655") | Double C-Clamp | N/A | N/A | No | No | Rubber | Portable | 2 | Carton | Duplex | |
1301370113 | Super-Safeway Multiple Outlet Box, Standard Depth, 2-Sided, Cord Clamp, Duplex Cover Plates, Black | No | 7.92-15.88mm (.312-.625") | F2 1/2" | N/A | N/A | No | No | Rubber | Portable | 0 | Carton | N/A | |
1301370115 | Super-Safeway Multiple Outlet Box, Standard Depth, 2-Sided, Feed-Thru F2 (1/2\), NEMA 5-15, Duplex Cover Plates | No | 7.92-15.88mm (.312-.625") | F2 1/2" | N/A | N/A | Yes | No | Rubber | Portable | 2 | Carton | Duplex | |
1301370116 | Super-Safeway Multiple Outlet Box, Standard Depth, 2-Sided, Feed-Thru F2 (1/2\), NEMA 5-15 Duplex Receptacles, Cover Plates | No | 7.92-15.88mm (.312-.625") | F2 1/2" | N/A | N/A | Yes | No | Rubber | Portable | 2 | Carton | Duplex | |
1301370117 | Super-Safeway Multiple Outlet Box, Standard Depth, 2-Sided, Feed-Thru F2 (1/2\), NEMA 5-15 Duplex Receptacles, Cover Plates, Black | No | 7.92-15.88mm (.312-.625") | F2 1/2" | N/A | N/A | Yes | No | Rubber | Portable | 2 | Carton | Duplex |