産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1300640065 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 3 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 2.0m (6.56') Length | No | 17.78mm (.700") | 2.0m (6.56') | Gray | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Anodized Aluminum | Gold | 254.000/g | Straight to Straight | 3 | -20° to +90°C | STOOW, TC-ER Direct Burial | 10 |
1300640068 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 3 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 3.0m (9.84') Length | No | 17.78mm (.700") | 3.0m (9.84') | Gray | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Anodized Aluminum | Gold | 322.000/g | Straight to Straight | 3 | -20° to +90°C | STOOW, TC-ER Direct Burial | 10 |
1300640071 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 3 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 5.0m (16.40') Length | No | 17.78mm (.700") | 5.0m (16.40') | Gray | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Anodized Aluminum | Gold | 544.000/g | Straight to Straight | 3 | -20° to +90°C | STOOW, TC-ER Direct Burial | 10 |
1300640178 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 1.0m (3.28') Length | No | 19.68mm (.775") | 1.0m (3.28') | Gray | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Anodized Aluminum | Gold | 144.000/g | Straight to Straight | 4 | -20° to +90°C | STOOW, TC-ER Direct Burial | 10 |
1300640187 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 2.0m (6.56') Length | No | 19.68mm (.775") | 2.0m (6.56') | Gray | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Anodized Aluminum | Gold | 1324.490/g | Straight to Straight | 4 | -20° to +90°C | STOOW, TC-ER Direct Burial | 10 |
1300640196 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 3.0m (9.84') Length | No | 19.68mm (.775") | 3.0m (9.84') | Gray | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Anodized Aluminum | Gold | 325.000/g | Straight to Straight | 4 | -20° to +90°C | STOOW, TC-ER Direct Burial | 10 |
1300640206 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 4.0m (13.12') Length | No | 19.68mm (.775") | 4.0m (13.12') | Gray | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Anodized Aluminum | Gold | 488.000/g | Straight to Straight | 4 | -20° to +90°C | STOOW, TC-ER Direct Burial | 10 |
1300640213 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 5.0m (16.40') Length | 19.68mm (.775") | 5.0m (16.40') | Gray | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Anodized Aluminum | Gold | 545.000/g | Straight to Straight | 4 | -20° to +90°C | STOOW, TC-ER Direct Burial | 10 | |
1300640221 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 6.0m (19.68') Length | No | 19.68mm (.775") | 6.0m (19.68') | Gray | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Anodized Aluminum | Gold | 65.540/g | Straight to Straight | 4 | -20° to +90°C | STOOW, TC-ER Direct Burial | 10 |
1300640233 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 8.0m (26.25') Length | No | 19.68mm (.775") | 8.0m (26.25') | Gray | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Anodized Aluminum | Gold | 4590.351/g | Straight to Straight | 4 | -20° to +90°C | STOOW, TC-ER Direct Burial | 10 |
1300640245 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 10.0m (32.81') Length | No | 19.68mm (.775") | 10.0m (32.81') | Gray | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Anodized Aluminum | Gold | 5697.115/g | Straight to Straight | 4 | -20° to +90°C | STOOW, TC-ER Direct Burial | 10 |
1300640253 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 12.0m (39.37') Length | No | 19.68mm (.775") | 12.0m (39.37') | Gray | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Anodized Aluminum | Gold | 6803.890/g | Straight to Straight | 4 | -20° to +90°C | STOOW, TC-ER Direct Burial | 10 |
1300640260 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 15.0m (49.21') Length | No | 19.68mm (.775") | 15.0m (49.21') | Gray | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Anodized Aluminum | Gold | 8436.818/g | Straight to Straight | 4 | -20° to +90°C | STOOW, TC-ER Direct Burial | 10 |
1300640266 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 18.0m (59.05') Length | No | 19.68mm (.775") | 18.0m (59.05') | Gray | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Anodized Aluminum | Gold | 9.611/kg | Straight to Straight | 4 | -20° to +90°C | STOOW, TC-ER Direct Burial | 10 |
1300640269 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 20.0m (65.62') Length | No | 19.68mm (.775") | 20.0m (65.62') | Gray | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Anodized Aluminum | Gold | 2015.000/g | Straight to Straight | 4 | -20° to +90°C | STOOW, TC-ER Direct Burial | 10 |
1300640277 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 30.0m (98.40') Length | No | 19.68mm (.775") | 30.0m (98.40') | Gray | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Anodized Aluminum | Gold | 32001.000/g | Straight to Straight | 4 | -20° to +90°C | STOOW, TC-ER Direct Burial | 10 |
1300640427 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 15.0m (49.21') Length | No | 19.81mm (.780") | 15.0m (49.21') | Gray | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Anodized Aluminum | Gold | 1524.000/g | Straight to Straight | 4 | -20° to +90°C | STOOW, TC-ER | 10 |
1300640437 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 3 Poles, Male (Straight) to Female (Straight), 10 AWG, Black TPE Cable, Red Overmold, 2.0m (6.56') Length | No | 11.48mm (.452") | 2.0m (6.56') | Black | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Anodized Aluminum | Gold | 254.000/g | Straight to Straight | 3 | -20° to +90°C | TC-ER | 10 |
1300640438 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 10 AWG, Black TPE Cable, 2.0m (6.56') Length | No | 13.46mm (.530") | 2.0m (6.56') | Black | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Anodized Aluminum | Gold | 124.570/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 10 |
1300640439 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 10 AWG, Black TPE Cable, 3.0m (9.84') Length | No | 13.46mm (.530") | 3.0m (9.84') | Black | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Anodized Aluminum | Gold | 142.330/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 10 |
1300640447 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 3 Poles, Male (Straight) to Female (Straight), 10 AWG, Black TPE Cable, Red Overmold, 1.0m (3.28') Length | No | 11.48mm (.452") | 1.0m (3.28') | Black | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Anodized Aluminum | Gold | 111.000/g | Straight to Straight | 3 | -20° to +90°C | TC-ER | 10 |
1300640448 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 3 Poles, Male (Straight) to Female (Straight), 10 AWG, Black TPE Cable, Red Overmold, 3.0m (9.84') Length | No | 11.48mm (.452") | 3.0m (9.84') | Black | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Anodized Aluminum | Gold | 352.000/g | Straight to Straight | 3 | -20° to +90°C | TC-ER | 10 |
1300640449 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 3 Poles, Male (Straight) to Female (Straight), 10 AWG, Black TPE Cable, Red Overmold, 4.0m (13.12') Length | No | 11.48mm (.452") | 4.0m (13.12') | Black | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Anodized Aluminum | Gold | 425.000/g | Straight to Straight | 3 | -20° to +90°C | TC-ER | 10 |
1300640450 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 3 Poles, Male (Straight) to Female (Straight), 10 AWG, Black TPE Cable, Red Overmold, 5.0m (16.40') Length | No | 11.48mm (.452") | 5.0m (16.40') | Black | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Anodized Aluminum | Gold | 555.000/g | Straight to Straight | 3 | -20° to +90°C | TC-ER | 10 |
1300640451 | BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 3 Poles, Male (Straight) to Female (Straight), 10 AWG, Black TPE Cable, Red Overmold, 6.0m (19.68') Length | No | 11.48mm (.452") | 6.0m (19.68') | Black | BradPower D-Size (1 3/8”–M35) | BradPower D-Size (1 3/8”–M35) | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Anodized Aluminum | Gold | 656.000/g | Straight to Straight | 3 | -20° to +90°C | TC-ER | 10 |