産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1204010001 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), PVC Cable, 1.0m Length | No | 5.40mm (.213") | 1.0m (3.28') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 68.402/g | Straight to Straight | 4 | -40° to +85°C | UL 2464 | 22 |
1204010002 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), PVC Cable, 2.0m Length | No | 5.40mm (.213") | 2.0m (6.56') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 111.918/g | Straight to Straight | 4 | -40° to +85°C | UL 2464 | 22 |
1204010003 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), PVC Cable, 5.0m Length | No | 5.40mm (.213") | 5.0m (16.40') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 241.176/g | Straight to Straight | 4 | -40° to +85°C | UL 2464 | 22 |
1204010004 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), PVC Cable, 10.0m Length | No | 5.40mm (.213") | 10.0m (32.81') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 457.036/g | Straight to Straight | 4 | -40° to +85°C | UL 2464 | 22 |
1204010005 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), PUR WSOR Cable, 1.0m Length | 5.10mm (.201") | 1.0m (3.28') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | TPU | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 61.346/g | Straight to Straight | 4 | -40° to +85°C | UL 21215, WSOR | 22 | |
1204010006 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), PUR WSOR Cable, 2.0m Length | No | 5.10mm (.201") | 2.0m (6.56') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | TPU | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 97.778/g | Straight to Straight | 4 | -40° to +85°C | UL 21215, WSOR | 22 |
1204010007 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), PUR WSOR Cable, 5.0m Length | No | 5.10mm (.201") | 5.0m (16.40') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | TPU | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 205.994/g | Straight to Straight | 4 | -40° to +85°C | UL 21215, WSOR | 22 |
1204010008 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), PUR WSOR Cable, 10.0m Length | No | 5.10mm (.201") | 10.0m (32.81') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | TPU | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 386.714/g | Straight to Straight | 4 | -40° to +85°C | UL 21215, WSOR | 22 |
1204010009 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), PUR-LSOH Cable, 1.0m Length | No | 4.70mm (.185") | 1.0m (3.28') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | PUR | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 56.306/g | Straight to Straight | 4 | -40° to +85°C | UL 21198, LS0H | 22 |
1204010010 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), PUR-LSOH Cable, 2.0m Length | No | 4.70mm (.185") | 2.0m (6.56') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | PUR | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 87.678/g | Straight to Straight | 4 | -40° to +85°C | UL 21198, LS0H | 22 |
1204010011 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), PUR-LSOH Cable, 5.0m Length | No | 4.70mm (.185") | 5.0m (16.40') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | PUR | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 180.864/g | Straight to Straight | 4 | -40° to +85°C | UL 21198, LS0H | 22 |
1204010012 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 4 Poles, A-Coded, Female (Straight) to Male (Straight), PUR-LSOH Cable, 10.0m Length | No | 4.70mm (.185") | 10.0m (32.81') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | PUR | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 336.484/g | Straight to Straight | 4 | -40° to +85°C | UL 21198, LS0H | 22 |
1204010013 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Male (Straight), PVC Cable, 1.0m Length | No | 5.80mm (.230") | 1.0m (3.28') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 76.037/g | Straight to Straight | 5 | -40° to +85°C | UL 2464 | 22 |
1204010014 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Male (Straight), PVC Cable, 2.0m Length | No | 5.80mm (.230") | 2.0m (6.56') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 126.637/g | Straight to Straight | 5 | -40° to +85°C | UL 2464 | 22 |
1204010015 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Male (Straight), PVC Cable, 5.0m Length | No | 5.80mm (.230") | 5.0m (16.40') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 276.937/g | Straight to Straight | 5 | -40° to +85°C | UL 2464 | 22 |
1204010016 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Male (Straight), PVC Cable, 10.0m Length | No | 5.80mm (.230") | 10.0m (32.81') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 527.937/g | Straight to Straight | 5 | -40° to +85°C | UL 2464 | 22 |
1204010017 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Male (Straight), PUR WSOR Cable, 1.0m Length | 5.50mm (.216") | 1.0m (3.28') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | TPU | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 68.981/g | Straight to Straight | 5 | -40° to +85°C | UL 21215, WSOR | 22 | |
1204010018 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Male (Straight), PUR WSOR Cable, 2.0m Length | No | 5.50mm (.216") | 2.0m (6.56') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | TPU | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 112.497/g | Straight to Straight | 5 | -40° to +85°C | UL 21215, WSOR | 22 |
1204010019 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Male (Straight), PUR WSOR Cable, 5.0m Length | No | 5.50mm (.216") | 5.0m (16.40') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | TPU | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 241.755/g | Straight to Straight | 5 | -40° to +85°C | UL 21215, WSOR | 22 |
1204010020 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Male (Straight), PUR WSOR Cable, 10.0m Length | No | 5.50mm (.216") | 10.0m (32.81') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | TPU | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 457.615/g | Straight to Straight | 5 | -40° to +85°C | UL 21215, WSOR | 22 |
1204010021 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Male (Straight), PUR-LSOH Cable, 1.0m Length | No | 5.00mm (.197") | 1.0m (3.28') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | PUR | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 60.917/g | Straight to Straight | 5 | -40° to +85°C | UL 21198, LS0H | 22 |
1204010022 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Male (Straight), PUR-LSOH Cable, 2.0m Length | No | 5.00mm (.197") | 2.0m (6.56') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | PUR | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 96.337/g | Straight to Straight | 5 | -40° to +85°C | UL 21198, LS0H | 22 |
1204010023 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Male (Straight), PUR-LSOH Cable, 5.0m Length | No | 5.00mm (.197") | 5.0m (16.40') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | PUR | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 201.547/g | Straight to Straight | 5 | -40° to +85°C | UL 21198, LS0H | 22 |
1204010024 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 5 Poles, A-Coded, Female (Straight) to Male (Straight), PUR-LSOH Cable, 10.0m Length | No | 5.00mm (.197") | 10.0m (32.81') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | PUR | TPC | Brass, Copper Alloy | N/A | FPM | Gold | 377.247/g | Straight to Straight | 5 | -40° to +85°C | UL 21198, LS0H | 22 |
1204010025 | Ultra-Lock 2.0 (M12) Double-Ended Cordset, 8 Poles, A-Coded, Female (Straight) to Male (Straight), PVC Cable, 1.0m Length | No | 6.70mm (.264") | 1.0m (3.28') | Black | Ultra-Lock 2.0 (M12) | Ultra-Lock 2.0 (M12) | Push to Lock | Female-Male | A-Coded | None | PVC | TPC | Brass | N/A | FPM | Gold | 91.221/g | Straight to Straight | 8 | -40° to +85°C | UL 2464 | 24 |