産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1200860011 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Female (90°) to Pigtail, with PNP LED Sensors, 24 AWG, PUR Cable, 5.0m (16.40') Length | No | 4.57mm (.180") | 5.0m (16.40') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Female-Pigtail | A-Coded | PNP Sensors | PUR | PVC | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 90° to Pigtail | 3 | -25° to +80°C | E152210 | 24 | |
1200860016 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Female (Straight) to Pigtail, 24 AWG, PUR Cable, 10.0m (32.81') Length | No | 4.57mm (.180") | 10.0m (32.81') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PUR | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Pigtail | 3 | -25° to +80°C | E152210 | 24 | |
1200860022 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Female (90°) to Pigtail, 24 AWG, PUR Cable, 2.0m (6.56') Length | No | 4.57mm (.180") | 2.0m (6.56') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PUR | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 90° to Pigtail | 3 | -25° to +80°C | E152210 | 24 | |
1200860031 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Male (90°) to Pigtail, 24 AWG, Yellow PVC Cable, 1.0m (3.28') Length | No | 4.32mm (.170") | 1.0m (3.28') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Gold | 4.980/g | 90° to Pigtail | 3 | -20° to +105°C | UL 2661 | 24 | |
1200860033 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Male (90°) to Pigtail, 24 AWG, PUR Cable, 2.0m (6.56') Length | No | N/A | 2.0m (6.56') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PUR | N/A | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 90° to Pigtail | 3 | -25° to +80°C | E152210 | 24 | |
1200860048 | Nano-Change (M8) Single-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Pigtail, 24 AWG, PUR Cable, 2.0m (6.56') Length | No | 5.08mm (.200") | 2.0m (6.56') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PUR | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Pigtail | 4 | -25° to +80°C | E152210 | 24 | |
1200860051 | Nano-Change (M8) Single-Ended Cordset, 4 Poles, A-Coded, Male (90°) to Pigtail, 24 AWG, Yellow PVC Cable, 1.0m (3.28') Length | No | 4.57mm (.180") | 1.0m (3.28') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Gold | 4.030/g | 90° to Pigtail | 4 | -20° to +105°C | UL 2661 | 24 | |
1200860052 | Nano-Change (M8) Single-Ended Cordset, 4 Poles, A-Coded, Male (90°) to Pigtail, 24 AWG, PUR Cable, 1.0m (3.28') Length | No | N/A | 2.0m (6.56') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PUR | N/A | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 90° to Pigtail | 4 | -20° to +80°C | E152210 | 24 | |
1200860100 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Female (Straight) to Pigtail, 24 AWG, Yellow PVC Cable, 1.0m (3.28') Length | No | 4.32mm (.170") | 1.0m (3.28') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 114.000/g | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 24 |
1200860102 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Female (Straight) to Pigtail, 24 AWG, Yellow PVC Cable, 2.0m (6.56') Length | No | 4.32mm (.170") | 2.0m (6.56') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 155.000/g | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 24 |
1200860106 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Female (Straight) to Pigtail, 24 AWG, Yellow PVC Cable, 4.0m (13.12') Length | No | 4.32mm (.170") | 4.0m (13.12') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 55.540/g | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 24 |
1200860107 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Female (Straight) to Pigtail, 24 AWG, Yellow PVC Cable, 5.0m (16.40') Length | No | 4.32mm (.170") | 5.0m (16.40') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 654.000/g | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 24 |
1200860108 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Female (Straight) to Pigtail, 24 AWG, PVC Cable, 6.0m (19.68') Length | No | 4.32mm (.170") | 6.0m (19.68') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 24 | |
1200860111 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Female (Straight) to Pigtail, 24 AWG, Yellow PVC Cable, 10.0m (32.81') Length | No | 4.32mm (.170") | 10.0m (32.81') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 1054.000/g | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 24 |
1200860115 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Female (Straight) to Pigtail, 24 AWG, PUR Cable, 5.0m (16.40') Length | No | 4.57mm (.180") | 5.0m (16.40') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PUR | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Pigtail | 3 | -25° to +80°C | E152210 | 24 | |
1200860118 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Female (90°) to Pigtail, 24 AWG, Yellow PVC Cable, 1.0m (3.28') Length | No | 4.32mm (.170") | 1.0m (3.28') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 121.000/g | 90° to Pigtail | 3 | -20° to +105°C | UL 2661 | 24 |
1200860119 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Female (90°) to Pigtail, 24 AWG, Yellow PVC Cable, 2.0m (6.56') Length | No | 4.32mm (.170") | 2.0m (6.56') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 126.240/g | 90° to Pigtail | 3 | -20° to +105°C | UL 2661 | 24 |
1200860122 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Female (90°) to Pigtail, 24 AWG, Yellow PVC Cable, 5.0m (16.40') Length | No | 4.32mm (.170") | 5.0m (16.40') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 444.000/g | 90° to Pigtail | 3 | -20° to +105°C | UL 2661 | 24 |
1200860124 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Female (90°) to Pigtail, 24 AWG, Yellow PVC Cable, 10.0m (32.81') Length | No | 4.32mm (.170") | 10.0m (32.81') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Female-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 1054.000/g | 90° to Pigtail | 3 | -20° to +105°C | UL 2661 | 24 |
1200860131 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Pigtail, 24 AWG, Yellow PVC Cable, 1.0m (3.28') Length | No | 4.32mm (.170") | 1.0m (3.28') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Gold | 114.000/g | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 24 | |
1200860132 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Pigtail, 24 AWG, Yellow PVC Cable, 2.0m (6.56') Length | No | 4.32mm (.170") | 2.0m (6.56') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Gold | 53.523/g | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 24 | |
1200860133 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Pigtail, 24 AWG, PVC Cable, 4.0m (13.12') Length | No | 4.32mm (.170") | 4.0m (13.12') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 65.540/g | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 24 |
1200860134 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Pigtail, 24 AWG, Yellow PVC Cable, 5.0m (16.40') Length | No | 4.32mm (.170") | 5.0m (16.40') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Gold | 152.000/g | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 24 | |
1200860135 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Pigtail, 24 AWG, Yellow PVC Cable, 10.0m (32.81') Length | No | 4.32mm (.170") | 10.0m (32.81') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Gold | 1066.000/g | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 24 | |
1200860139 | Nano-Change (M8) Single-Ended Cordset, 3 Poles, A-Coded, Male (90°) to Pigtail, 24 AWG, Yellow PVC Cable, 2.0m (6.56') Length | No | 4.32mm (.170") | 2.0m (6.56') | Yellow | Nano-Change (M8) | Pigtail | Threaded | Male-Pigtail | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Gold | 266.000/g | 90° to Pigtail | 3 | -20° to +105°C | UL 2661 | 24 |