産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1200730057 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 2 Poles, C-Coded, Male (Straight) to Female (Straight), 22 AWG, PVC Cable, 0.91m (3.0') Length | No | 5.72mm (.225") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | Straight to Straight | 2 | -20° to +105°C | UL 2661 | 22 | |
1200730085 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 3 Poles, C-Coded, Male (Straight) to Female (Straight), 18 AWG, PVC Cable, 0.91m (3.0') Length | No | 7.11mm (.280") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | Straight to Straight | 3 | -20° to +105°C | UL 2464 | 18 | |
1200730100 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 3 Poles, C-Coded, Male (Straight) to Female (Straight), 22 AWG, PVC Cable, 0.91m (3.0') Length | No | 5.72mm (.225") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 0.089/kg | Straight to Straight | 3 | -20° to +105°C | UL 2661 | 22 |
1200730151 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 3 Poles, C-Coded, Male (Straight) to Female (90°). 22 AWG, PVC Cable, 0.91m (3.0') Length | No | 5.72mm (.225") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 90° to Straight | 3 | -20° to +105°C | UL 2661 | 22 | |
1200730190 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 3 Poles, C-Coded, Male (90°) to Female (90°), 22 AWG, PVC Cable, 0.91m (3.0') Length | No | 5.72mm (.225") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 90° to 90° | 3 | -20° to +105°C | UL 2661 | 22 | |
1200730215 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 4 Poles, C-Coded, Male (Straight) to Female (Straight), 22 AWG, PVC Cable, 0.91m (3.0') Length | No | 5.08mm (.200") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | Straight to Straight | 4 | -20° to +105°C | UL 2661 | 22 | |
1200730246 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 4 Poles, C-Coded, Male (90°) to Female (Straight), 18 AWG, PVC Cable, 0.91m (3.0') Length | No | 7.16mm (.282") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 90° to Straight | 4 | -20° to +105°C | UL 2464 | 18 | |
1200730272 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 5 Poles, C-Coded, Male (Straight) to Female (Straight), 18 AWG, PVC Cable, 0.91m (3.0') Length | No | 7.16mm (.282") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | Straight to Straight | 5 | -20° to +105°C | UL 2464 | 18 | |
1200730293 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 5 Poles, C-Coded, Male (Straight) to Female (Straight), 22 AWG, PVC Cable, 0.91m (3.0') Length | No | 5.80mm (.230") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | Straight to Straight | 5 | -20° to +105°C | UL 2661 | 22 | |
1200730357 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 6 Poles, C-Coded, Male (Straight) to Female (Straight), 18 AWG, PVC Cable, 0.91m (3.0') Length | No | 6.22mm (.245") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | Straight to Straight | 6 | -20° to +105°C | UL 2661 | 22 | |
1200730376 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 6 Poles, C-Coded, Male (Straight) to Female (90°), 22 AWG, PVC Cable, 0.91m (3.0') Length | No | 5.72mm (.225") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 0.099/kg | 90° to Straight | 6 | -20° to +105°C | UL 2661 | 22 |
1200730391 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 4 Poles, C-Coded, Male (Straight) to Female (Straight), 18 AWG, PVC Cable, 0.91m (3.0') Length | No | 7.16mm (.282") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | Straight to Straight | 4 | -20° to +105°C | UL 2464 | 18 | |
1200735009 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 2 Poles, C-Coded, Male (Straight) to Female (90°), 22 AWG, PVC Cable, 0.91m (3.0') Length | No | 5.72mm (.225") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 90° to Straight | 2 | -20° to +105°C | UL 2661 | 22 | |
1200735010 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 2 Poles, C-Coded, Male (90°) to Female (Straight), 22 AWG, PVC Cable, 0.91m (3.0') Length | No | 5.72mm (.225") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 90° to Straight | 2 | -20° to +105°C | UL 2661 | 22 | |
1200735011 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 4 Poles, C-Coded, Male (90°) to Female (90°), 22 AWG, PVC Cable, 0.91m (3.0') Length | No | 5.08mm (.200") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 90° to 90° | 4 | -20° to +105°C | UL 2661 | 22 | |
1200735012 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 5 Poles, C-Coded, Male (Straight) to Female (90°), 18 AWG, PVC Cable, 0.91m (3.0') Length | No | 7.16mm (.282") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 90° to Straight | 5 | -20° to +105°C | UL 2464 | 18 | |
1200735013 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 5 Poles, C-Coded, Male (90°) to Female (Straight), 22 AWG, PVC Cable, 0.91m (3.0') Length | No | 5.80mm (.230") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 90° to Straight | 5 | -20° to +105°C | UL 2661 | 22 | |
1200735014 | Micro-Change (1/2\-20 UNF) Double-Ended Cordset, 6 Poles, C-Coded, Male (90°) to Female (90°), 22 AWG, PVC Cable, 0.91m (3.0') Length | No | 6.22mm (.245") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Micro-Change (1/2" - 20 UNF) | Threaded | Female-Male | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 222.230/g | 90° to 90° | 6 | -20° to +105°C | UL 2661 | 22 |