産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||
---|---|---|---|---|---|---|---|---|---|
1062920301 | MMC Female-to-MMC Female Fiber Optic Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 1.0m Length, Yellow Cable | No | Straight | 1.0m | 2.50mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920303 | MMC Female-to-MMC Female Fiber Optic Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 3.0m Length, Yellow Cable | No | Straight | 3.0m | 2.50mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920305 | MMC Female-to-MMC Female Fiber Optic Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 5.0m Length, Yellow Cable | No | Straight | 5.0m | 2.50mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920307 | MMC Female-to-MMC Female Fiber Optic Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 7.0m Length, Yellow Cable | No | Straight | 7.0m | 2.50mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920310 | MMC Female-to-MMC Female Fiber Optic Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 10.0m Length, Yellow Cable | No | Straight | 10.0m | 2.50mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920315 | MMC Female-to-MMC Female Fiber Optic Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 15.0m Length, Yellow Cable | No | Straight | 15.0m | 2.50mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920320 | MMC Female-to-MMC Female Fiber Optic Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 20.0m Length, Yellow Cable | No | Straight | 20.0m | 2.50mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920401 | MMC Female-to-MPO Female Fiber Optic Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 1.0m Length, Yellow Cable | No | Straight | 1.0m | 2.50mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920403 | MMC Female-to-MPO Female Fiber Optic Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 3.0m Length, Yellow Cable | No | Straight | 3.0m | 2.50mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920405 | MMC Female-to-MPO Female Fiber Optic Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 5.0m Length, Yellow Cable | No | Straight | 5.0m | 2.50mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920407 | MMC Female-to-MPO Female Fiber Optic Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 7.0m Length, Yellow Cable | No | Straight | 7.0m | 2.50mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920410 | MMC Female-to-MPO Female Fiber Optic Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 10.0m Length, Yellow Cable | No | Straight | 10.0m | 2.50mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920415 | MMC Female-to-MPO Female Fiber Optic Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 15.0m Length, Yellow Cable | No | Straight | 15.0m | 2.50mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920420 | MMC Female-to-MPO Female Fiber Optic Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 20.0m Length, Yellow Cable | No | Straight | 20.0m | 2.50mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920501 | MMC Female-to-(2) MPO Female Fiber Optic Breakout Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 1.0m Length, Yellow Cable | No | Straight | 1.0m | 2.50mm, 3.00mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920503 | MMC Female-to-(2) MPO Female Fiber Optic Breakout Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 3.0m Length, Yellow Cable | No | Straight | 3.0m | 2.50mm, 3.00mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920505 | MMC Female-to-(2) MPO Female Fiber Optic Breakout Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 5.0m Length, Yellow Cable | No | Straight | 5.0m | 2.50mm, 3.00mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920507 | MMC Female-to-(2) MPO Female Fiber Optic Breakout Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 7.0m Length, Yellow Cable | No | Straight | 7.0m | 2.50mm, 3.00mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920510 | MMC Female-to-(2) MPO Female Fiber Optic Breakout Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 10.0m Length, Yellow Cable | No | Straight | 10.0m | 2.50mm, 3.00mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920515 | MMC Female-to-(2) MPO Female Fiber Optic Breakout Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 15.0m Length, Yellow Cable | No | Straight | 15.0m | 2.50mm, 3.00mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920520 | MMC Female-to-(2) MPO Female Fiber Optic Breakout Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 20.0m Length, Yellow Cable | No | Straight | 20.0m | 2.50mm, 3.00mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920601 | MMC Female-to-(8) LC Duplex Uniboot Male Fiber Optic Breakout Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 1.0m Length, Yellow Cable | No | Straight | 1.0m | 2.50mm, 2.00mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920603 | MMC Female-to-(8) LC Duplex Uniboot Male Fiber Optic Breakout Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 3.0m Length, Yellow Cable | No | Straight | 3.0m | 2.50mm, 2.00mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920605 | MMC Female-to-(8) LC Duplex Uniboot Male Fiber Optic Breakout Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 5.0m Length, Yellow Cable | No | Straight | 5.0m | 2.50mm, 2.00mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |
1062920607 | MMC Female-to-(8) LC Duplex Uniboot Male Fiber Optic Breakout Patch Cord, Singlemode, 16 Fiber BIF Plenum Cable, 7.0m Length, Yellow Cable | No | Straight | 7.0m | 2.50mm, 2.00mm | 9/125µm | 1.000/g | No | 16 Fiber Bend-insensitive Plenum |