産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1003511051 | zQSFP+-to-4 zQSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, 30 AWG, 0.5m Length | No | None | 0.50m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
1003511101 | zQSFP+-to-4 zQSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, 30 AWG, 1.0m Length | No | None | 1.0m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
1003511151 | zQSFP+-to-4 zQSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, 30 AWG, 1.5m Length | No | None | 1.50m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
1003511201 | zQSFP+-to-4 zQSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, 30 AWG, 2.0m Length | No | None | 2.0m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
1003511251 | zQSFP+-to-4 zQSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, 30 AWG, 2.5m Length | No | None | 2.50m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
1003513301 | zQSFP+-to-4 zQSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, 30 AWG, 3.0m Length | No | None | 3.0m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | Bag | Pull Tab | No | Temp-Flex Twinax | 30 |
1003513351 | zQSFP+-to-4 zQSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, 26 AWG, 3.5m Length | No | None | 3.50m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | Bag | Pull Tab | No | Temp-Flex Twinax | 26 |
1003513401 | zQSFP+-to-4 zQSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, 26 AWG, 4.0m Length | No | None | 4.0m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | Bag | Pull Tab | No | Temp-Flex Twinax | 26 |
1003513451 | zQSFP+-to-4 zQSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, 26 AWG, 4.5m Length | No | None | 4.50m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | Bag | Pull Tab | No | Temp-Flex Twinax | 26 |
1003513501 | zQSFP+-to-4 zQSFP+ Passive Cable Assembly, 100 Gbps-to-(4) 25 Gbps, 26 AWG, 5.0m Length | No | None | 5.0m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | Bag | Pull Tab | No | Temp-Flex Twinax | 26 |