Skip to main content
Mini-Lock wire-to-board connector header on a PCB with a mating receptacle terminated with discrete wires.

Wire-to-Board Connectors

Molex offers a wide variety of wire-to-board connector types that fit applications requiring high-power, microminiature, sealed, and Glow Wire-capable options.

Basic Wire-to-Board Connectors


Provides essential connector functionality with simple, reliable designs, including friction locks, unshrouded housings and tin-plated terminals.

OneBlade Connectors

OneBlade Connectors feature a modular design that supports both vertical and right-angle mounting, reducing design constraints and simplifying inventory. The tapeless, friction-lock system and dual-point contacts help secure electrical connections while streamlining assembly for faster production. These connectors are pick-and-place compatible, improving manufacturing efficiency.

OneBlade Connector System
Pitch Current Wire Gauge Voltage Termination Style
1.00mm Up to 2.5A 32 to 28 AWG Up to 100V Surface-mount technology (SMT)

PicoBlade Connectors

Compact 1.25mm-pitch PicoBlade Connectors are ideal for space-constrained wire-to-wire and wire-to-board applications. Flash gold-plated contacts provide ruggedness and high performance in demanding environments. Two-point contact and a friction-lock design ensure secure mating, while alternative through-hole and SMT headers in straight and right-angle orientations provide flexible design options.

PicoBlade Connectors
Pitch Current Wire Gauge Voltage Termination Style
1.25mm Up to 3.0A 32 to 26 AWG Up to 250V Through hole, SMT

Pico-SPOX Connectors

The compact design of Pico-SPOX, with its 1.50mm pitch, saves 30% more space compared to larger 2.00mm connectors. ​Pico-SPOX offers a range of circuit options and orientations, providing the flexibility needed to integrate connectors into a wide array of applications and designs.​

Pico-SPOX Headers
Pitch Current Wire Gauge Voltage Termination Style
1.50mm Up to 3.5A 30 to 24 AWG Up to 250V AC RMS/DC SMT

Micro-Latch Connectors

These connectors use widely available terminals for easy sourcing and broad tooling compatibility. Straight and right-angle headers, including SMT vertical options that enable reflow assembly, provide design flexibility, while friction locks and polarizing features ensure secure connections and correct orientation. Micro-Latch Connectors feature semi-shrouded headers for circuitry protection and offer a variety of components that support a wide range of applications.

Micro Latch Headers
Pitch Current Wire Gauge Voltage Termination Style
2.00mm Up to 2.5A 30 to 22 AWG Up to 250V Through hole

Milli-Grid Connectors

A space-saving, high-density connector system based on a 2.00-by-2.00mm grid pattern, the Milli-Grid system offers superior design flexibility.

Milli-Grid Connectors
Pitch Current Wire Gauge Voltage Termination Style
2.00mm Up to 2.5A 30 to 22 AWG Up to 125V Through hole, SMT

Mini-SPOX Connectors

These connectors provide a fine-pitch connector system that features lower profile heights and various circuit sizes in vertical and right-angle configurations, with an additional polarization feature that helps avoid mis-mating.

Mini-SPOX Connector Header and Receptacle
Pitch Current Wire Gauge Voltage Termination Style
2.50mm Up to 3.0A 28 to 22 AWG Up to 250V Through hole

C-Grid and C-Grid III Connectors

The C-Grid family of connectors offers benefits for a wide range of electronic products across industries. The latest version from Molex, C-Grid III, offers high mechanical stability in a compact 2.54mm pitch post and receptacle. Find the flexible C-Grid and C-Grid III components that fit your project.
C-Grid and C-Grid III Connector Systems
Pitch Current Wire Gauge Voltage Termination Style
2.54mm Up to 3.0A 28 to 22 AWG Up to 250V Through hole, SMT

KK Connectors

KK Connector Systems are customizable for a variety of power and signal applications. Available in industry-standard 2.54, 3.96 and 5.08mm pitch sizes, this single-row, wire-to-board and board-to-board product family is cost effective and versatile.

KK Connectors
Pitch Current Wire Gauge Voltage Termination Style
2.50, 2.54, 3.00, 3.96, 5.08mm Up to 11.0A 30 to 18 AWG Up to 350V Through hole

Pin and Socket Connectors

Pin and Socket Connectors offer dependable and adaptable connectivity for various industries. See how these cost-effective, versatile solutions can deliver consistent electrical performance and secure connections to your project.

Standard Pin and Socket Connector headers.
Pitch Current Wire Gauge Voltage Termination Style
3.68 to 6.70mm Up to 17.0A 30 to 14 AWG Up to 250V Through hole

Enhanced Wire-to-Board Connectors


Provides added functionality and reliability beyond basic connectors, featuring positive locking, optional gold plating and terminal position assurance (TPA) options for improved performance and secure connections.

Pico-Clasp Connectors

Pico-Clasp Connectors offer a variety of mating styles and orientations plated in tin or gold to provide design flexibility in a vast array of compact applications.

Pico-Clasp System
Pitch Current Wire Gauge Voltage Termination Style
1.00mm Up to 2.0A 32 to 28 AWG Up to 100V SMT

Micro-Lock Plus Connectors

Micro-Lock Plus Connectors deliver high performance and reliability in a compact size. These connectors are available in vertical and horizontal configurations for enhanced design flexibility and offer color coding to aid assembly.

Vertical and right-angle Micro-Lock Plus connector headers with mating discrete wire cable assemblies.
Pitch Current Wire Gauge Voltage Termination Style
1.25, 1.50, 2.00mm Up to 4.7A 30 to 22 AWG Up to 250V SMT

CLIK-Mate Connectors

For demanding applications that require reliable and space-saving solutions, CLIK-Mate connectors overcome common assembly challenges with a low-insertion-force design, reducing operator strain and assembly time. The integrated locking mechanism ensures secure, durable connections that help prevent accidental disconnections, while an audible click provides instant feedback for exceptional mating accuracy.

CLIK-Mate Cable Assembly
Pitch Current Wire Gauge Voltage Termination Style
1.25, 1.50, 2.00mm Up to 4.0A 30 to 24 AWG Up to 250V Through hole, SMT

iGrid Connectors

These compact connectors help maximize PCB space for high-density applications. Polarized housings and fully shrouded headers ensure correct alignment and durability under vibration and handling. Available in 10 to 40 circuits with straight and right-angle configurations, iGrid Connectors feature an internal locking mechanism that helps prevent wire tangling and provides an audible click for secure mating.

iGrid Connectors
Pitch Current Wire Gauge Voltage Termination Style
2.00mm Up to 2.0A 28 to 22 AWG Up to 250V Through hole

Mini-Lock Connectors

Featuring a four-point contact system, Mini-Lock Connectors provide outstanding electrical performance with thumb-latch locks and pull tabs that provide easy, secure mating and un-mating. Fully shrouded headers and anti-fishhook contacts protect pins during assembly. With potting heights from 2.00 to 6.00mm and Glow Wire compliance to IEC 60335‑1, these connectors are suitable for rugged applications and home appliances.

Mini-Lock-Connectors
Pitch Current Wire Gauge Voltage Termination Style
2.50mm Up to 5.0A 26 to 20 AWG Up to 250V Through hole, SMT

RAST Connectors

RAST Connectors feature a four-point contact design that ensures secure mating and performance while meeting global safety standards with Glow Wire-capable and UL‑94V0-rated versions. Available options include direct or indirect mating, multiple keying features and color-coded markings for easy identification. Secure retention mechanisms such as pip-lock, side-lock and internal/external latches help prevent mis-mating and accidental disconnection, supporting use with home appliances and other power systems.

RAST Connector System
Pitch Current Wire Gauge Voltage Termination Style
2.50, 5.00mm Up to 16.0A 24 to 16 AWG Up to 250V Insulation displacement termination (IDT), through hole, SMT

CP Connectors

CP Connectors meet global safety and environmental standards with Glow Wire-capable and halogen-free designs that offer color-coded housings and polarization keys to simplify assembly and prevent mis-mating. Retainers and inertia locks with locking feedback ensure secure terminal retention and moisture protection. High-temperature headers support wave or reflow soldering, while multiple pitch options provide flexible space-saving solutions for a range of applications.

CP Connector headers and receptacles
Pitch Current Wire Gauge Voltage Termination Style
2.50, 3.30, 4.50, 6.50mm Up to 12.5A 28 to 16 AWG Up to 600V Through hole

Pro Wire-to-Board Connectors


Designed for advanced applications, these connectors feature a low profile, high current density and integrated independent secondary locking (ISL) for secure and reliable connections.

Zero-Hachi Connectors

The small pitch size (0.80mm) and low-profile height (1.60mm) of the Zero-Hachi Wire-to-Board Connector System enables device makers to design-in reliable connectivity solutions to space-tight applications.

Zero-Hachi Connectors
Pitch Current Wire Gauge Voltage Termination Style
0.80mm Up to 1.0A 32 to 28 AWG Up to 30V SMT

Rely-On Connectors

For high-performance, compact designs, engineers need connectivity solutions that save space while maintaining durability in extreme conditions. Featuring a 1.00mm-pitch form factor, Rely-On Connectors deliver exceptional signal integrity in a small package. These connectors provide robust PCB retention and are ideal for a wide range of industries including automotive, home appliance and industrial automation.

Three Rely-On Connectors: right-angle header, connector housing terminated to discrete wires and vertical header.
Pitch Current Wire Gauge Voltage Termination Style
1.00mm Up to 2.5A 32 to 28 AWG Up to 100V SMT

DuraClik Connectors

The expanded line of DuraClik Connectors with terminal retainer options provides superior electrical contact reliability, mating retention and space savings compared to alternative options for high-vibration and high-temperature applications.

DuraClik Connector System
Pitch Current Wire Gauge Voltage Termination Style
2.00mm Up to 3.3A 30 to 22 AWG Up to 250V SMT

Pico-EZmate Connectors

Now with a current rating of up to 5.0A and an improved withdrawal force, Pico-EZmate Connectors deliver high performance in a low-profile height, making them ideal for automated assembly processes in tight-spaced applications across various industries.

Pico-EZ Mate Mating Pair
Pitch Current Wire Gauge Voltage Termination Style
1.00, 1.20, 1.80mm Up to 5.0A 30 to 28 AWG Up to 50V SMT

Pico-Lock Connectors

Available in 1.00, 1.50, 2.00 and 3.00mm pitch versions, the Pico-Lock wire-to-board system offers an ideal combination of low profile, high current and durable locking for any application requiring space savings and secure mating retention.

Pico-Lock Connector System
Pitch Current Wire Gauge Voltage Termination Style
1.00, 1.50, 2.00, 3.00mm Up to 10.0A 32 to 16 AWG Up to 250V SMT

Micro-One Connectors

Micro-One Connectors provide an integrated ISL to ensure proper terminal insertion and prevent accidental back-outs, helping achieve secure electrical contact and improved mating retention in high-vibration applications.

Micro-One Wire-to-Board Connector System
Pitch Current Wire Gauge Voltage Termination Style
2.00mm Up to 4.0A 28 to 22 AWG Up to 250V SMT, Through Hole

Nano-Fit Connectors

The compact, fully isolated header of the Nano-Fit Connector System meets customers’ power needs while providing protection for the terminals in a small package.

Nano-Fit Connector System
Pitch Current Wire Gauge Voltage Termination Style
2.50mm Up to 8.0A 26 to 20 AWG Up to 250V Through hole, SMT

Micro-Fit Connectors

Built to withstand operating temperatures up to +125°C, Micro-Fit Connectors are available in multiple circuit sizes and cable lengths for power applications in board-to-board, wire-to-board and wire-to-wire configurations.

Micro-Fit Connectors
Pitch Current Wire Gauge Voltage Termination Style
3.00mm Up to 10.5A 30 to 18 AWG Up to 600V Through hole, SMT, solder or weld

Micro-Fit+ Connectors

Micro-Fit+ Connectors are uniquely designed to meet the demands of power applications that require a compact, high-density solution without compromising performance or reliability.

Micro-Fit+ header, receptacle, TPA and terminal
Pitch Current Wire Gauge Voltage Termination Style
3.00mm Up to 13.0A 30 to 16 AWG Up to 600V Through hole, SMT

Ultra-Fit Connectors

Ultra-Fit Power Connectors deliver color-coding and keying options that eliminate same-circuit-size mis-mating, and offer the tangless feature that allows the terminal locking mechanism to be incorporated into the receptacle housing.
Ultra-Fit Connectors
Pitch Current Wire Gauge Voltage Termination Style
3.50mm Up to 14.0A 22 to 16 AWG Up to 600V Through hole

Mini-Fit Connectors

The premium housing features of Mini-Fit Connectors help prevent mis-mating, reduce terminal backout, minimize operator fatigue during assembly and aid in blind-mating applications.

Mini-Fit Connectors
Pitch Current Wire Gauge Voltage Termination Style
4.20mm Up to 20.5A 28 to 14 AWG Up to 600V Through hole, SMT

Mega-Fit Connectors

The Mega-Fit Connector delivers up to 30.0A per circuit through fully protected header pins and receptacle terminals while offering unique keying options to ensure proper mating during termination.

Mega-Fit Connectors
Pitch Current Wire Gauge Voltage Termination Style
5.70mm Up to 30.0A 16 to 10 AWG Up to 600V Through hole

MLX Connectors

This versatile 6.35mm-pitch, 2.13mm-diameter pin-and-socket power connector system also includes the MLX Ground Block System to centralize electrical ground wiring.

MLX connectors and pre-crimped leads
Pitch Current Wire Gauge Voltage Termination Style
6.35mm Up to 20.0A 24 to 14 AWG Up to 600V Through hole

Sabre Connectors

Sabre Connectors provide high-current performance for demanding applications. A blade-terminal design and four contact points provide superior electrical reliability, while wire-to-wire and wire-to-board options in vertical and right-angle configurations offer design flexibility. Positive latches and optional terminal position assurance (TPA) help prevent accidental disengagement and also meet global safety standards, including UL, CSA, TUV, RoHS and Glow Wire.

Sabre Connector System
Pitch Current Wire Gauge Voltage Termination Style
7.50mm Up to 18.0A 24 to 14 AWG Up to 600V Through hole

Super Sabre Connectors

Super Sabre Connectors deliver high-power performance in a compact footprint, handling up to 34.0A while conserving valuable PCB space. Silver-plated, flat-blade terminals with four contact points provide redundant current paths and long-term reliability, while positive latches and TPA ensure secure mating in high-vibration environments. These connectors are Glow Wire capable, UL-certified and rated for operation up to 125°C in demanding automotive and industrial applications.

Super Sabre Connectors and pre-crimped leads
Pitch Current Wire Gauge Voltage Termination Style
7.50mm Up to 34.0A 12 to 10 AWG Up to 600V Through hole

Mini-Fit Sr. Connectors

Mini-Fit Sr. Connectors handle up to 50.0A per circuit while maintaining low force engagement for power-dense applications. Available in single- or dual-row configurations with two to 14 circuits, these connectors offer design flexibility for a variety of design preferences. Dual-beam female terminals provide secure four-point contact, and polarized housings with positive locks and TPA retainers enhance long-term reliability.

Mini-Fit Sr. Connectors
Pitch Current Wire Gauge Voltage Termination Style
10.00mm Up to 50.0A 16 to 8 AWG Up to 600V Through hole

Sealed Wire-to-Board Connectors


Compactus Connectors

Compactus Sealed Hybrid Connectors offer a compact footprint that maximizes circuit density for automotive and commercial vehicle applications. With multiple header sizes and terminals ranging from 0.50 to 2.80mm, these connectors accommodate a variety of current and data requirements while simplifying procurement.

Compactus Sealed Hybrid PCB Header Connector
Pitch Current Wire Gauge Voltage Termination Style
2.40, 3.00, 5.00mm Up to 15.0A 0.30 to 1.25 or 2.00 to 2.50mm² Up to 250V Crimp or compression, SMT

CMC/CMX Connectors

The CMC/CMX Connector System provides sealed, high-density wire-to-board and wire-to-wire solutions capable of handling up to 21.0A in harsh environments. With 22 to 154 circuits and terminal sizes accommodating wire sections from 0.35 to 5.00mm², these connectors offer flexible design options and reliable performance. IP6K7/IP6K9K-rated for extreme environments, CMC/CMX Connectors feature TPA and meet global automotive standards.

CMC / CMX Connector headers and receptacles
Pitch Current Wire Gauge Voltage Termination Style
2.00, 3.50, 3.70mm Up to 21.0A 20 to 10 AWG Up to 14V Solder, weld

MX150 Connectors

Proven MX150 Connectors offer a sealed automotive connector system supporting compact automotive and commercial vehicle applications.
MX150 Connectors
Pitch Current Wire Gauge Voltage Termination Style
1.50, 3.00, 3.50, 4.50, 5.00mm Up to 22.0A 22 to 14 AWG Up to 500V Through hole, SMT

MX123 Connectors

MX123 Sealed Connectors are built for harsh environments, meeting GMW3191 standards with IP67/IP68/IP69K sealing, temperature class III (-40 to +125°C) and vibration class I compliance. Features include a small footprint that is designed for reliability, integrated TPA and connector position assurance (CPA) to ensure secure mating in high-vibration conditions and precious-metal-plated contacts that provide reliable, high-performance connectivity for demanding applications.

MX123 Sealed Connection System with header, receptacle and wire dress cover
Pitch Current Wire Gauge Voltage Termination Style
2.54mm Up to 25.0A 22 to 18 AWG Up to 500V Through hole

MX120G Connectors

Designed for harsh environments, compact MX120G Connectors are IP67-rated and support high circuit density. Simplified assembly is achieved with a single-piece female receptacle, matte silicone seal and self-guiding male header slot. Positive-locking and twist-lock features ensure secure terminal alignment and retention.

MX120G Connector system including headers, receptacles and pre-crimped leads.
Pitch Current Wire Gauge Voltage Termination Style
3.20mm Up to 10.0A 22 to 16 AWG Up to 28V Through hole

MX150L Connectors

MX150L Connectors provide rugged, sealed solutions for industrial applications, supporting harsh-environment signal and power connections up to 40.0A. Mat-seal technology simplifies assembly and reduces labor costs, while flexible configurations accommodate multiple pitch designs. Integral TPA and optional CPA ensure secure, reliable connections with tactile/audible engagement clicks while blind-hole bosses protect against water ingress when submerged.

MX150L Connectors including headers and receptacles.
Pitch Current Wire Gauge Voltage Termination Style
5.84, 7.62mm Up to 40.0A 22 to 8 AWG Up to 600V Crimp, through hole

Rugged Wire-to-Board Connectors for Aerospace and Defense


AirBorn M Series Micro-D Connectors

AirBorn M Series connectors are rugged, ultra-compact interconnects designed for aerospace, defense and high-reliability industrial applications. Their lightweight form factor maximizes space efficiency and operational reliability. These connectors are built to withstand extreme temperatures, vibration and shock, enabling peak performance even in the most demanding conditions.

AirBorn M Series MIL-DTL-83513 Micro-D connectors.

AirBorn N Series Nano-D Connectors

AirBorn N Series connectors are ultra-compact, rugged interconnects designed for aerospace and defense applications where size, weight and reliability are critical. Built to withstand extreme temperatures, vibration and space-flight conditions, these connectors meet MIL-DTL-32139 standards and are available in pre-terminated flying leads or vertical and right-angle board-mount configurations with SMT or plated through-hole (PTH) termination.

AirBorn N Series MIL-DTL-32139 Nano-D Connectors

AirBorn R Series 0.075" Rectangular Connectors

AirBorn R Series connectors feature 0.075" (1.905 mm) contact spacing and are engineered to meet or exceed MIL-DTL-55302 standards for mission-critical aerospace and defense applications. With flight-proven, vibration-resistant four-point contacts, these connectors ensure reliability and performance while operating under extreme temperatures, shock and moisture. A wide range of termination, configuration and mounting options provide design flexibility for demanding environments.

Molex AirBorn R Series MIL-DTL-55302 0.075" Rectangular Connectors.

AirBorn W Series 0.100" Rectangular Connectors

AirBorn W Series connectors are rugged PCB interconnects with 0.100" (2.54mm) contact spacing that are proven in aerospace, defense and space applications. Their three-point contact design ensures reliable electrical performance in extreme conditions, while multiple termination and configuration options provide flexibility and compatibility with traditional architectures.

Grey AirBorn W Series rectangular connectors with gold pins.

AirBorn RC Series Stackable Connectors

AirBorn RC Series connectors are high-density, solderless stackable solutions that reduce connector count compared to traditional configurations. These connectors have 0.075" contact spacing and selectively loaded contacts for customizable signal routing. Robust press-fit contacts provide reliable, low-stress terminations that support aerospace and defense systems.

Various AirBorn RC Series Stackable Connectors.

AirBorn AirStrip Micro-Strip Connectors

Designed for aerospace, defense, industrial and medical electronics, AirBorn AirStrip connectors are ultra-compact, rugged and high-reliability solutions. The lightweight, low-profile design is available in vertical, right-angle and I/O cable mount configurations for maximum layout flexibility, while versatile row and contact options simplify assembly and integration. MIL-DTL‑83513–qualified contacts help ensure stable connections for compact, low-pin-count applications.

Various types of AirBorn AirStrip connectors including right-angle receptacles, pre-wired I/O plugs and more.

AirBorn verSI High-Density Connectors

Engineered for high-speed, high-density signal and power applications in mission-critical environments, AirBorn verSI Series connectors feature an open-pin field design supporting vertical, right-angle, cable and flex circuit mounting. Offering 40 to 500 contacts in plastic or rugged metal housings, these connectors provide reliable connectivity and multiple configuration options that enhance design flexibility.

AirBorn verSI High-Density Connectors.

AirBorn SInergy Modular High-Speed Hybrid Connectors

AirBorn SInergy connectors are modular hybrid solutions with one to five configurable bays, allowing customizable signal and RF arrangements. These connectors support data rates up to 25Gbps per lane, with aggregate bandwidths reaching 75Gbps. Qualified to MIL-DTL‑83513 standards, these connectors offer flexible assembly options and multiple mounting configurations.

AirBorn SInergy Modular High-Speed Hybrid Connector with five bays and a combination of signal and SMPM RF interfaces.

AirBorn microSI High-Speed Micro-D Connectors

Designed for mission-critical performance where robust connectivity and durability are paramount, AirBorn microSI connectors are rugged, high-speed connectors engineered for next-generation aerospace, satellite, military and naval systems. These connectors support up to 10Gbps data rates for demanding signal integrity applications. The MIL-DTL-83513 qualified four-point contact system and rugged metal shells provide superior reliability in harsh environments.

Various microSI connectors including vertical wire-to-board, right-angle wire-to-board and cable connectors.

Glow Wire-Capable Wire-to-Board Connectors


Picoflex Connectors

Engineered for harsh conditions, high-density Picoflex Connectors offer a reliable terminal design with locking and cable-strain relief features to ensure secure electrical connections even under high vibration and intense shock. Compact Picoflex Connectors are ideal for use in automotive, medical technology, home appliance, networking and industrial automation applications.

Picoflex housings and headers
Pitch Current Wire Gauge Voltage Termination Style
1.27mm Up to 1.2A 28 to 26 AWG Up to 250V SMT

Milli-Grid Connectors

Milli-Grid Connectors feature 2.00 by 2.00mm grid arrays and up to 50 circuits. Available with a gold- or tin-plated finish, a variety of housings and crimp terminals, shrouded or unshrouded headers, and single- or dual-row receptacles, these connectors ensure design flexibility. Smart design elements deliver reliable mating and retention in automotive, home appliance, medical technology and telecommunications applications.

Milli-Grid Connectors
Pitch Current Wire Gauge Voltage Termination Style
2.00mm Up to 2.5A 30 to 22 AWG Up to 125V Through hole, SMT

Micro-One Connectors

Micro-One Connectors feature a 2.00mm pitch with integrated ISL and TPA for secure, reliable retention and electrical contact. Engineered for harsh environments, these connectors offer up to 7.00mm potting height to protect against moisture, vibration, shock and corrosion. Available in Glow Wire-capable versions, Micro-One Connectors are suitable for home appliance and industrial automation applications, including drones and robotics.

Micro-One Wire-to-Board Connector System
Pitch Current Wire Gauge Voltage Termination Style
2.00mm Up to 4.0A 28 to 22 AWG Up to 250V SMT, Through Hole

RAST Connectors

Engineered for reliable connectivity in high-volume manufacturing environments, RAST Connectors are standardized wire-to-board solutions with a reliable four-point contact system. RAST Connectors comply with Glow Wire, UL-94V0 and IEC60335-1 safety standards and support direct or indirect PCB mating, enabling cost savings and design flexibility in home appliance and industrial applications.

RAST Connector System
Pitch Current Wire Gauge Voltage Termination Style
2.50, 5.00mm Up to 16.0A 24 to 16 AWG Up to 250V IDT, through hole, SMT

Mini-Lock Connectors

Mini-Lock Connectors feature secure and dependable performance with TPA, positive-lock and Glow Wire-capable options that meet IEC60335-1 standards. Rugged four-point contacts, high guide walls, fully shrouded headers and anti-fish hooking contacts protect terminals during assembly. Thumb-latch locking, pull tabs, selectable potting heights and audible click ensure easy installation and reliable operation in home appliance, automotive and industrial applications.

Mini-Lock-Connectors
Pitch Current Wire Gauge Voltage Termination Style
2.50mm Up to 5.0A 26 to 20 AWG Up to 250V Through hole, SMT

Nano-Fit Connectors

Nano-Fit Connectors provide a compact 2.50mm-pitch solution that is ideal for space-constrained, high-power applications such as UL1569/1007 HVAC and home appliances. BMI, color-coding, an anti-snag design and multiple keying options simplify assembly while reducing errors and operator fatigue.

Nano-Fit Connector System
Pitch Current Wire Gauge Voltage Termination Style
2.50mm Up to 8.0A 26 to 20 AWG Up to 250V Through hole, SMT

KK Connectors

Supporting low-to-mid power requirements across a wide variety of industries, KK Connectors deliver robust connectivity with dual cantilever terminals for reliable electrical performance. These connectors enhance retention and safety for demanding high-power applications, helping prevent terminal back-outs and ensuring reliability. For high-power needs, KK Plus Connectors offer polarization options, friction locks and positive-locking latches.

KK Connectors
Pitch Current Wire Gauge Voltage Termination Style
2.50, 2.54, 3.00, 3.96, 5.08mm Up to 11.0A 30 to 18 AWG Up to 350V Through hole

Micro-Fit Connectors

Micro-Fit Connectors offer a compact design with high current capability, providing space-efficient, reliable power and signal connections. Reduced mating force terminals, blind-mating capability and ergonomic features simplify assembly, reduce operator fatigue and enhance durability for up to 250 mating cycles. Glow Wire-capable Micro-Fit Connectors are available in multiple configurations with options for header retention, strain relief and potting capability.

Micro-Fit Connectors
Pitch Current Wire Gauge Voltage Termination Style
3.00mm Up to 10.5A 30 to 18 AWG Up to 600V Through hole, SMT, solder or weld

Micro-Fit+ Connectors

With a 40% reduction in mating force and color-keyed options, Glow Wire-capable Micro-Fit+ Connectors improve ergonomics during assembly, minimize mating errors and reduce labor costs. Micro-Fit+ Connectors provide design flexibility and cost optimization with a small PCB footprint, reflow options and potting capabilities, making them ideal for applications requiring high-density power solutions.

Micro-Fit+ header, receptacle, TPA and terminal
Pitch Current Wire Gauge Voltage Termination Style
3.00mm Up to 13.0A 30 to 16 AWG Up to 600V Through hole, SMT

CP Connectors

CP Connectors feature color-coded housings and polarization keys that help prevent mis-mating and improve assembly efficiency. Inertia locks provide tactile and audible feedback, while retainers secure terminal seating and protect against moisture ingress. Available in multiple pitches with Glow Wire-capable and halogen-free options, these robust connectors deliver stable performance suitable for consumer, industrial and power systems applications.

CP Connector headers and receptacles
Pitch Current Wire Gauge Voltage Termination Style
2.50, 3.30, 4.50, 6.50mm Up to 12.5A 28 to 16 AWG Up to 600V Through hole

Ultra-Fit Connectors

Ultra-Fit Connectors feature high current capacity and thermal protection, optimizing PCB space for miniaturized devices while helping prevent mis-mating. Glow Wire-capable, low-halogen materials and potting-capable headers ensure rugged performance compliant with global safety standards. The design supports enhanced heat dissipation, improving reliability in high-power applications.

Ultra-Fit Connectors
Pitch Current Wire Gauge Voltage Termination Style
3.50mm Up to 14.0A 22 to 16 AWG Up to 600V Through hole

Mini-Fit Connectors

Mini-Fit Connectors provide adaptable solutions designed for efficient power connectivity in medium- to high-current systems. Widely used in consumer electronics, automotive systems, industrial equipment, telecommunications and medical devices, these connectors feature positive locks that ensure secure mating and dependable signal and power transmission. Polarized housings and TPA reduce assembly errors.

Mini-Fit Connectors
Pitch Current Wire Gauge Voltage Termination Style
4.20mm Up to 20.5A 28 to 14 AWG Up to 600V Through hole, SMT

Mega-Fit Connectors

Ensuring reliable connections, design flexibility and cost efficiency, Mega-Fit Connectors provide high-power performance in a compact 5.70mm pitch design, supporting up to 30.0A for space-constrained applications. Offering Glow Wire compliance, and USCAR-2 certification for shock and vibration, these connectors deliver high reliability in challenging automotive and industrial environments.

Mega-Fit Connectors
Pitch Current Wire Gauge Voltage Termination Style
5.70mm Up to 30.0A 16 to 10 AWG Up to 600V Through hole

MLX Connectors

MLX Connectors are robust, high-power solutions engineered for stable performance in tough industrial, automotive and agricultural applications that demand robust power and signal connectivity. These connectors support a wide range of circuits sizes, carry up to 20.0A and feature polarized housings for secure mating with flexible options in custom configurations.

MLX connectors and pre-crimped leads
Pitch Current Wire Gauge Voltage Termination Style
6.35mm Up to 20.0A 24 to 14 AWG Up to 600V Through hole

Sabre Connectors

Sabre Connectors are rugged, high-power solutions designed to ensure reliable performance in highly demanding environments. These connectors offer polarization features to help prevent mis-mating, simplify assembly and ensure reliable high-current power connections for industrial equipment, automotive systems, household appliances and other harsh operating environments.

Sabre Connector System
Pitch Current Wire Gauge Voltage Termination Style
7.50mm Up to 18.0A 24 to 14 AWG Up to 600V Through hole

Super Sabre Connectors

Super Sabre Connectors are high-power solutions engineered for demanding applications such as industrial equipment, automotive systems, consumer appliances and power supplies that require stable power delivery and robust mechanical performance. Fully isolated terminals and dual-beam box contacts ensure secure high-performance connectivity, while durable, rugged terminals and housings reduce electrical failures.

Super Sabre Connectors and pre-crimped leads
Pitch Current Wire Gauge Voltage Termination Style
7.50mm Up to 34.0A 12 to 10 AWG Up to 600V Through hole