Features and Benefits
For high-priority applications in harsh environments, rugged and dependable electronic components are essential. Interconnect solutions must provide secure connections that comply with stringent industry and regulatory standards for reliability in systems subject to high vibration, shock forces and extreme temperatures. These components must also minimize size and weight without sacrificing performance or durability.
AirBorn M Series MIL-DTL-83513 Micro-D Connectors are compact, rugged and field-proven microminiature D-sub interconnects designed for applications where reliability is crucial. These connectors feature MIL-DTL-83513 contacts on 0.050" (1.27mm) centers, offering nine to 128 contacts with space-grade options that meet NASA outgassing requirements. AirBorn M Series connectors are available with a variety of materials and plating options to match specific application needs. Having four points of contact per pin ensures exceptional reliability and resistance to vibration, while high-temperature versions rated up to +205°C enable use in harsh aerospace and downhole drilling environments. A wide range of configurations and terminations, including cable-mount, board-mount, panel-mount, crimped/prewire, solder cup and flex options, helps engineers meet strict design requirements.
Datasheets and Guides
Applications by Industry
Avionics
Commercial airplanes
Engine control systems
Helicopters
Radar systems
Unmanned aerial vehicles
Avionics
Engine controllers
Head-mounted displays
Missile systems
Radar systems
Robotics
Torpedoes
Unmanned vehicles
Industrial Robotics
Oil and gas downhole equipment
Launch systems
Satellites
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are AirBorn M Series MIL-DTL-83513 Micro-D Connectors?
AirBorn M Series MIL-DTL-83513 Micro-D Connectors are rugged, microminiature D-sub connectors qualified to MIL-DTL-83513 specifications. With a compact size and light weight, these connectors are designed for high-density, space-constrained applications and are ideal for maintaining reliable connections in harsh-environment aerospace, defense and industrial applications.
What termination options are available for AirBorn M Series connectors?
A wide range of termination choices are available, including solder cup, crimp, SMT, vertical or right-angle PCB mount, card edge and flex options—enabling extensive design flexibility.
How do AirBorn M Series connectors improve reliability in high-vibration or extreme environments?
Four points of contact per pin and robust metal or plastic shells provide superior resistance to vibration, shock and extreme temperatures.
What industry certifications or standards do AirBorn M Series connectors meet?
AirBorn M Series MIL-DTL-83513 Micro-D Connectors are qualified to MIL-DTL-83513, are NASA outgassing-compliant for space-grade use and offer QPL options.
Can AirBorn M Series Micro-D connectors be customized for unique requirements?
Yes, special versions, along with custom configurations, lead lengths, wire types and hardware options, are all available.
What is the pitch and what are the maximum number of contacts available?
The contact spacing pitch is 0.050" (1.27mm), with up to 128 contacts available.
Are there high-temperature versions for use in harsh environments?
Yes, certain AirBorn M Series part numbers are rated for up to +205°C, suitable for satellites, oil and gas, downhole and process-manufacturing applications.
What accessory options are available?
Backshells, connector savers and dust covers are available to enhance ingress protection, longevity and ease of maintenance. Available metal-shell options provide enhanced electromagnetic interference/radio frequency interference (EMI/RFI) shielding for use in noisy environments.
How do AirBorn M Series MIL-DTL-83513 Micro-D Connectors compare to Nano-D connectors?
AirBorn M Series connectors are generally more economical than Nano-D connectors and are suitable in applications where board space is less constrained.
What mounting options are available for board-mount AirBorn M Series connectors?
AirBorn M Series board-mount connectors are available in vertical or right-angle orientations, with various lead lengths, and with ruggedized or low-profile features.