Automotive
- Products
- Resources
Magnetic Jacks
Magnetic Jacks, available in single-port MXMag and multi-port versions, simplify customer board layouts by reducing the components required and support a wide variety of applications including computer, network and telecommunications equipment.
IEEE Compliant:
• IEEE 802.3 - Ethernet 10/100/1000 compatible
• IEEE 802.3at - Power over Ethernet Plus compatible
• IEEE 802.3af - Power over Ethernet compatible
Non-PoE/PoE/PoE+ options:
Provides flexibility for a variety of design applications
Fully shielded designs:
Advanced EMI and ESD protection
Integrated PD or PSE design:
• PoE circuitry, transformers, chokes, capacitors and resistors, and other components with the connector
• Eliminates complex design and testing, reduces time-to-market, saves PCB space
Integrated magnetics:
• Filters common mode noise to provide signal integrity and protects PHY chip
• Provides DC isolation
• Offers low mode conversion
Modular Jacks
Efficient production processes deliver cost-effective Modular Jacks and Plugs that ensure high performance and superior reliability across a wide range of Ethernet data speeds.
RJ11 and RJ45 jacks in right-angle, vertical top/bottom-entry styles, through-hole or SMT soldering; Single-port, ganged and stacked multi-port versions:
Delivers flexibility for a variety of design applications
4, 6 and 8 contacts available:
Meets the needs of a variety of applications
Shielding available for both plugs and jacks:
• Provides advanced EMI/RFI protection
• External and internal shield available in many versions
SMT jacks available with Kapton tape:
Enables automated, quick placement on PCBs
Lightpipes available with modular jacks:
Maintains high signal integrity performance. Reduces EMI/RFI
1.27µm (50µ”) all-gold plating options:
• Meets FCC68.5, IEC60603-7
• Approved for all FCC and IEC license applications
Cat 3 and Cat 5e speeds available:
Suitable for a wide range of applications
Low-profile versions:
Allows for tight board stacking
Various panel grounding tab configurations:
• Available with tabs and without tabs
• Fits various panel cut-out needs
• PCB ground tabs can be located either in front of or behind plastic peg
LED options, including lightpipes on modular jacks:
Provides a visual indication of port activity
“Keep out” feature available:
Latch prevents insertion of an RJ11 plug into an RJ45 housing, which can cause damage to contacts
Palladium nickel and gold flash plating options:
• Achieves 2,500 mating cycles
• Meets durability requirement of IEC60603-7 PL 2 and FCC68.5
Modular Jacks
Various plugs in a variety of circuits sizes available with and without shielding options suitable for Cat3, Cat5e and Cat6 applications.
50µ" Gold plating options:
Meets FCC68.5, IEC60603-7 and is approved for all FCC and IEC licenses applications
Variety of circuit sizes:
Provides flexibility for a variety of design applications
Unshielded plugs provide strain relief into integrated plastic housing:
• Shielded plugs provide strain relief through the crimp shield
• Eliminates extraction force on the terminated contacts