Innovative Solutions for Enterprise Router Design
Designing high-performance routers presents challenges such as maintaining signal integrity at high transmission speeds, managing thermal dissipation in compact designs and ensuring scalability for increasing data demands. Engineers must address issues like impedance mismatches, crosstalk and attenuation to optimize signal quality. Simultaneously, effective thermal solutions are required to prevent overheating in high-performance components. Future-proofing designs is also essential to keep pace with evolving technologies while ensuring compatibility with existing infrastructure.
To address these concerns, engineers need advanced connectivity solutions that minimize impedance mismatches, crosstalk and attenuation for maximum signal quality. Effective thermal management requires solutions like heatsinks, thermal pads and active cooling systems to prevent overheating in high-performance components. Modular, expandable assemblies give routers scalability enabling them to respond to dynamic workloads and integrate future technologies.
Molex is at the forefront of these solutions, offering award-winning high-speed board-to-board connectors, cabled backplane interconnects and advanced systems for thermal management. As a leader in connectivity, Molex combines cutting-edge technology with expertise in industry standards, offering engineers dependable solutions that maintain performance, scalability and flexibility for modern networking applications.
Featured Products
High-Speed Connectors and Cable Assemblies for Router
The growing demand for higher bandwidth, fueled by cloud computing, streaming and Internet of Things (IoT) applications, requires routers to support high-speed interfaces like 100GbE, 400GbE and emerging 800GbE technologies. Reliable data transmission depends on maintaining signal integrity through advanced EMI shielding, high-grade components and optimized signaling methods. Molex delivers dependable high-performance solutions designed to meet the rigorous demands of modern networking applications for efficient, reliable and scalable data transfer for next-generation routers.
Copper Connectors and Cable Assemblies
| Data Rate (per Lane) | Aggregate Speed | Form Factor | |
|---|---|---|---|
| Direct Attach Cables (DAC) | 28, 56, 112, 224Gbps | Up to 1600Gbps | OSFP, QSFP-DD, QSFP, SFP-DD, zSFP | 
| Active Electrical Cables (AEC) | 28, 56, 112, 224Gbps | Up to 1600Gbps | OSFP, QSFP-DD, QSFP | 
| Data Rate (per Lane) | Aggregate Speed | External Cable | |
|---|---|---|---|
| OSFP Connector System | 56, 112, 224Gbps | Up to 1600Gbps | DAC, AOC, ACC/AEC | 
| QSFP-DD Connector System | 28, 56, 112, 224Gbps | Up to 1600Gbps | DAC, AOC, ACC/AEC | 
| QSFP Connector System | 28, 56, 112, 224Gbps | Up to 800Gbps | DAC, AOC, ACC/AEC | 
| SFP-DD Connector System | 28, 56Gbps | Up to 112Gbps | DAC | 
| zSFP Connectors | 28, 56, 112Gbps | Up to 112Gbps | DAC, AOC | 
High-Speed Internal Cable Solutions
| Data Rate | PCIe Generation | Standard | |
|---|---|---|---|
| NextStream Connector System | 16, 32 and up to 64Gbps | PCIe Gen 6 | |
| Multi-Track Connector System | 32, 64Gbps | PCIe Gen 5 PCIe Gen 6 | SFF-TA-1033 | 
| NearStack Connector System | 32, 64Gbps | PCIe Gen 5 PCIe Gen 6 | 
I/O Connectivity
| Ethernet Speed | Operating Temperature | |
|---|---|---|
| Modular Jacks | 10, 100, 1000Mbps | -40 to +85°C | 
| Magnetic Jacks | 100, 1000Mbps | -40 to +85°C | 
| Standards | |
|---|---|
| USB Connectors | USB Type-A, USB Type-B, USB Type-C, USB 4, USB 3 | 
Backplane Solutions for Data Center Routers
With data centers advancing to 112G speeds and beyond, maintaining signal integrity presents significant challenges, driving hardware designers toward cable-based implementations. Cabled backplane solutions, including cable cartridges, midplanes and hybrid cables, leverage low-loss twinax cables to reduce insertion loss, eliminate power-hungry re-timers, lower system power consumption and minimize PCB layer counts. Molex offers these advanced solutions to optimize data center efficiency and performance for next-generation applications.
| 
 | Data Rate Ethernet | PCIe | Impedance | Application Orientation | Differential Pairs/in² | 
|---|---|---|---|---|---|
| 112Gbps | 90 Ohms | Backplane, Daughtercard, Orthogonal Direct | 101 | ||
| Impel Plus Backplane Connectors | 56Gbps | PCIe Gen 5 | 90 Ohms | Daughtercard, Coplanar, Vertical Header, Cable | 48-192 | 
| Impact Backplane Connectors | 25 to 40Gbps | PCIe Gen 4 | 85, 100 Ohms | Backplane, Coplanar Daughtercard, Orthogonal, Orthogonal Direct, Orthogonal, Midplane | 80 | 
Fiber Optic Solutions for High-Performance Routers
As networks evolve to support higher bandwidth and dynamic topologies, fiber optic solutions provide seamless adaptation to these demands. High-density fiber connections deliver efficient scalability and easy reconfiguration, while extended reach capabilities ensure reliable performance over longer distances. Molex offers advanced fiber optic technologies designed to meet the growing needs of modern networking environments, supporting high-speed data transmission and flexible infrastructure design.
| Data Rate | Protocol | Interface | Industry Standards | Transmission Distance | |
|---|---|---|---|---|---|
| Optical Transceivers | 1100Mbps to 400Gbps | QSFP-DD, OSFP, QSFP28, QSFP+, SFP+, XFP, SFP | BiDi, Duplex SMF, Parallel SMF, MMF | Ethernet, SONET/SDH, OTN/OTU3/OTU4, Fiber Channel, CPRI | 100m, 300m, 500m, 2km, 10km, 40km, 80km, 80km+ | 
Mezzanine and EdgeCard Connectors for Routers
As data centers and networking environments strive to optimize physical space, reducing power consumption and increasing capacity become critical challenges. Compact designs, supported by connectivity solutions like Mezzanine and EdgeCard, enhance performance while minimizing the footprint at the component level. Molex offers advanced interconnect systems that streamline space utilization, lower cooling costs and support the development of next-generation, high-density routers.
| Data Rate | Stack Height | Differential Pairs (DP) | |
|---|---|---|---|
| MirrorMezz Connectors | 112Gbps | 5.00, 8.00, 11.00mm | Up to 166 | 
| MirrorMezz Pro Connectors | 112Gbps | 5.00, 8.00, 11.00mm | Up to 166 | 
| MirrorMezz Enhanced Connectors | 224Gbps | 5.00, 8.00, 11.00mm | Up to 270 | 
| Data Rate | PCIe Generation | Standard | |
|---|---|---|---|
| Mini Cool Edge (MCIO) | 16, 32 and up to 64Gbps | PCIe Gen 6 | SFF-TA-1016 | 
Memory Modules
As data-intensive operations increase, the shift to DDR5 memory is essential for providing higher speeds and bandwidth to modern routers. Memory sockets offer the flexibility to scale server capabilities, improve system efficiency and ensure compatibility with various memory modules. They also address the needs of thermal management. Innovative memory sockets from Molex deliver 6.4Gbps speeds with a smaller footprint, optimizing PCB space and enhancing airflow for effective heat dissipation.
| Circuits | Standard | PCB Thickness | |
|---|---|---|---|
| DDR5 DIMM Sockets | 288 | JEDEC specifications | 1.70, 1.80, 2.00, 2.36, 2.54mm | 
| DDR4 DIM Sockets | 288 | JEDEC specifications | 1.57 to 3.18mm | 
Power Supply for High-Performance Routers
Reliable power supply solutions support the increasing demands of high-performance routers and networking equipment. Advanced power supply systems deliver stable, efficient energy while minimizing power loss within compact, space-saving designs. Molex offers a versatile range of power solutions, optimizing power densities, conserving PCB real estate and maintaining reliable system operation across high-current and low-power strategies.
High-Power Solutions
| Current | Termination | Pin Size | |
|---|---|---|---|
| Sentrality Pin and Socket Interconnects | 75.0, 120.0, 200.0, 350.0A | Board-to-board, Busbar | 3.40, 6.00, 8.00, 11.00mm | 
| PowerPlane Busbar Connectors | 100.0A | Cable-to-busbar | |
| EXTreme Power Products | 30.0 to 150.0A | Board-to-board | 
| Current | Termination | Contact Diameter | |
|---|---|---|---|
| SW1 Connectors | 120.0, 175.0, 300.0A | Board-to-board, Busbar | 6.00, 8.00, 11.00mm | 
| UltraWize Connectors | 225.0A | Cable-to-busbar | 8.00mm | 
Low-Power Solutions
| Current | Voltage | Operating Temperature | Termination | |
|---|---|---|---|---|
| Mini-Fit Connectors | Up to 13.0A | 600V AC/DC | -40 to +125°C | Wire-to-board |