EXTreme Power Connectors
| Pitch | Circuits | Current |
Voltage |
|---|---|---|---|
| 2.54 to 7.62mm | 26 | Up to 47.0A per 12 circuits | Power: Up to 100V Signal: Up to 60V |
| Pitch | Circuits | Current |
Voltage |
|---|---|---|---|
| 1.60 to 11.00mm | 1 to 64 | Up to 16.0A | Up to 600V |
| Pitch | Circuits | Current |
Voltage |
|---|---|---|---|
| 2.00 to 7.65mm | 2 to 31 | Up to 100.0A | Up to 320V |
| Pitch | Circuits | Current |
Voltage |
|---|---|---|---|
| 2.00 to 11.00mm | 2 to 70 | Up to 80.0A | Up to 600V |
| Pitch | Circuits | Current | Voltage |
|---|---|---|---|
| 2.00 to 7.50mm | 1 to 72 | Up to 94.0A | Up to 600V AC / 250V DC |
| Pitch | Circuits | Current |
Voltage |
|---|---|---|---|
| 1.27 to 12.00mm | 2 to 54 | Up to 30.0A | Up to 250V |
| Pitch | Circuits | Current |
Voltage |
|---|---|---|---|
| 2.50 to 3.50mm | 2 Blades | Up to 30.0A | Up to 250V |
| Pitch | Circuits | Current |
Voltage |
|---|---|---|---|
| 2.50 to 12.90mm | 2 to 32 | Up to 40.0A | Up to 250V |