Types of USB Connectors
| USB Standard | Current | Data Transfer Speed |
|---|---|---|
| 2.0, 3.2 Gen1, 3.2 Gen2, USB4 | Up to 6.0A | Up to 40Gbps |
| USB Standard | Current | Data Transfer Speed |
|---|---|---|
| 2.0, 3.0 | Up to 1.8A | Up to 5Gbps |
| USB Standard | Current | Data Transfer Speed |
|---|---|---|
| 2.0 | Up to 1.8A | Up to 480Mbps |
| USB Standard | Current | Data Transfer Speed |
|---|---|---|
| 2.0 | Up to 1.5A | Up to 480Mbps |
| USB Standard | Current | Data Transfer Speed |
|---|---|---|
| 2.0 | Up to 1.0A | Up to 480Mbps |
USB Standards, Types and Speeds
| USB Standard | Connector Type | Maximum Data Transfer Speed |
|---|---|---|
| USB 2.0 | USB Type-A USB Type-B USB Micro A USB Micro B USB Mini A USB Mini B USB Type-C |
480Mbps |
| USB 3.0 (also known as 3.1 Gen 1) | USB Type-A USB Type-B |
4.8Gbps |
| USB 3.2 Gen 1 | USB Type-A USB Type-B USB Micro B USB Type-C |
5Gbps |
| USB 3.2 Gen 2 | USB Type-A USB Type-B USB Micro B USB Type-C |
10Gbps |
| USB 3.2 Gen 2x2 | USB Type-C | 20Gbps |
| USB4 | USB Type-C | 40Gbps |
Molex USB Connector Solutions
As devices become increasingly compact, engineers are challenged with space constraints when designing USB connectors for miniaturized products. Molex addresses this concern by designing connectors that are suitable for compact devices and offering innovative solutions for enhanced performance and reliability in a small form factor. This is particularly beneficial in creating sleek designs without compromising functionality.
For device efficiency, it is also imperative to balance power delivery and data transfer capabilities. Molex provides USB connectors that support advanced data transfer speeds and delivers optimal power for efficient performance in diverse applications. Additionally, Molex offers hybrid USB receptacles and plugs that provide customization options, including support for USB4, Gen 3, Gen 4, USB 3.0 and USB 3.2. This flexibility helps engineers meet the complex design requirements of modern applications.
Designing connectors that withstand repeated use and harsh environmental factors like moisture and dust is another key concern. Molex develops robust connectors that maintain high performance even under challenging conditions. These connectors are designed to ensure durability and reliability, which is crucial for maintaining long-term functionality.
Applications by Industry
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are the different types of USB connectors?
USB Type-A, Type-B, Mini USB, Micro USB and USB Type-C are various types of USB connectors. Each type is used in different applications: Type-A (computers and chargers); Type-B (printers); Mini USB and Micro USB (outdated mobile devices). The most recent standard, USB Type-C, offers a reversible design for user convenience, high-speed data transfer for advanced protocols and high-power delivery supporting increased power output.
How do I choose the right USB connector for my device?
There are several factors to consider when selecting the right USB connector for your application. These considerations include device port type, data transfer speed, power delivery needs and compatibility with other devices. USB Type-C Connectors are typically used for more modern devices since these connectors are advanced in versatility and performance, supporting faster data transfer, high power delivery and multifunctional use. When connecting devices with different USB types, make sure to use the correct cables or adapters.
What is the difference between the various USB versions 3.0, 3.1, 3.2 and USB4?
Each version has different data transfer speeds and capabilities: USB 3.0 supports up to 5Gbps; USB 3.1 supports up to 10Gbps; USB 3.2 supports up to 20Gbps with dual-lane mode; USB4 supports up to 40Gbps and integrates Thunderbolt 3 technology for improved performance, allowing for more efficient data, video and power transfer.