| Circuits | Pitch | Data Rates |
|---|---|---|
| 38 to 148 | 0.60mm | 16Gbps, up to 64Gbps |
Features and Benefits
With the industry need for compactness, engineers are looking to achieve high-speed data transmission requirements in a space-saving design. MCIO Connectors and Cable Assemblies offer a slim form factor to preserve space and improve design flexibility in limited real estate applications. Some key features include vertical and right-angle connectors with multiple peg lengths and pinout options, as well as cables with various plug designs and support for loose pair or ribbon cables.
MCIO products offer data transmission rates of up to 64Gbps, meeting PCIe Generation 6 specifications. These robust mechanical connectors are designed to protect the connector pins and ensure proper alignment during assembly for consistent signal integrity.
As customers face many design challenges, Molex delivers innovative solutions for high performance and reliability. Compliant with PCIe standards, MCIO Connectors and Cable Assemblies are a durable and versatile choice for improving overall design flexibility and efficiency in applications where space is at a premium.
Applications by Industry
HBAS (Host Bus Adapter Services)
JBODS (Just a Bunch of Disks Storage)
RAIDS (Redundant Array of Independent Disks Storage)
Storage controllers
Storage racks
Edge computing
Routers
Servers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.