Key Connectivity Challenges in Humanoid Robotics
Humanoid robots combine vision systems, distributed control and high-power actuation into a confined, dynamic frame, creating parallel challenges in signal integrity and long-term mechanical reliability. High-bandwidth camera and sensor data streams require fast interconnect pathways spanning the robot to enable seamless, real-time processing. The data lines often run alongside motor-drive and switching electronics, creating a noisy interconnect environment that threatens signal fidelity. Furthermore, routing connectors and cables through constantly moving joints leads to gradual wear and mechanical stress, compromising operational longevity, especially as form factors continue to shrink.
Connectivity solutions engineered for both electrical performance and mechanical endurance help overcome these complex challenges. Low-loss, shielded data connectors with controlled-impedance structures preserve signal quality along high-speed channels, while low-resistance power connectors minimize voltage drop and power loss. Flexible, space-saving connectors support compact PCB layouts and durable, high-density routing through articulated structures. Vibration-resistant connectors maintain secure mating and consistent operation under continuous movement.
Molex offers high-current power connectors for low-loss power delivery and high-bandwidth interconnects for dependable data transmission in vision and sensing systems. Durable, high-density flat flexible cable/flexible printed circuit (FFC/FPC) and board-to-board connectors simplify routing through joints and tight areas, supporting space-efficient, scalable designs. Molex rugged connectivity solutions incorporate robust locking mechanisms to ensure connection stability within vibration-intensive humanoid robotic environments.
Featured Products
Humanoid Robotics Vision and Perception Systems
Vision and LiDAR systems generate high-bandwidth data loads that require fast, low-latency transmission, despite significant EMI from adjacent motors and switching electronics. Compact, low-loss interconnects use shielded, controlled-impedance configurations to reliably route high-speed data and power lines in close proximity. Molex high-speed differential connectors, such as HSAutoLink C Connectors, preserve signal quality across vital data paths including LiDAR-to-main-PCBA links in space-constrained robotic designs.
Camera
| Configuration | Pitch | Mated Height | Circuits | Current | Operating Temperature | |
|---|---|---|---|---|---|---|
| Quad Row Connectors | Board-to-board | 0.175mm | 0.50, 0.60, 0.80mm | 12 to 80 | Up to 4.0A | -40 to +85°C |
| SlimStack Connectors | 0.35 to 1.25mm | 0.60 to 16.00mm | 6 to 240 | Up to 18.0A | -40 to +105˚C |
| Configuration | Pitch | Wire Size | Circuits | Current | Voltage | |
|---|---|---|---|---|---|---|
| DuraClik Connectors | Wire-to-board | 2.00mm | 26 to 22 AWG | 2 to 24 | Up to 3.3A | Up to 125V |
| Micro-Lock Plus Connectors | 1.25 to 2.00mm | 30 to 22 AWG | 2 to 42 | Up to 4.7A | Up to 250V | |
| PicoBlade Connectors | 1.25mm | 32 to 26 AWG | 2 to 15 | Up to 2.5A | Up to 125V | |
| Pico-Clasp Connectors | 1.00mm | 32 to 28 AWG | 2 to 50 | Up to 2.0A | Up to 100V | |
| Rely-On Connectors | 1.00mm | 32 to 28 AWG | 2 to 10 | Up to 2.5A | Up to 100V |
| Configuration | Pitch | Height | Circuits | Current | Voltage | |
|---|---|---|---|---|---|---|
| FFC/FPC Connectors | FFC/FPC | 0.20 to 2.00mm | 0.65 to 11.95mm | 2 to 120 | Up to 0.5A per circuit | Up to 50V |
| Configuration | Current | Voltage | Operating Temperature | Data Transfer Speed | Data Rate | |
|---|---|---|---|---|---|---|
| High-Speed FAKRA-Mini Interconnect System | High-speed I/O | Up to 1.0A | -40 to +105°C | Up to 28Gbps | ||
| HSAutoLink C Interconnect System | Up to 1.25A | Up to 48V | -40 to +105°C | Up to 40Gbps | ||
| USB Type-C Connectors | Up to 6.0A | Up to 48V | -30 to +85°C; -40 to +85°C | Up to 40Gbps |
LiDAR
| Configuration | Pitch | Mated Height | Circuits | Current | Operating Temperature | |
|---|---|---|---|---|---|---|
| Quad Row Connectors | Board-to-board | 0.175mm | 0.50, 0.60, 0.80mm | 12 to 80 | Up to 4.0A | -40 to +85°C |
| SlimStack Connectors | 0.35 to 1.25mm | 0.60 to 16.00mm | 6 to 240 | Up to 18.0A | -40 to +105˚C |
| Configuration | Pitch | Wire Size | Circuits | Current | Voltage | |
|---|---|---|---|---|---|---|
| DuraClik Connectors | Wire-to-board | 2.00mm | 26 to 22 AWG | 2 to 24 | Up to 3.3A | Up to 125V |
| Micro-Lock Plus Connectors | 1.25 to 2.00mm | 30 to 22 AWG | 2 to 42 | Up to 4.7A | Up to 250V | |
| Pico-Clasp Connectors | 1.00mm | 32 to 28 AWG | 2 to 50 | Up to 2.0A | Up to 100V | |
| Pico-EZmate Connectors | 1.00 to 1.80mm | 30 to 22 AWG | 2 to 7 | Up to 5.0A | Up to 250V | |
| Pico-SPOX Connectors | 1.50mm | 32 to 24 AWG | 2 to 15 | Up to 3.5A | Up to 250V AC (RMS)/DC | |
| Rely-On Connectors | 1.00mm | 32 to 28 AWG | 2 to 10 | Up to 2.5A | Up to 100V |
| Configuration | Pitch | Height | Circuits | Current | Voltage | |
|---|---|---|---|---|---|---|
| FFC/FPC Connectors | FFC/FPC | 0.20 to 2.00mm | 0.65 to 11.95mm | 2 to 120 | Up to 0.5A per circuit | Up to 50V |
| Configuration | Current | Voltage | Operating Temperature | Data Transfer Speed | Data Rate | |
|---|---|---|---|---|---|---|
| HSAutoLink II Interconnect System | High-speed I/O | Up to 1.5A | Up to 36V | -40 to +105°C | Up to 13.5Gbps | |
| HSAutoLink C Interconnect System | Up to 1.25A | Up to 48V | -40 to +105°C | Up to 40Gbps | ||
| USB Type-C Connectors | Up to 6.0A | Up to 48V | -30 to +85°C; -40 to +85°C | Up to 40Gbps |
| Configuration | Current | Voltage | IP Rating | Operating Temperature | |
|---|---|---|---|---|---|
| M12 Connectors | Circular | Up to 16.0A (L code) | Up to 250V | IP67, IP68 | -30 to +85°C |
| MiniCirc Circular Connectors | Up to 3.0A (2 to 5 pins) Up to 2.5A (6 pins) |
Up to 60V DC | IP68 | -40 to +85°C |
Humanoid Robotics Human Interaction Interfaces
In dense humanoid interfaces, low power and low-level signals and control lines used by microphones and interface electronics are susceptible to electrical noise from surrounding components. Compact connectors with reliable contact performance at a fine pitch deliver consistent electrical performance and secure mating to support miniaturized interface systems. Molex flexible, low-profile connectors maintain signal integrity with secure locking mechanisms, ensuring reliable operation in human–robot interaction applications.
LED
| Configuration | Pitch | Wire Size | Circuits | Current | Voltage | |
|---|---|---|---|---|---|---|
| CLIK-Mate Connectors | Wire-to-board | 1.25 to 2.00mm | 30 to 22 AWG | 2 to 34 | Up to 4.0A | Up to 250V |
| DuraClik Connectors | 2.00mm | 26 to 22 AWG | 2 to 24 | Up to 3.3A | Up to 125V | |
| Micro-Lock Plus Connectors | 1.25 to 2.00mm | 30 to 22 AWG | 2 to 42 | Up to 4.7A | Up to 250V | |
| Pico-Clasp Connectors | 1.00mm | 32 to 28 AWG | 2 to 50 | Up to 2.0A | Up to 100V |
| Configuration | Pitch | Height | Circuits | Current | Voltage | |
|---|---|---|---|---|---|---|
| FFC/FPC Connectors | FFC/FPC | 0.20 to 2.00mm | 0.65 to 11.95mm | 2 to 120 | Up to 0.5A per circuit | Up to 50V |
| Flexible Printed Circuits (FPCs) | Flexible interconnect solutions |
Microphone
| Configuration | Pitch | Wire Size | Circuits | Current | Voltage | |
|---|---|---|---|---|---|---|
| DuraClik Connectors | Wire-to-board | 2.00mm | 26 to 22 AWG | 2 to 24 | Up to 3.3A | Up to 125V |
| Micro-Lock Plus Connectors | 1.25 to 2.00mm | 30 to 22 AWG | 2 to 42 | Up to 4.7A | Up to 250V | |
| Pico-Clasp Connectors | 1.00mm | 32 to 28 AWG | 2 to 50 | Up to 2.0A | Up to 100V | |
| Zero-Hachi Connectors | 0.80mm | 32 to 28 AWG | 2 to 30 | Up to 2.5A | Up to 30V |
| Configuration | Pitch | Height | Circuits | Current | Voltage | |
|---|---|---|---|---|---|---|
| FFC/FPC Connectors | FFC/FPC | 0.20 to 2.00mm | 0.65 to 11.95mm | 2 to 120 | Up to 0.5A per circuit | Up to 50V |
| Flexible Printed Circuits (FPCs) | Flexible interconnect solutions |
Humanoid Robotics Central Control and Motion Sensing Systems
The main control board and motion sensing systems in humanoid robots route high-speed data and power in close proximity, introducing significant EMI and crosstalk challenges. Shielded, high-bandwidth interconnects that combine a high-current, fine-pitch configuration with stable electrical contact performance support reliable, high-density routing in control and motion systems. Molex controlled-impedance solutions join compact, high-pin-count designs with robust power delivery in a single system, supporting higher system integration. Engineered for contact durability and current-carrying capability, these connectors ensure consistent electrical performance in demanding robotic applications.
Main Control Board
| Configuration | Pitch | Mated Height | Circuits | Current | Operating Temperature | |
|---|---|---|---|---|---|---|
| C-Grid Connectors | Board-to-board | 2.54mm | 9.40 to 13.80mm | 2 to 80 | Up to 3.0A | -40 °C to +105 °C (tin), -55 °C to +120 °C (gold) |
| EXTreme Ten60 High-Power Connectors | 2.00 to 7.50mm | 10.00mm | 1 to 72 | Up to 94.0A | -40 to +105°C | |
| Mirror Mezz Connectors | 1.50 by 4.00mm | 5.00, 8.00 and 11.00mm | Up to 270 differential pairs | Up to 1.0A | -40 to +105°C | |
| SlimStack Connectors | 0.35 to 1.25mm | 0.60 to 16.00mm | 6 to 240 | Up to 18.0A | -40 to +105˚C | |
| ZN Stack Connectors | 0.50mm | 10.00 to 30.00mm | 60 to 200 | Up to 40.0A (power pin), 0.5A (signal pin) | -40 to +125°C |
| Configuration | Pitch | Wire Size | Circuits | Current | Voltage | |
|---|---|---|---|---|---|---|
| Clik-Mate Connectors | Wire-to-board | 1.25 to 2.00mm | 30 to 22 AWG | 2 to 34 | Up to 4.0A | Up to 250V |
| DuraClik Connectors | 2.00mm | 26 to 22 AWG | 2 to 24 | Up to 3.3A | Up to 125V | |
| Micro-Fit Connectors | 3.00mm | 30 to 18 AWG | 2 to 24 | Up to 10.5A | Up to 600V | |
| Micro-Lock Plus Connectors | 1.25 to 2.00mm | 30 to 22 AWG | 2 to 42 | Up to 4.7A | Up to 250V | |
| Mini50 Connectors | 2.00mm | 26 to 22 AWG | 2 to 38 | Up to 4.0A | Up to 14V DC | |
| Nano-Fit Connectors | 2.50mm | 26 to 20 AWG | 2 to 16 | Up to 8.0A | Up to 250V AC (RMS)/DC | |
| PicoBlade Connectors | 1.25mm | 32 to 26 AWG | 2 to 15 | Up to 2.5A | Up to 125V |
| Configuration | Pitch | Height | Circuits | Current | Voltage | |
|---|---|---|---|---|---|---|
| FFC/FPC Connectors | FFC/FPC | 0.20 to 2.00mm | 0.65 to 11.95mm | 2 to 120 | Up to 0.5A per circuit | Up to 50V |
| Configuration | Current | Voltage | Operating Temperature | Data Transfer Speed | Data Rate | |
|---|---|---|---|---|---|---|
| High-Speed FAKRA-Mini Interconnect System | High-speed I/O | Up to 1.0A | -40 to +105°C | Up to 28Gbps | ||
| HSAutoLink C Interconnect System | Up to 1.25A | Up to 48V | -40 to +105°C | Up to 40Gbps | ||
| USB Type-C Connectors | Up to 6.0A | Up to 48V | -30 to +85°C; -40 to +85°C | Up to 40Gbps |
| Configuration | Current | Voltage | IP Rating | Operating Temperature | |
|---|---|---|---|---|---|
| M12 Connectors | Circular | Up to 16.0A (L code) | Up to 250V | IP67, IP68 | -30 to +85°C |
| MiniCirc Circular Connectors | Up to 3.0A (2 to 5 pins) Up to 2.5A (6 pins) |
Up to 60V DC | IP68 | -40 to +85°C |
Inertial Sensing and Balance (IMU)
| Configuration | Pitch | Mated Height | Circuits | Current | Operating Temperature | |
|---|---|---|---|---|---|---|
| EXTreme Ten60 High-Power Connectors | Board-to-board | 2.00 to 7.50mm | 10.00mm | 1 to 72 | Up to 94.0A | -40 to +105°C |
| SlimStack Connectors | 0.35 to 1.25mm | 0.60 to 16.00mm | 6 to 240 | Up to 18.0A | -40 to +105˚C |
| Configuration | Pitch | Wire Size | Circuits | Current | Voltage | |
|---|---|---|---|---|---|---|
| DuraClik Connectors | Wire-to-board | 2.00mm | 26 to 22 AWG | 2 to 24 | Up to 3.3A | Up to 125V |
| Micro-Lock Plus Connectors | 1.25 to 2.00mm | 30 to 22 AWG | 2 to 42 | Up to 4.7A | Up to 250V | |
| Nano-Fit Connectors | 2.50mm | 26 to 20 AWG | 2 to 16 | Up to 8.0A | Up to 250V AC (RMS)/DC | |
| PicoBlade Connectors | 1.25mm | 32 to 26 AWG | 2 to 15 | Up to 2.5A | Up to 125V |
Humanoid Robotics Power and Energy Management System
Humanoid robotic battery systems must deliver consistent high-current power from a compact architecture, posing challenges for implementing reliable interconnects with low voltage drop and dependable thermal management. Secure, low-resistance connectors enable efficient energy transfer within dense power distribution systems. Incorporating high-power contact designs, Molex connectivity solutions ensure low-loss power delivery with robust thermal stability. Among these, EXTreme Power Connectors integrate power and signal lines in a low-profile form factor, supporting hybrid power distribution in space-constrained robot actuators.
Battery Pack
| Configuration | Pitch | Mated Height | Circuits | Current | Operating Temperature | |
|---|---|---|---|---|---|---|
| EXTreme Guardian System | Board-to-board | 5.15, 5.78mm | 7.50 to 25.90mm | 2 to 70 | Up to 80.0A | -40 to +125°C |
| EXTreme Ten60 High-Power Connectors | 2.00 to 7.50mm | 10.00mm | 1 to 72 | Up to 94.0A | -40 to +105°C | |
| SlimStack Connectors | 0.35 to 1.25mm | 0.60 to 16.00mm | 6 to 240 | Up to 18.0A | -40 to +105˚C |
| Configuration | Pitch | Wire Size | Circuits | Current | Voltage | |
|---|---|---|---|---|---|---|
| Clik-Mate Connectors | Wire-to-board | 1.25 to 2.00mm | 30 to 22 AWG | 2 to 34 | Up to 4.0A | Up to 250V |
| Micro-Lock Plus Connectors | 1.25 to 2.00mm | 30 to 22 AWG | 2 to 42 | Up to 4.7A | Up to 250V | |
| MX150 Mid-Voltage Connectors | 3.50mm | 22 to 14 AWG | 4 to 20 | Up to 22.0A | Up to 60V | |
| Nano-Fit Connectors | 2.50mm | 26 to 20 AWG | 2 to 16 | Up to 8.0A | Up to 250V AC (RMS)/DC |
| Configuration | Pitch | Height | Circuits | Current | Voltage | |
|---|---|---|---|---|---|---|
| FFC/FPC Connectors | FFC/FPC | 0.20 to 2.00mm | 0.65 to 11.95mm | 2 to 120 | Up to 0.5A per circuit | Up to 50V |
| Configuration | Beta Range | Resistance Range | Operating Temperature | |
|---|---|---|---|---|
| NTC Ring Temperature Sensor | Cable assembly | 3K to 5K | 1K to 100K Ohms | -40 to +105°C |
Humanoid Robotics Motion Actuation and Manipulation Systems
Actuation and manipulation systems within humanoid robots must reliably transmit power and control signals through compact joints, where repeated motion and vibration lead to wear and intermittent connectivity. Rugged, fine-pitch connectors maintain dependable connectivity across large, vibration-intensive joints and confined hand and finger assemblies. Molex offers a portfolio of durable, space-saving interconnects engineered for constantly moving robotic joints, including rugged, IP68-rated MiniCirc Circular Connectors for servo motors and ultra-thin Printed Electronics Touch Foils for precise touch sensing in dexterous hands.
Arms and Legs
| Configuration | Pitch | Wire Size | Circuits | Current | Voltage | |
|---|---|---|---|---|---|---|
| CLIK-Mate Connectors | Wire-to-board | 1.25 to 2.00mm | 30 to 22 AWG | 2 to 34 | Up to 4.0A | Up to 250V |
| Micro-Lock Plus Connectors | 1.25 to 2.00mm | 30 to 22 AWG | 2 to 42 | Up to 4.7A | Up to 250V | |
| Pico-Lock Connectors | 1.00 to 3.00mm | 16 to 32 AWG | 2 to 12 | Up to 10.0A | Up to 250V AC (RMS)/DC |
| Configuration | Current | Voltage | IP Rating | Operating Temperature | |
|---|---|---|---|---|---|
| Flexible Printed Circuits (FPC's) | Flexible interconnect solutions | ||||
| Industrial SPE Connectors | Circular | Up to 4.0A (+60°C); 1.5A (+85°C) | Up to 60V DC | IP20, IP65, IP67 | -40 to +85°C |
| MiniCirc Circular Connectors | Up to 3.0A (2 to 5 pins) Up to 2.5A (6 pins) |
Up to 60V DC | IP68 | -40 to +85°C |
Dexterous Hand
| Configuration | Pitch | Wire Size | Circuits | Current | Voltage | |
|---|---|---|---|---|---|---|
| DuraClik Connectors | Wire-to-board | 2.00mm | 26 to 22 AWG | 2 to 24 | Up to 3.3A | Up to 125V |
| Pico-EZmate Connectors | 1.00 to 1.80mm | 32 to 28 AWG | 2 to 7 | Up to 5.0A | Up to 100V | |
| Zero-Hachi Connectors | 1.00 to 0.80mm | 32 to 28 AWG | 2 to 30 | Up to 2.5A | Up to 30V |
| Configuration | Pitch | Mated Height | Circuits | Current | Operating Temperature | |
|---|---|---|---|---|---|---|
| Flexible Printed Circuits (FPCs) | Flexible interconnect solutions | |||||
| SlimStack Connectors | Board-to-board | 0.35 to 1.25mm | 0.60 to 16.00mm | 6 to 240 | Up to 18.0A | -40 to +105˚C |