Features and Benefits
Improving vehicle functionality and meeting consumer demands require automotive manufacturers to integrate more complex modules and ECUs within limited spaces. Interconnect solutions must deliver exceptional reliability, with robust mechanical design and EMI shielding to ensure stable performance in high-vibration and electronically noisy environments. Modular, miniaturized designs help maximize PCB space efficiency, enabling data-rich applications like high-performance infotainment and advanced driver-assistance systems (ADAS).
The High-Speed FAKRA-Mini (HFM) Coaxial Connector System provides next-generation capabilities for automotive design engineers, offering a compact, high-performance solution tailored for the demands of modern vehicle architectures. With a remarkable 80% space savings over traditional FAKRA connectors, the HFM system is perfect for vehicles where space and weight optimization are paramount. It facilitates high-speed data transmission up to 28Gbps and frequencies up to 20 GHz, essential for ADAS, autonomous driving and state-of-the-art infotainment features. Optional connector position assurance (CPA) enhances connection reliability, while sealed variants offer durability in harsh conditions by safeguarding against water and fluid ingress. Whether handling sensor data for ADAS or ensuring seamless infotainment connectivity, the HFM system is an indispensable tool for engineers seeking efficient, reliable, and cutting-edge connector solutions.
Datasheets and Guides
Product Reference Guide (PDF)
Videos
Applications by Industry
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What wire types does the HFM system support?
Molex HFM connectors support RG174, RTK031 and RTK044 50-Ohm coaxial cables with crimp terminations.
What is the main difference between HFM and standard FAKRA connectors?
HFM connectors are smaller and can handle higher speeds than standard FAKRA connectors. Other HFM differences include an improved terminal interface, enhanced electrical properties and a design optimized for automated mass production tooling.
What are the key advantages of using the HFM Interconnect System in automotive applications?
The HFM system offers up to 80% space savings compared to traditional FAKRA connectors, providing significant space efficiency and weight reduction advantages. It supports high-speed data transmission up to 28Gbps, which is essential for advanced automotive technologies such as ADAS, infotainment and sensor connectivity. The system's modular design enhances flexibility, supporting future upgrades and integration of new technologies.
What configurations are available with the HFM Interconnect System to support various automotive applications?
The HFM system offers a versatile, adaptable design that includes single, dual, dual-stack and quad connectors. This range of configurations supports wire-to-wire, wire-to-module and wire-to-device solutions, making it suitable for various automotive applications and facilitating flexible vehicle architecture designs.
What keying options are available for the HFM system?
HFM connectors are available in up to 12 different keying options, all molded in a unique color for easy identification. This makes assembly operations faster, easier and more reliable in applications utilizing multiple HFM connectors.