What is a USB Type-C Connector?
As product miniaturization advances, designers are challenged to find space-saving opportunities and innovative design options for complex systems. Additionally, more devices demand high-speed data and efficient power delivery, all while meeting USB standards and maintaining reliability.
USB Type-C Connectors are often used in compact devices, requiring the connector to fit into limited spaces without sacrificing functionality. The demand for multiple design options is high for these port-on connectors as they are used in a variety of applications and device configurations. Supporting high-speed data rates (up to 40Gbps) and high-power delivery (up to 100W) can also present challenges.
To address these growing demands, Molex Port-On USB Type-C Connectors maximize space efficiency, while maintaining exceptional performance. These compact connectors offer design flexibility with a variety of soldering and mounting options to accommodate various design needs and ensure seamless integration of diverse electronic devices. Engineered to meet USB4 standards, USB Type-C Connectors support fast charging and high-speed data transfer, providing a versatile, robust solution for electronic applications.
USB Type-C Connectors by Standard
Datasheets and Guides
Applications by Industry
Driver assistance/convenience systems
eBikes
In-vehicle infotainment center stacks
Smart home systems
Electronic inhalers
Gluclose meters
GPSs
MP3s and music players
Mobile phones
Smart devices
Handsets
ISDN
PBXs
Earbuds
Mixed reality glasses
Smartwatches
VR headsets and controllers
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What is a USB Type-C Connector?
A USB Type-C Connector is a universal connector standard designed for faster data transfer, charging and device connectivity. It is reversible, eliminating the inconvenience of aligning the connector by allowing you to plug it in no matter the orientation.
Is USB Type-C the same as USB 3.0, 3.1 or Thunderbolt?
No, USB Type-C refers to the physical connector, while USB 3.0, 3.1 and Thunderbolt refer to the data transfer protocols or technologies. A USB Type-C connector can support various protocols, including USB 2.0, USB 3.x and Thunderbolt, depending on the device.
Why is USB Type-C considered better than previous USB types?
USB Type-C is considered better than previous USB types because it is reversible (can be plugged in either way); versatile (supports multiple protocols, including audio, video, power and data transfer); compact (fits thinner and lighter devices); and it offers high-power delivery (faster charging for a range of devices).