The Design of Flexible and Scalable Rack Servers
As high-performance computing enters a new era, servers face a slew of design challenges. As workloads get larger, design engineers need servers they can scale and customize for specific jobs yet are built on a small footprint. Minimizing latency and maximizing bandwidth—while ensuring effective thermal management—is essential to handle demanding AI and cloud applications. To flexibly upgrade, designs must be interoperable and compatible with existing infrastructure, supporting a variety of hardware and software. Recognizing these needs, designers of modular data systems have sought out easier ways to upgrade rack servers without major overhauls. Faster network interfaces, high-speed interconnects and low-latency memory technologies can boost capabilities to handle compute-heavy applications. Adhering to industry standards helps guarantee compatibility with existing hardware, while flexible designs allow easier implementation of advanced liquid cooling or optimized airflow technology to better dissipate heat.
A key innovator of modular systems defined by the Open Compute Project (OCP), Molex delivers pluggable form factors with industry-leading port and bandwidth densities, along with fully shielded designs. Rack server connectors are built for both past and future PCIe generations, ensuring reliable interoperability with existing systems, with options like drop down heat sinks and floating pedestal designs providing effective heat dissipation. Molex addresses the complexities of server design with a range of innovative rack server connectivity solutions with high-density, compact footprints that simplify scaling up.
Featured Products
Internal High-Speed I/O Connectors and Cables for Rack Servers
To meet the demands of modern applications like AI and ML, design engineers must ensure high-speed connections between internal components — such as processors, memory modules, storage devices and peripheral cards — while reducing latency. Molex I/O connectors support high bandwidth and low latency, optimized for cutting-edge protocols like PCIe Gen 6. These flexible server connector systems are engineered with DC-MHS-aligned modules that facilitate seamless scalability and customization to adapt to evolving workloads.
| PCIe Gen. 4 16Gbps |
PCIe Gen. 5 32Gbps |
PCIe Gen. 6 64Gbps |
PCIe Gen. 7 128Gbps |
Standard | |
|---|---|---|---|---|---|
| NextStream Connector System | x | x | SFF-TA-1035 | ||
| NearStack PCIe Connector System | x | x | SFF-TA-1026 | ||
| NearStack HD Connector System | x | x | |||
| KickStart Connector System | x | x | SFF-TA-1036 | ||
| Multi-Trak I/O Connectors | x | x | SFF-TA-1033 | ||
| Mini Cool Edge (MCIO) Connector System | x | x | SFF-TA-1016 | ||
| SlimSAS Gen5 Connector System | x | x | SFF-TA-8654 | ||
| Sliver Edge Card Connectors | x | x | SFF-TA-1002, SFF-TA-1020 |
| Speed | Current (max.) | Circuits | Wire Gauge | |
|---|---|---|---|---|
| CX2 and CX2 Dual-Speed Connectors and Cable Assemblies | 112Gbps (CX2), 224Gbps (CX2 Dual-Speed) | 0.5A | 32 differential pairs (DPs), 64 DPs (CX2 Dual-Speed only) | 31 to 30 AWG |
Mezzanine Connectors for Rack Servers
Fast becoming the default in advanced modular data centers, mezzanine connectors help design engineers create compact yet powerful server architectures with high-density, high-speed interconnections for server racks while maximizing use of space. Footprint-compatible and hermaphroditic, Mirror Mezz Connectors from Molex combine higher performance, space efficiency and compatibility for next-generation servers.
| Data Rate | Stack Height | Differential Pairs | |
|---|---|---|---|
| MirrorMezz Connectors | 112Gbps | 5.00, 8.00, 11.00mm | Up to 270 |
| MirrorMezz Pro Connectors | 112Gbps | 5.00, 8.00, 11.00mm | Up to 270 |
| MirrorMezz Enhanced Connectors | 224Gbps | 5.00, 8.00, 11.00mm | Up to 270 |
External High-Speed Connectors and Cables for Rack Servers
External high-speed cabling solutions require flexible cable lengths that deliver consistently high performance across various configurations. Designed to meet MSA, IEEE and SFF architecture specifications, Molex external high-speed cabling is capable of delivering data rates up to 400Gbps in various lengths. Comprehensive assembly solutions from Molex include precision-engineered cables, connectors and cages that adhere to leading-edge protocols and standards such as QSFP-DD and OSFP.
| Data Rate (per Lane) | Aggregate Speed | External Cable | |
|---|---|---|---|
| OSFP Connector System | 56, 112, 224Gbps | Up to 1600Gbps | DAC, AOC, ACC/AEC |
| QSFP-DD Connector System | 28, 56, 112Gbps | Up to 800Gbps | DAC, AOC, ACC/AEC |
| CDFP Connector System
|
16, 32, 64Gbps | Up to 400Gbps
|
DAC, AOC |
| QSFP Connector System | 28, 56, 112Gbps | Up to 400Gbps | DAC, AOC, ACC/AEC |
| SFP-DD Connector System | 28, 56Gbps | Up to 100Gbps | DAC |
| zSFP Connector System | 28, 56Gbps | Up to 56Gbps | DAC |
Memory Sockets for Rack Servers
As workload demands increase, design engineers look to incorporate memory sockets with a minimal footprint, providing the flexibility to scale to achieve higher performance while maintaining compatibility with various types of memory modules. Molex memory sockets deliver speeds of up to 6.4Gbps, featuring a small socket footprint and lower seating plane for greater printed circuit board (PCB) and vertical-space savings.
| Circuits | Standard | PCB Thickness | |
|---|---|---|---|
| DDR5 DIMM Sockets | 288 | JEDEC | 1.57 to 3.18mm |
| DDR4 DIMM Sockets | 288 | JEDEC | 1.70, 1.80, 2.00, 2.36, 2.54mm |
High-Power Connectors for Rack Servers
When managing high-power distribution through rack servers, design flexibility is vital for tackling the complex challenges of thermal management. Molex provides a diverse portfolio of busbars, connectors and cable assemblies specifically engineered for high-current applications, delivering optimal power densities, superior thermal management and exceptional design flexibility.
| Current (max.) | Pitch | Voltage (max.) | |
|---|---|---|---|
| EXTreme Ten60 Connectors | 2.5 to 60.0A | 2.00 to 7.50mm | 600 AC / 250 DC |
| Mega-Fit Connectors | 30.0A | 5.70mm | 600V |
| Current (max.) | Plating | Operating Temperature | |
|---|---|---|---|
| Busbars | Tin, nickel, silver | ||
| EXTreme Guardian Connectors | 80.0A | Gold | -40 to +105°C |
| PowerPlane Busbar Connectors | 100.0A+ | Silver | -40 to +125°C |
| PowerWize Connectors | 190.0A | -40 to +125°C | |
| Sentrality Pin and Socket Interconnects | 350.0A | Silver, gold | -40 to +125°C |
| SW1 Connectors | 300.0A | Silver, gold | -40 to +125°C |
| UltraWize Connectors | 170.0A | Silver, gold | -40 to +125°C |
Low-Power Connectors for Rack Servers
As servers become more compact, design engineers face the difficult task of fitting more connections within limited space. Molex provides a range of compact rack server connection options that maximize PCB real estate while maintaining the necessary power and durability requirements for reliable system performance.
| Configuration | Current (max.) | Pitch | Circuits | |
|---|---|---|---|---|
| DuraClik Connectors | Wire-to-Board | 3.0A | 2.00mm | 2 to 15 |
| 0.20 to 2.00mm | 2 to 120 | |||
| Micro-Fit + Connectors | Wire-to-board, wire-to-wire | 13.0A | 3.00mm | 2 to 24 |
| Milli-Grid Connectors | Wire-to-board | 4.5A | 2.00mm | 2 to 50 |
| Nano-Fit Connectors | Wire-to-board, wire-to-wire | 8.0A | 2.50mm | 2 to 16 |
| Pico-Clasp Connectors | Wire-to-board | 2.0A | 1.00mm | 2 to 50 |
Card Edge Connectors for Rack Servers
Strategic placement of connection terminals on the PCB facilitates the easy addition or replacement of components such as storage drives, network cards and GPUs. Available in various configurations, Molex Near Edge connectors provide greater design flexibility, optimizing board space and supporting a modular approach for efficient upgrades and maintenance.
| Current (max.) | Voltage (max.) | Operating Temperatures | |
|---|---|---|---|
| EXTreme PowerEdge Plus Connector | 47.0A | 100V (power), 60V (signal) | -55 to +105°C |
| Data Rate | Industry Standard | |
|---|---|---|
| Sliver Edge Card Connectors | 32Gbps, Roadmap to 56Gbps | SFF, COBO, EDSFF, CXL, OCP |
I/O Connectivity for Rack Servers
Long-term reliability of I/O ports relies on durable materials and robust designs. These ports must also be compatible with various devices adhering to industry standards, such as USB 3.0, USB-C and RJ45 for Ethernet. Molex I/O Connectivity server solutions are engineered for longer lifespan in high-speed applications, with smaller footprints and reinforced attachments.
| Standards | |
|---|---|
| USB Connectors | USB Type-A, USB Type-B, USB Type-C, USB 4, USB 3.0 |
| Ethernet Speed | Operating Temperature | Industry Standards | |
|---|---|---|---|
| Modular Jacks | 10, 100, 1,000Mbps | -40 to +85°C | IEEE compliant |
Magnetic and Modular Jacks and Plugs |
100, 1,000Mbps | -40 to +85°C | IEEE compliant |
Optical Connectivity for Rack Servers
Growing rack server bandwidth and port densities place stringent challenges on optical interconnects, requiring compact footprints, streamlined serviceability and low-loss performance with robust signal integrity. High-density, scalable optical connectors from Molex provide precise optical alignment, minimal loss and efficient maintenance to support next-generation data center performance.
| Fibers per Standard Rack Unit | Adapter/Cassette Mounting Style | EMI Shielding | |
|---|---|---|---|
| MPO Cable Assemblies and Adapters | 144 | Flange, screw, snap | Available |
| LC Connectors and Cable Assemblies | 96 | Flange, screw, snap, bayonet, enclosure slot, panel nut, press fit, rack | Available |