Skip to main content
Molex RFID Products

Printed Electronics

RFID Products

Molex's custom and off-the-shelf RFID technology come in a variety of frequencies and designs to enable cost-effective, versatile, efficient, and accurate monitoring of valuable inventory and assets.

Operating Frequency
 13.56 MHz (HF) or 860 to 960 MHz (UHF) 

Asset Tracking

MX150 PCB Header

Features and Benefits


Radio Frequency Identification (RFID) technology is revolutionizing asset tracking systems. RFID tags, a compact combination of a chip and an antenna, use radio wave technology to wirelessly transmit and store data to RFID readers within proximity. This enables seamless tracking and identification without the need for a direct line of sight or physical contact.

RFID tags are available in two types—passive and active. Passive tags draw power from RFID readers for cost-effective solutions, while active tags are equipped with their own battery and offer extended range and real-time tracking. For added versatility, they come in a variety of forms, including durable hard tags for rugged environments and flexible labels for lightweight or space-constrained applications.

RFID solutions from Molex support a wide range of use cases, such as inventory management, supply chain optimization, equipment monitoring and access control, ensuring accuracy, scalability and real-time data insights. Advanced features like temperature sensing, tamper detection or long-range capabilities deliver operational efficiency and reliability to several industries, including healthcare, manufacturing, automotive, logistics and retail.

High Frequency

Molex high-frequency (HF) RFID solutions offer versatile identification capabilities for asset tracking. HF RFID tags are available in multiple sizes and configurations, including cable ties and labels, for use in a variety of industries, applications and environments.

High-Frequency RFID

Ultra-High Frequency (Global)

Molex offers global standard ultra-high frequency (UHF) RFID solutions with a frequency range from 860 to 960 MHz. UHF RFID tags have a much longer read range than HF tags and are available in multiple package sizes, which accommodates a wide range of markets and applications.

 

Ultra-High Frequency (Global)

Ultra-High Frequency (Country Specific)

Molex offers country specific standard ultra-high frequency (UHF) RFID solutions with a frequency range from 902 to 928 MHz. UHF (country specific) RFID tags are available in multiple package sizes, which accommodates a wide range of markets and applications.

Ultra-High Frequency (Country Specific)

Ultra-High Frequency (Global) RFID Tags

IP68 Rating Meets
industry standard protection from water and dust ingress for use in harsh environments

Tags in Multiple Package Sizes
From 53.00 by 44.00mm to 83.00 by 25.00mm, and 3.00 to 12.50mm in thickness; accommodates a wide range of applications

Global Frequency
From 860 to 960 MHz; accommodates a wide range of applications globally

Customizable Appearance
Ensures easy identification, with laser or inkjet engraving available 

 

Ultra-High Frequency (USA) Brick RFID Tags

IP68 Rating
Meets industry standard protection from water and dust ingress for use in harsh environments

Tags in Multiple Package Sizes
From 50.00 by 25.00mm to 54.00 by 36.00mm, and 6.00 to 12.50 mm in thickness; accommodates a wide range of applications

FCC-US Frequency
From 902 to 928 MHz; accommodates a wide range of applications in the

US Customizable Appearance
Ensures easy identification, with laser or inkjet engraving available 

Ultra-High Frequency (USA) RFID Tags

IP68 Rating
Meets industry standard protection from water and dust ingress for use in harsh environments

Tags in Multiple Package Sizes
From 78.00 by 21.00mm to 34.00mm in diameter, and 6.00 to 11.00mm in thickness; accommodates a wide range of applications

FCC-US Frequency
From 902 to 928 MHz; accommodates a wide range of applications in the

US Customizable
Appearance Ensures easy identification, with laser or inkjet engraving available

High-Frequency RFID Hard Tags

Hard Tags
Offer the ability to attach to metal or non-metallic surfaces with either adhesive or a screw

Tags in Multiple Available Sizes from 10.00 to 34.00mm in Diameter
Accommodate a wide range of applications and feature 896 to 2,000 bits of memory

Industrial-grade plastic over molding
Is designed to withstand harsh conditions

Customizable appearance
Ensures easy identification, with laser or inkjet engraving available

High-Frequency RFID Ferrite Tags

Ferrite tags
Come in a compact size of just 2.50 by 4.90mm to enable NFC functionality in an assembly

Superior heat tolerance
Permits storage temperatures between -60 and +200°C

IP65 rating
Meets industry standard protection from water and dust ingress for use in harsh environments 

High-Frequency RFID Cable Tie Tags

Cable Tie Tags
Can be used to fasten tubes or loose items while providing NFC capability to aid in material workflow control or item tracking

One-time Use Design
Facilitates enhanced security through tamper-proof functionality

High Frequency RFID Labels

RFID Labels
Permit low-profile asset and inventory tracking for metal or non-metallic surfaces

Dual-frequency RFID labels
Feature both high-frequency and ultra-high-frequency capability to accommodate NFC and RAIN technologies

High-Frequency RFID Tag with Built-in Antenna and Chip

RFID Tag with Built-in Antenna and Chip
Adds and enables NFC functionality to a small and thin tag structure

IP68 Rating
Meets industry standard protection from water and dust ingress for use in harsh environments

Molded PCB Design
Enhances protection for the chip and antenna while conferring superior heat tolerance to allow epoxy potting or plastic injection 


Radio Frequency Identification (RFID) Solutions

Molex offers a comprehensive range of both custom and off-the-shelf RFID technology, including 18 passive tag options and customizable active tags providing versatile solutions for identification and asset tracking using radio wave communication.

This technology is used in a wide range of markets and applications, including inventory management, supply chain optimization, equipment monitoring and access control, ensuring accuracy, scalability and real-time data insights. These uses enhance operational efficiency and reliability across industries such as healthcare, manufacturing, automotive, logistics and retail.

Watch the video to learn more about how Molex RFID technology can revolutionize your operations.

Applications by Industry


Rental unit tracking devices
Vehicle tracking equipment 

Commercial & Industrial Vehicles

Commercial & Industrial Vehicles

Rental unit tracking devices
Vehicle tracking equipment 

Asset and inventory tracking systems
Logistics equipment
Real-time location (RTL) systems

Inventory control equipment
Medical devices
Medication notification systems 

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What is an active RFID tag?

An active RFID tag has an onboard power source (usually a battery) and an active transmitter.

What is a passive RFID tag?

Passive RFID tags are typically made up of two parts: an integrated circuit and an antenna. There are no additional moving parts or batteries.

What are low-frequency (LF) RFID tags?

LF RFID tags have a frequency of 30 to 300kHz, enabling them to read data within a few centimeters/inches of transmission.

What are high-frequency (HF) RFID tags?

HF RFID tags have a frequency of 3 to 30 MHz, with a primary frequency range of ~13.5 MHz that is used for RFID applications.

What are near-field communication (NFC) tags?

NFC tags are essentially a subset of HF RFID tags. An NFC tag is a passive device that functions without a power supply of its own and is dependent on an active device for operations. It can act as a reader as well as a tag.

What are ultra-high-frequency (UHF) tags?

UHF RFID tags have a frequency ranging from 300 MHz up to a maximum of 3 GHz. However, most UHF RFID systems operate between the 860 and 960 MHz bands. This is a result of the communication protocol standards put in place by GS1 as well as frequency regulatory standards set by individual countries/regions.


View Product

View Product